Our Cam Plungers are supplied in either stainless steel or burnished steel. The Cam Plungers are offered in a variety of plunger diameters.
Series Code :SR5410 ,SR6568, SR6572
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Nose Projection | Handle Length | Overall Length | Finish | Nose Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| 491238 | £ 20.4379 - £ 20.4379 | Request the lead time here |
0.472 in
12.0 mm
|
1.457 in
37.0 mm
|
2.717 in
69.0 mm
|
|
|
|
| £ 48.5769 - £ 48.5769 | Request the lead time here |
0.472 in
12.0 mm
|
2.008 in
51.0 mm
|
2.717 in
69.0 mm
|
|
|
||
| £ 10.659 - £ 10.8716 | Request the lead time here |
0.472 in
12.0 mm
|
1.457 in
37.0 mm
|
2.736 in
69.5 mm
|
Zinc Plated
|
0.394 in
10.0 mm
|
||
| 1220847 | £ 7.2855 - £ 7.4415 | Request the lead time here |
0.315 in
8.0 mm
|
0.984 in
25.0 mm
|
1.89 in
48.0 mm
|
Zinc Plated
|
0.236 in
6.0 mm
|
|
| £ 14.5122 - £ 14.8128 | Request the lead time here |
0.551 in
14.0 mm
|
1.457 in
37.0 mm
|
2.677 in
68.0 mm
|
Textured
|
0.394 in
10.0 mm
|
||
| £ 14.7412 - £ 14.7412 | Request the lead time here |
0.551 in
14.0 mm
|
1.457 in
37.0 mm
|
2.677 in
68.0 mm
|
Textured
|
0.551 in
14.0 mm
|
||
| £ 15.3709 - £ 15.6858 | Request the lead time here |
0.551 in
14.0 mm
|
1.457 in
37.0 mm
|
2.677 in
68.0 mm
|
Textured
|
0.394 in
10.0 mm
|
||
| £ 15.4139 - £ 15.7287 | Request the lead time here |
0.551 in
14.0 mm
|
1.457 in
37.0 mm
|
2.677 in
68.0 mm
|
Textured
|
0.551 in
14.0 mm
|
||
| £ 10.7441 - £ 10.9709 | 35 In stock |
0.551 in
14.0 mm
|
1.457 in
37.0 mm
|
2.677 in
68.0 mm
|
Zinc Plated
|
0.394 in
10.0 mm
|
||
| £ 49.3426 - £ 49.3426 | Request the lead time here |
0.472 in
12.0 mm
|
2.008 in
51.0 mm
|
2.717 in
69.0 mm
|
|
|
||
| 1220844 | £ 10.5173 - £ 10.7299 | Request the lead time here |
0.472 in
12.0 mm
|
1.457 in
37.0 mm
|
2.736 in
69.5 mm
|
Zinc Plated
|
0.472 in
12.0 mm
|
|
| £ 8.6604 - £ 8.8305 | Request the lead time here |
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
2.224 in
56.5 mm
|
Zinc Plated
|
0.236 in
6.0 mm
|
||
| 1220941 | £ 14.5122 - £ 14.8128 | Request the lead time here |
0.551 in
14.0 mm
|
1.457 in
37.0 mm
|
2.677 in
68.0 mm
|
Textured
|
0.394 in
10.0 mm
|
|
| 1220945 | £ 14.4436 - £ 14.7412 | Request the lead time here |
0.551 in
14.0 mm
|
1.457 in
37.0 mm
|
2.677 in
68.0 mm
|
Textured
|
0.551 in
14.0 mm
|
|
| £ 15.3709 - £ 15.6858 | Request the lead time here |
0.551 in
14.0 mm
|
1.457 in
37.0 mm
|
2.677 in
68.0 mm
|
Textured
|
0.394 in
10.0 mm
|
||
| £ 15.4139 - £ 15.7287 | Request the lead time here |
0.551 in
14.0 mm
|
1.457 in
37.0 mm
|
2.677 in
68.0 mm
|
Textured
|
0.551 in
14.0 mm
|
||
| £ 10.7724 - £ 10.9992 | Request the lead time here |
0.551 in
14.0 mm
|
1.457 in
37.0 mm
|
2.677 in
68.0 mm
|
Zinc Plated;Blue Passivated
|
0.472 in
12.0 mm
|
||
| £ 50.3733 - £ 50.3733 | Request the lead time here |
0.472 in
12.0 mm
|
2.008 in
51.0 mm
|
2.717 in
69.0 mm
|
|
|
||
| £ 7.484 - £ 7.6257 | Request the lead time here |
0.315 in
8.0 mm
|
0.984 in
25.0 mm
|
1.89 in
48.0 mm
|
Zinc Plated
|
0.157 in
4.0 mm
|
||
| £ 21.0711 - £ 21.0711 | Request the lead time here |
0.472 in
12.0 mm
|
1.457 in
37.0 mm
|
2.717 in
69.0 mm