10197578
1220948
| Quantity | Unit price |
|---|---|
| 5 - 49 | £ 15.6858 |
| 50 + | £ 15.3709 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Width | 1.89 in |
|---|---|
| Base Width | 48.0 mm |
| Final End Force | 55.0 N |
| Final End Force | 55.0 N |
| Handle Length | 37.0 mm |
| Handle Length | 1.457 in |
| Initial End Force | 16.0 N |
| Initial End Force | 16.0 N |
| Nose Diameter | 10.0 mm |
| Nose Diameter | 0.394 in |
| Nose Projection | 14.0 mm |
| Nose Projection | 0.551 in |
| Overall Length | 2.677 in |
| Overall Length | 68.0 mm |
| Base Material | Steel |
| Colour | Black |
| Finish | Textured |
| Commodity Code | 7326909890 |
| Nose Material | Steel |
| Full Material | Polyamide |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue