Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
This range of high temperature masking plugs features Silicone Rubber Tapered Plugs, EPDM Tapered Plugs and other Tapered Rubber Plugs made from Thermoplastic Rubber (TPR).
This extensive range of Tapered Plugs is available as a solid plug or with a hollow core, to aid in compression. Solid and hollow core options are available in our EPDM and High Temperature Silicone Plugs ranges. The hollow centre provides a cost-effective solution for larger sizes. The hollow design is more flexible than solid plugs, and allows for easier application.
Our Tapered Rubber Plug range features Univesal Plugs made from TPR. The tapered plug is designed to mask holes without masking the surrounding areas, and a pull tab allows for easy installation and removal. Suitable for temperatures up to 125C.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | Colour | d2 | Material | H | Finger Tab | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 16.272 - £ 16.272 | 24 In stock |
3.5 in
88.9 mm
|
Natural
|
5 in
127.0 mm
|
Silicone
|
2 in
50.8 mm
|
|
3
|
||
| £ 0.3061 - £ 0.3061 | 7780 In stock |
0.252 in
6.4 mm
|
Black
|
0.374 in
9.5 mm
|
EPDM
|
0.752 in
19.1 mm
|
|
1
|
||
| £ 0.6718 - £ 0.6718 | 2381 In stock |
0.311 in
7.9 mm
|
Black
|
0.563 in
14.3 mm
|
EPDM
|
1.126 in
28.6 mm
|
|
1
|
||
| 10249314 | £ 0.17 - £ 0.17 | 77958 In stock |
0.189 in
4.8 mm
|
Black
|
0.343 in
8.7 mm
|
EPDM
|
0.626 in
15.9 mm
|
|
1
|
|
| £ 0.428 - £ 0.428 | 5147 In stock |
0.343 in
8.7 mm
|
Black
|
0.437 in
11.1 mm
|
EPDM
|
0.689 in
17.5 mm
|
|
1
|
||
| 10377581 | £ 3.175 - £ 3.175 | 4306 In stock |
1.063 in
27.0 mm
|
Black
|
1.315 in
33.4 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
|
| £ 5.1027 - £ 5.1027 | Request the lead time here |
1.406 in
35.7 mm
|
Black
|
1.689 in
42.9 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 0.1401 - £ 0.1401 | 71734 In stock |
0.126 in
3.2 mm
|
Black
|
0.252 in
6.4 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| £ 0.0721 - £ 0.0721 | 4830 In stock |
0.031 in
0.8 mm
|
Black
|
0.126 in
3.2 mm
|
EPDM
|
0.626 in
15.9 mm
|
|
1
|
||
| £ 38.7241 - £ 38.7241 | 3 In stock |
3.252 in
82.6 mm
|
Black
|
4 in
101.6 mm
|
EPDM
|
1.5 in
38.1 mm
|
|
1
|
||
| £ 0.0691 - £ 0.0691 | 3372 In stock |
0.02 in
0.5 mm
|
Black
|
0.079 in
2.0 mm
|
EPDM
|
0.752 in
19.1 mm
|
|
1
|
||
| £ 0.3827 - £ 0.3912 | 32807 In stock |
0.252 in
6.4 mm
|
Black
|
0.437 in
11.1 mm
|
EPDM
|
1 in
25.4 mm
|
|
1
|
||
| 10293270 | £ 0.3883 - £ 0.3968 | Request the lead time here |
0.437 in
11.1 mm
|
Purple
|
0.626 in
15.9 mm
|
Silicone
|
0.874 in
22.2 mm
|
|
2
|
|
| £ 0.2693 - £ 0.574 | 4250 In stock |
0.276 in
7.0 mm
|
Black
|
0.559 in
14.2 mm
|
TPR
|
1.28 in
32.5 mm
|
Without Tab
|
4
|
||
| £ 0.9922 - £ 1.0333 | 997 In stock |
0.72 in
18.3 mm
|
Light Blue
|
0.937 in
23.8 mm
|
Silicone
|
1 in
25.4 mm
|
|
2
|
||
| £ 0.9525 - £ 0.9525 | 948 In stock |
0.748 in
19.0 mm
|
Light Blue
|
0.925 in
23.5 mm
|
Silicone
|
0.768 in
19.5 mm
|
|
2
|
||
| £ 0.3061 - £ 0.3061 | 5018 In stock |
0.256 in
6.5 mm
|
Orange
|
0.453 in
11.5 mm
|
Silicone
|
0.984 in
25.0 mm
|
|
2
|
||
| £ 0.2097 - £ 0.2097 | 23109 In stock |
0.244 in
6.2 mm
|
Yellow
|
0.362 in
9.2 mm
|
Silicone
|
0.504 in
12.8 mm
|
|
2
|
||
| £ 0.944 - £ 0.944 | 193 In stock |
0.752 in
19.1 mm
|
Natural
|
0.925 in
23.5 mm
|
Silicone
|
1 in
25.4 mm
|
Without Tab
|
3
|
||
| £ 3.4018 - £ 3.4018 | 2300 In stock |
1.063 in
27.0 mm
|
Yellow
|
1.339 in
34.0 mm
|
Silicone
|
1 in
25.4 mm
|
Without Tab
|
3