Menu Search

High Temperature Tapered Plugs

In stock

This range of high temperature masking plugs features Silicone Rubber Tapered Plugs, EPDM Tapered Plugs and other Tapered Rubber Plugs made from Thermoplastic Rubber (TPR).

This extensive range of Tapered Plugs is available as a solid plug or with a hollow core, to aid in compression. Solid and hollow core options are available in our EPDM and High Temperature Silicone Plugs ranges. The hollow centre provides a cost-effective solution for larger sizes. The hollow design is more flexible than solid plugs, and allows for easier application.

Our Tapered Rubber Plug range features Univesal Plugs made from TPR. The tapered plug is designed to mask holes without masking the surrounding areas, and a pull tab allows for easy installation and removal. Suitable for temperatures up to 125C.

  • Colours: Black, Blue, Green, Natural, Pink, Red and Yellow
  • Simple push-fit design

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Show less filters Show more filters
163 results
Product SKUs information
Essentra Part Number Price range Availability d1 Colour d2 Material H Finger Tab Type View
£ 0.944 - £ 0.944 193 In stock
19.1 mm
Natural
23.5 mm
Silicone
25.4 mm
Without Tab
3
£ 3.4018 - £ 3.4018 2300 In stock
27.0 mm
Yellow
34.0 mm
Silicone
25.4 mm
Without Tab
3
£ 0.197 - £ 0.197 2484 In stock
3.2 mm
Black
9.5 mm
TPR
31.8 mm
Without Tab
3
10192184 £ 0.2097 - £ 0.214 16549 In stock
4.0 mm
Red
8.0 mm
Silicone
19.0 mm
Without Tab
3
10192214 £ 2.4096 - £ 2.4663 1394 In stock
23.0 mm
Green
27.0 mm
Silicone
25.4 mm
Without Tab
3
£ 3.7703 - £ 3.7703 5742 In stock
30.2 mm
Blue
36.5 mm
Silicone
25.4 mm
Without Tab
3
£ 5.4145 - £ 5.4145 450 In stock
42.0 mm
Natural
50.0 mm
Silicone
25.4 mm
Without Tab
3
£ 4.1247 - £ 4.2097 150 In stock
31.0 mm
Natural
39.0 mm
Silicone
25.0 mm
3
£ 8.0651 - £ 8.0651 50 In stock
50.0 mm
Natural
63.0 mm
Silicone
25.0 mm
3
£ 0.3756 - £ 0.3827 18989 In stock
7.9 mm
Natural
14.3 mm
Silicone
25.4 mm
2
£ 0.214 - £ 0.214 30436 In stock
6.4 mm
Natural
9.5 mm
Silicone
12.7 mm
2
£ 0.1445 - £ 0.1502 134210 In stock
1.6 mm
Natural
4.8 mm
Silicone
19.1 mm
2
£ 3.8128 - £ 3.8128 Request the lead time here
54.0 mm
Natural
63.5 mm
Silicone
25.4 mm
3
£ 9.4684 - £ 9.8511 Request the lead time here
82.6 mm
Natural
101.6 mm
Silicone
38.1 mm
3
£ 0.105 - £ 0.1094 109425 In stock
3.2 mm
Black
6.4 mm
EPDM
19.1 mm
1
£ 0.2338 - £ 0.2338 Request the lead time here
6.4 mm
Black
9.5 mm
EPDM
12.7 mm
1
£ 9.0006 - £ 9.0006 75 In stock
54.0 mm
Natural
63.5 mm
Silicone
25.4 mm
Without Tab
3
£ 13.664 - £ 13.664 308 In stock
61.9 mm
Natural
75.0 mm
Silicone
34.9 mm
Without Tab
3
£ 2.1576 - £ 2.1576 500 In stock
26.19 mm
Natural
31.75 mm
Silicone
44.45 mm
With Tab
1
£ 1.6088 - £ 1.6088 1700 In stock
23.01 mm
Natural
27.0 mm
Silicone
44.45 mm
With Tab
1
  • of 9
Tapered Masking Plug 19.1 mm 23.5 mm 25.4 mm Silicone Natural

10192207

Price Range
£ 0.944 - £ 0.944

Stock Levels
193 In stock
Attributes
  • d1
    19.1 mm
  • d2
    23.5 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Material
    Silicone
Tapered Masking Plug 27.0 mm 34.0 mm 25.4 mm Silicone Yellow

10192245

Price Range
£ 3.4018 - £ 3.4018

Stock Levels
2300 In stock
Attributes
  • d1
    27.0 mm
  • d2
    34.0 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Material
    Silicone
Tapered Masking Plug 3.2 mm 9.5 mm 31.8 mm TPR Black

10241448

Price Range
£ 0.197 - £ 0.197

Stock Levels
2484 In stock
Attributes
  • d1
    3.2 mm
  • d2
    9.5 mm
  • H
    31.8 mm
  • Finger Tab
    Without Tab
  • Material
    TPR
Tapered Masking Plug 4.0 mm 8.0 mm 19.0 mm Silicone Red

10192184

Price Range
£ 0.214 - £ 0.2097

Stock Levels
16549 In stock
Attributes
  • d1
    4.0 mm
  • d2
    8.0 mm
  • H
    19.0 mm
  • Finger Tab
    Without Tab
  • Material
    Silicone
Tapered Masking Plug 23.0 mm 27.0 mm 25.4 mm Silicone Green

10192214

Price Range
£ 2.4663 - £ 2.4096

Stock Levels
1394 In stock
Attributes
  • d1
    23.0 mm
  • d2
    27.0 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Material
    Silicone
Tapered Masking Plug 30.2 mm 36.5 mm 25.4 mm Silicone Blue

10192252

Price Range
£ 3.7703 - £ 3.7703

Stock Levels
5742 In stock
Attributes
  • d1
    30.2 mm
  • d2
    36.5 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Material
    Silicone
Tapered Masking Plug 42.0 mm 50.0 mm 25.4 mm Silicone Natural

10192276

Price Range
£ 5.4145 - £ 5.4145

Stock Levels
450 In stock
Attributes
  • d1
    42.0 mm
  • d2
    50.0 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Material
    Silicone
Tapered Masking Plug 31.0 mm 39.0 mm 25.0 mm Silicone Natural

10186077

Price Range
£ 4.2097 - £ 4.1247

Stock Levels
150 In stock
Attributes
  • d1
    31.0 mm
  • d2
    39.0 mm
  • H
    25.0 mm
  • Thread Standard
    UNF
  • Material
    Silicone
Tapered Masking Plug 50.0 mm 63.0 mm 25.0 mm Silicone Natural

10186114

Price Range
£ 8.0651 - £ 8.0651

Stock Levels
50 In stock
Attributes
  • d1
    50.0 mm
  • d2
    63.0 mm
  • H
    25.0 mm
  • Thread Standard
    Metric
  • Material
    Silicone
Tapered Masking Plug 7.9 mm 14.3 mm 25.4 mm Silicone Natural

10249024

Price Range
£ 0.3827 - £ 0.3756

Stock Levels
18989 In stock
Attributes
  • d1
    7.9 mm
  • d2
    14.3 mm
  • H
    25.4 mm
  • Thread Standard
    Metric
  • Thread Standard
    BSP
Tapered Masking Plug 6.2 mm 9.2 mm 12.8 mm Silicone Natural

10248980

Price Range
£ 0.214 - £ 0.214

Stock Levels
30436 In stock
Attributes
  • d1
    6.4 mm
  • d2
    9.5 mm
  • H
    12.7 mm
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Tapered Masking Plug 1.6 mm 4.8 mm 19.1 mm Silicone Natural

10248942

Price Range
£ 0.1502 - £ 0.1445

Stock Levels
134210 In stock
Attributes
  • d1
    1.6 mm
  • d2
    4.8 mm
  • H
    19.1 mm
  • Thread Standard
    Metric
  • Material
    Silicone
Tapered Masking Plug 54.0 mm 63.5 mm 25.4 mm Silicone Natural

10249178

Price Range
£ 3.8128 - £ 3.8128

Stock Levels
Request the lead time here
Attributes
  • d1
    54.0 mm
  • d2
    63.5 mm
  • H
    25.4 mm
  • Thread Standard
    Metric
  • Material
    Silicone
Tapered Masking Plug 82.6 mm 101.6 mm 38.1 mm Silicone Natural

10249215

Price Range
£ 9.8511 - £ 9.4684

Stock Levels
Request the lead time here
Attributes
  • d1
    82.6 mm
  • d2
    101.6 mm
  • H
    38.1 mm
  • Material
    Silicone
  • Colour
    Natural
Tapered Masking Plug 3.2 mm 6.4 mm 19.1 mm EPDM Black

10249291

Price Range
£ 0.1094 - £ 0.105

Stock Levels
109425 In stock
Attributes
  • d1
    3.2 mm
  • d2
    6.4 mm
  • H
    19.1 mm
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Tapered Masking Plug 6.4 mm 9.5 mm 12.7 mm EPDM Black

10249338

Price Range
£ 0.2338 - £ 0.2338

Stock Levels
Request the lead time here
Attributes
  • d1
    6.4 mm
  • d2
    9.5 mm
  • H
    12.7 mm
  • Thread Standard
    UNF
  • Thread Standard
    BSP
Tapered Masking Plug 54.0 mm 63.5 mm 25.4 mm Silicone Natural

10293225

Price Range
£ 9.0006 - £ 9.0006

Stock Levels
75 In stock
Attributes
  • d1
    54.0 mm
  • d2
    63.5 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    Metric
Tapered Masking Plug 61.9 mm 75.0 mm 34.9 mm Silicone Natural

10293164

Price Range
£ 13.664 - £ 13.664

Stock Levels
308 In stock
Attributes
  • d1
    61.9 mm
  • d2
    75.0 mm
  • H
    34.9 mm
  • Finger Tab
    Without Tab
  • Material
    Silicone
Tapered Plug with Tab (ID) Natural Silicone

20566647

Price Range
£ 2.1576 - £ 2.1576

Stock Levels
500 In stock
Attributes
  • d1
    26.19 mm
  • d2
    31.75 mm
  • H
    44.45 mm
  • Finger Tab
    With Tab
  • Thread Sizes (All)
    M33
Tapered Plug with Tab (ID) Natural Silicone

20566630

Price Range
£ 1.6088 - £ 1.6088

Stock Levels
1700 In stock
Attributes
  • d1
    23.01 mm
  • d2
    27.0 mm
  • H
    44.45 mm
  • Finger Tab
    With Tab
  • Thread Sizes (All)
    M27