Menu Search

High Temperature Tapered Plugs

In stock

This range of high temperature masking plugs features Silicone Rubber Tapered Plugs, EPDM Tapered Plugs and other Tapered Rubber Plugs made from Thermoplastic Rubber (TPR).

This extensive range of Tapered Plugs is available as a solid plug or with a hollow core, to aid in compression. Solid and hollow core options are available in our EPDM and High Temperature Silicone Plugs ranges. The hollow centre provides a cost-effective solution for larger sizes. The hollow design is more flexible than solid plugs, and allows for easier application.

Our Tapered Rubber Plug range features Univesal Plugs made from TPR. The tapered plug is designed to mask holes without masking the surrounding areas, and a pull tab allows for easy installation and removal. Suitable for temperatures up to 125C.

  • Colours: Black, Blue, Green, Natural, Pink, Red and Yellow
  • Simple push-fit design

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Show less filters Show more filters
163 results
Product SKUs information
Essentra Part Number Price range Availability d1 Colour d2 Material H Finger Tab Type View
£ 1.6088 - £ 1.6088 1700 In stock
23.01 mm
Natural
27.0 mm
Silicone
44.45 mm
With Tab
1
£ 2.6339 - £ 2.9266 700 In stock
30.15 mm
Natural
36.50 mm
Silicone
44.45 mm
With Tab
1
£ 7.2961 - £ 7.2961 300 In stock
47.63 mm
Natural
55.96 mm
Silicone
44.45 mm
With Tab
1
  • of 9
Tapered Plug with Tab (ID) Natural Silicone

20566630

Price Range
£ 1.6088 - £ 1.6088

Stock Levels
1700 In stock
Attributes
  • d1
    23.01 mm
  • d2
    27.0 mm
  • H
    44.45 mm
  • Finger Tab
    With Tab
  • Thread Sizes (All)
    M27
Tapered Plug with Tab (ID) Natural Silicone

20566654

Price Range
£ 2.9266 - £ 2.6339

Stock Levels
700 In stock
Attributes
  • d1
    30.15 mm
  • d2
    36.50 mm
  • H
    44.45 mm
  • Finger Tab
    With Tab
  • Thread Sizes (All)
    M36 x 1.5
Tapered Plug with Tab (ID) Natural Silicone

20566678

Price Range
£ 7.2961 - £ 7.2961

Stock Levels
300 In stock
Attributes
  • d1
    47.63 mm
  • d2
    55.96 mm
  • H
    44.45 mm
  • Finger Tab
    With Tab
  • Thread Sizes (All)
    M56