This range of high temperature masking plugs features Silicone Rubber Tapered Plugs, EPDM Tapered Plugs and other Tapered Rubber Plugs made from Thermoplastic Rubber (TPR).
This extensive range of Tapered Plugs is available as a solid plug or with a hollow core, to aid in compression. Solid and hollow core options are available in our EPDM and High Temperature Silicone Plugs ranges. The hollow centre provides a cost-effective solution for larger sizes. The hollow design is more flexible than solid plugs, and allows for easier application.
Our Tapered Rubber Plug range features Univesal Plugs made from TPR. The tapered plug is designed to mask holes without masking the surrounding areas, and a pull tab allows for easy installation and removal. Suitable for temperatures up to 125C.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | Colour | d2 | Material | H | Finger Tab | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.3061 - £ 0.3061 | 5018 In stock |
0.256 in
6.5 mm
|
Orange
|
0.453 in
11.5 mm
|
Silicone
|
0.984 in
25.0 mm
|
|
2
|
||
| £ 0.1729 - £ 0.18 | 12421 In stock |
0.126 in
3.2 mm
|
Pink
|
0.252 in
6.4 mm
|
Silicone
|
0.752 in
19.1 mm
|
|
2
|
||
| £ 0.2097 - £ 0.2097 | 23109 In stock |
0.244 in
6.2 mm
|
Yellow
|
0.362 in
9.2 mm
|
Silicone
|
0.504 in
12.8 mm
|
|
2
|
||
| £ 0.2367 - £ 0.2423 | 49143 In stock |
0.252 in
6.4 mm
|
Red
|
0.437 in
11.1 mm
|
Silicone
|
0.988 in
25.1 mm
|
Without Tab
|
3
|
||
| £ 2.7356 - £ 2.7356 | 1455 In stock |
0.945 in
24.0 mm
|
Pink
|
1.098 in
27.9 mm
|
Silicone
|
1 in
25.4 mm
|
Without Tab
|
3
|
||
| £ 5.0885 - £ 5.0885 | 550 In stock |
1.248 in
31.7 mm
|
Natural
|
1.535 in
39.0 mm
|
Silicone
|
1 in
25.4 mm
|
Without Tab
|
3
|
||
| £ 14.4719 - £ 14.7696 | 90 In stock |
2.677 in
68.0 mm
|
Green
|
3.228 in
82.0 mm
|
Silicone
|
1.5 in
38.1 mm
|
Without Tab
|
3
|
||
| £ 0.3883 - £ 0.3968 | 8970 In stock |
0.406 in
10.3 mm
|
Natural
|
0.594 in
15.1 mm
|
Silicone
|
1 in
25.4 mm
|
|
2
|
||
| £ 1.0843 - £ 1.1297 | 200 In stock |
0.78 in
19.8 mm
|
Natural
|
1 in
25.4 mm
|
Silicone
|
1 in
25.4 mm
|
|
3
|
||
| 10374443 | £ 1.5449 - £ 1.5733 | Request the lead time here |
1.063 in
27.0 mm
|
Natural
|
1.315 in
33.4 mm
|
Silicone
|
1 in
25.4 mm
|
|
3
|
|
| £ 0.1396 - £ 0.1396 | 37577 In stock |
0.063 in
1.6 mm
|
Natural
|
0.189 in
4.8 mm
|
Silicone
|
0.626 in
15.9 mm
|
|
2
|
||
| £ 2.0269 - £ 2.0694 | 243 In stock |
1.311 in
33.3 mm
|
Natural
|
1.626 in
41.3 mm
|
Silicone
|
1 in
25.4 mm
|
|
3
|
||
| 10249055 | £ 0.7413 - £ 0.7725 | 19516 In stock |
0.626 in
15.9 mm
|
Natural
|
0.799 in
20.3 mm
|
Silicone
|
0.626 in
15.9 mm
|
|
3
|
|
| £ 2.6505 - £ 2.7072 | 11982 In stock |
1.626 in
41.3 mm
|
Natural
|
1.969 in
50.0 mm
|
Silicone
|
1 in
25.4 mm
|
|
3
|
||
| £ 0.0897 - £ 0.0897 | 10458 In stock |
0.031 in
0.8 mm
|
Black
|
0.098 in
2.5 mm
|
EPDM
|
2.079 in
52.8 mm
|
|
|
||
| £ 54.5993 - £ 55.7049 | Request the lead time here |
3.5 in
88.9 mm
|
Natural
|
5 in
127.0 mm
|
Silicone
|
2 in
50.8 mm
|
Without Tab
|
6
|
||
| 10288580 | £ 0.1445 - £ 0.1502 | 64156 In stock |
0.063 in
1.6 mm
|
Blue
|
0.189 in
4.8 mm
|
Silicone
|
0.752 in
19.1 mm
|
|
2
|
|
| £ 0.107 - £ 0.1115 | 22946 In stock |
0.063 in
1.6 mm
|
Natural
|
0.126 in
3.2 mm
|
Silicone
|
0.626 in
15.9 mm
|
|
2
|
||
| £ 0.2834 - £ 0.2962 | 12483 In stock |
0.343 in
8.7 mm
|
Natural
|
0.469 in
11.9 mm
|
Silicone
|
0.815 in
20.7 mm
|
|
2
|
||
| £ 0.5074 - £ 0.5287 | 12400 In stock |
0.626 in
15.9 mm
|
Natural
|
0.78 in
19.8 mm
|
Silicone
|
1 in
25.4 mm
|
|
2
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue