Menu Search

High Temperature Tapered Plugs

In stock

This range of high temperature masking plugs features Silicone Rubber Tapered Plugs, EPDM Tapered Plugs and other Tapered Rubber Plugs made from Thermoplastic Rubber (TPR).

This extensive range of Tapered Plugs is available as a solid plug or with a hollow core, to aid in compression. Solid and hollow core options are available in our EPDM and High Temperature Silicone Plugs ranges. The hollow centre provides a cost-effective solution for larger sizes. The hollow design is more flexible than solid plugs, and allows for easier application.

Our Tapered Rubber Plug range features Univesal Plugs made from TPR. The tapered plug is designed to mask holes without masking the surrounding areas, and a pull tab allows for easy installation and removal. Suitable for temperatures up to 125C.

  • Colours: Black, Blue, Green, Natural, Pink, Red and Yellow
  • Simple push-fit design

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Show less filters Show more filters
163 results
Product SKUs information
Essentra Part Number Price range Availability d1 Colour d2 Material H Finger Tab Type View
£ 4.72 - £ 4.72 386 In stock
36.0 mm
Natural
43.0 mm
Silicone
25.0 mm
3
£ 0.0751 - £ 0.0751 524785 In stock
1.6 mm
Black
3.2 mm
EPDM
15.9 mm
1
£ 4.6775 - £ 4.6775 94 In stock
33.3 mm
Black
41.3 mm
EPDM
25.4 mm
1
£ 6.7469 - £ 6.7469 50 In stock
41.3 mm
Black
50.0 mm
EPDM
25.4 mm
1
£ 10.8716 - £ 10.8716 10 In stock
54.0 mm
Black
63.5 mm
EPDM
25.4 mm
1
£ 38.7241 - £ 38.7241 3 In stock
82.6 mm
Black
101.6 mm
EPDM
38.1 mm
1
£ 4.6491 - £ 4.7483 111 In stock
38.0 mm
Black
46.0 mm
EPDM
25.0 mm
2
£ 0.0805 - £ 0.0874 47991 In stock
0.8 mm
Natural
2.1 mm
Silicone
49.0 mm
£ 0.0897 - £ 0.0897 10458 In stock
0.8 mm
Black
2.5 mm
EPDM
52.8 mm
£ 2.934 - £ 2.934 2036 In stock
26.2 mm
Black
31.8 mm
EPDM
25.4 mm
1
£ 1.2133 - £ 1.2374 Request the lead time here
23.0 mm
Natural
27.0 mm
Silicone
25.4 mm
3
£ 1.0233 - £ 1.0446 3801 In stock
18.3 mm
Natural
23.8 mm
Silicone
25.4 mm
3
£ 1.4599 - £ 1.4883 565 In stock
26.2 mm
Natural
31.8 mm
Silicone
25.4 mm
3
£ 0.097 - £ 0.101 33384 In stock
0.5 mm
Natural
2.0 mm
Silicone
19.1 mm
2
£ 0.107 - £ 0.1115 22946 In stock
1.6 mm
Natural
3.2 mm
Silicone
15.9 mm
2
£ 0.2834 - £ 0.2962 12983 In stock
8.7 mm
Natural
11.9 mm
Silicone
20.7 mm
2
£ 0.2225 - £ 0.231 53000 In stock
1.2 mm
Natural
5.5 mm
Silicone
38.1 mm
2
£ 6.1232 - £ 6.1232 2699 In stock
45.0 mm
Natural
53.0 mm
Silicone
25.0 mm
3
£ 54.5993 - £ 55.7049 Request the lead time here
88.9 mm
Natural
127.0 mm
Silicone
50.8 mm
Without Tab
6
£ 0.4139 - £ 0.4309 13804 In stock
3.2 mm
Orange
12.7 mm
Silicone
50.8 mm
2
  • of 9
Tapered Masking Plug 36.0 mm 43.0 mm 25.0 mm Silicone Natural

10186084

Price Range
£ 4.72 - £ 4.72

Stock Levels
386 In stock
Attributes
  • d1
    36.0 mm
  • d2
    43.0 mm
  • H
    25.0 mm
  • Thread Standard
    Metric
  • Thread Standard
    BSP
Tapered Masking Plug 1.6 mm 3.2 mm 15.9 mm EPDM Black

10249253

Price Range
£ 0.0751 - £ 0.0751

Stock Levels
524785 In stock
Attributes
  • d1
    1.6 mm
  • d2
    3.2 mm
  • H
    15.9 mm
  • Thread Standard
    Metric
  • Material
    EPDM
Tapered Masking Plug 33.3 mm 41.3 mm 25.4 mm EPDM Black

10249529

Price Range
£ 4.6775 - £ 4.6775

Stock Levels
94 In stock
Attributes
  • d1
    33.3 mm
  • d2
    41.3 mm
  • H
    25.4 mm
  • Thread Standard
    Metric
  • Material
    EPDM
Tapered Masking Plug 41.3 mm 50.0 mm 25.4 mm EPDM Black

10249567

Price Range
£ 6.7469 - £ 6.7469

Stock Levels
50 In stock
Attributes
  • d1
    41.3 mm
  • d2
    50.0 mm
  • H
    25.4 mm
  • Thread Standard
    BSP
  • Material
    EPDM
Tapered Masking Plug 54.0 mm 63.5 mm 25.4 mm EPDM Black

10249604

Price Range
£ 10.8716 - £ 10.8716

Stock Levels
10 In stock
Attributes
  • d1
    54.0 mm
  • d2
    63.5 mm
  • H
    25.4 mm
  • Thread Standard
    BSP
  • Thread Standard
    Metric
Tapered Masking Plug 82.6 mm 101.6 mm 38.1 mm EPDM Black

10249642

Price Range
£ 38.7241 - £ 38.7241

Stock Levels
3 In stock
Attributes
  • d1
    82.6 mm
  • d2
    101.6 mm
  • H
    38.1 mm
  • Material
    EPDM
  • Colour
    Black
Tapered Masking Plug 38.0 mm 46.0 mm 25.0 mm EPDM Black

10249697

Price Range
£ 4.7483 - £ 4.6491

Stock Levels
111 In stock
Attributes
  • d1
    38.0 mm
  • d2
    46.0 mm
  • H
    25.0 mm
  • Material
    EPDM
  • Colour
    Black
Tapered Plug 0.8 mm 2.1 mm Silicone Natural

10287583

Price Range
£ 0.0874 - £ 0.0805

Stock Levels
47991 In stock
Attributes
  • d1
    0.8 mm
  • d2
    2.1 mm
  • H
    49.0 mm
  • Material
    Silicone
  • Colour
    Natural
Tapered Plug 0.8 mm 2.5 mm EPDM Black

10287620

Price Range
£ 0.0897 - £ 0.0897

Stock Levels
10458 In stock
Attributes
  • d1
    0.8 mm
  • d2
    2.5 mm
  • H
    52.8 mm
  • Material
    EPDM
  • Colour
    Black
Tapered Masking Plug 26.2 mm 31.8 mm 25.4 mm EPDM Black

10249499

Price Range
£ 2.934 - £ 2.934

Stock Levels
2036 In stock
Attributes
  • d1
    26.2 mm
  • d2
    31.8 mm
  • H
    25.4 mm
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Tapered Masking Plug 23.0 mm 27.0 mm 25.4 mm Silicone Natural

10374436

Price Range
£ 1.2374 - £ 1.2133

Stock Levels
Request the lead time here
Attributes
  • d1
    23.0 mm
  • d2
    27.0 mm
  • H
    25.4 mm
  • Thread Standard
    Metric
  • Material
    Silicone
Tapered Masking Plug 18.3 mm 23.8 mm 25.4 mm Silicone Natural

10374399

Price Range
£ 1.0446 - £ 1.0233

Stock Levels
3801 In stock
Attributes
  • d1
    18.3 mm
  • d2
    23.8 mm
  • H
    25.4 mm
  • Thread Standard
    Metric
  • Thread Standard
    UNF
Tapered Masking Plug 26.2 mm 31.8 mm 25.4 mm Silicone Natural

10242469

Price Range
£ 1.4883 - £ 1.4599

Stock Levels
565 In stock
Attributes
  • d1
    26.2 mm
  • d2
    31.8 mm
  • H
    25.4 mm
  • Thread Standard
    Metric
  • Thread Standard
    UNF
Tapered Masking Plug 0.5 mm 2.0 mm 19.1 mm Silicone Natural

10248935

Price Range
£ 0.101 - £ 0.097

Stock Levels
33384 In stock
Attributes
  • d1
    0.5 mm
  • d2
    2.0 mm
  • H
    19.1 mm
  • Thread Standard
    Metric
  • Material
    Silicone
Tapered Masking Plug 1.6 mm 3.2 mm 15.9 mm Silicone Natural

10242360

Price Range
£ 0.1115 - £ 0.107

Stock Levels
22946 In stock
Attributes
  • d1
    1.6 mm
  • d2
    3.2 mm
  • H
    15.9 mm
  • Thread Standard
    Metric
  • Material
    Silicone
Tapered Masking Plug 8.7 mm 11.9 mm 18.0 mm Silicone Natural

10242407

Price Range
£ 0.2962 - £ 0.2834

Stock Levels
12983 In stock
Attributes
  • d1
    8.7 mm
  • d2
    11.9 mm
  • H
    20.7 mm
  • Thread Standard
    Metric
  • Thread Standard
    UNF
Tapered Masking Plug 1.2 mm 5.5 mm 38.1 mm Silicone Natural

10248959

Price Range
£ 0.231 - £ 0.2225

Stock Levels
53000 In stock
Attributes
  • d1
    1.2 mm
  • d2
    5.5 mm
  • H
    38.1 mm
  • Thread Standard
    Metric
  • Material
    Silicone
Tapered Masking Plug 45.0 mm 53.0 mm 25.0 mm Silicone Natural

10186107

Price Range
£ 6.1232 - £ 6.1232

Stock Levels
2699 In stock
Attributes
  • d1
    45.0 mm
  • d2
    53.0 mm
  • H
    25.0 mm
  • Material
    Silicone
  • Colour
    Natural
Tapered Masking Plug 88.9 mm 127.0 mm 50.8 mm Silicone Natural

10293195

Price Range
£ 55.7049 - £ 54.5993

Stock Levels
Request the lead time here
Attributes
  • d1
    88.9 mm
  • d2
    127.0 mm
  • H
    50.8 mm
  • Finger Tab
    Without Tab
  • Material
    Silicone
Tapered Masking Plug 3.2 mm 12.7 mm 50.8 mm Silicone Orange

10293249

Price Range
£ 0.4309 - £ 0.4139

Stock Levels
13804 In stock
Attributes
  • d1
    3.2 mm
  • d2
    12.7 mm
  • H
    50.8 mm
  • Thread Standard
    Metric
  • Thread Standard
    UNF