Menu Search

Hexagonal Threaded Supports

In stock

These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
193 results
Product SKUs information
Essentra Part Number Price range Availability Panel Thickness Compatible Thread Sizes (All) Spacer Length View
£ 0.14 - £ 0.16 Request the lead time here
M4
9.5 mm
£ 0.1754 - £ 0.2002 80 In stock
25.4 mm
£ 0.0987 - £ 0.1128 3000 In stock
25.4 mm
£ 0.0987 - £ 0.1128 20 In stock
12.7 mm
£ 0.1754 - £ 0.2002 430 In stock
15.9 mm
£ 0.1231 - £ 0.1231 Request the lead time here
#6-32
7.9 mm
£ 0.1199 - £ 0.1199 3000 In stock
#6-32
4.8 mm
£ 0.127 - £ 0.127 Request the lead time here
#6-32
11.1 mm
£ 0.1284 - £ 0.1284 Request the lead time here
#6-32
12.7 mm
£ 0.1192 - £ 0.1217 Request the lead time here
#6-32
6.4 mm
£ 0.1321 - £ 0.1321 Request the lead time here
#6-32
15.9 mm
£ 0.1183 - £ 0.1183 Request the lead time here
#6-32
3.2 mm
£ 0.1219 - £ 0.1219 Request the lead time here
#6-32
9.5 mm
  • of 10
Threaded Screw Support 9.5 mm M4 Female Thread Fix

10108222

Price Range
£ 0.16 - £ 0.14

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Female Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    7.1 mm
Screw Support 25.4 mm Female Thread Fix Nylon 6/6 Natural

10011225

Price Range
£ 0.2002 - £ 0.1754

Stock Levels
80 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Threaded Screw Support 25.4 mm Female Thread Fix

10108192

Price Range
£ 0.1128 - £ 0.0987

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Female Thread Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Threaded Screw Support 12.7 mm Female Thread Fix

10108239

Price Range
£ 0.1128 - £ 0.0987

Stock Levels
20 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Female Thread Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Threaded Screw Support 15.9 mm Female Thread Fix

10013700

Price Range
£ 0.2002 - £ 0.1754

Stock Levels
430 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Screw & Lock Support #6-32 7.9 mm UL94 V-2 Nylon 6/6

10024287

Price Range
£ 0.1231 - £ 0.1231

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #6-32
  • Body Diameter
    4.4 mm
Screw & Lock Support #6-32 4.8 mm UL94 V-2 Nylon 6/6

10024263

Price Range
£ 0.1199 - £ 0.1199

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #6-32
  • Body Diameter
    4.4 mm
Screw & Lock Support #6-32 11.1 mm UL94 V-2 Nylon 6/6

10024294

Price Range
£ 0.127 - £ 0.127

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #6-32
  • Body Diameter
    4.4 mm
Screw & Lock Support #6-32 12.7 mm UL94 V-2 Nylon 6/6

10024300

Price Range
£ 0.1284 - £ 0.1284

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #6-32
  • Body Diameter
    4.4 mm
Screw & Lock Support #6-32 6.4 mm UL94 V-2 Nylon 6/6

10024270

Price Range
£ 0.1217 - £ 0.1192

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #6-32
  • Body Diameter
    4.4 mm
Screw & Lock Support #6-32 15.9 mm UL94 V-2 Nylon 6/6

10024249

Price Range
£ 0.1321 - £ 0.1321

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #6-32
  • Body Diameter
    4.4 mm
Screw & Lock Support #6-32 3.2 mm UL94 V-2 Nylon 6/6

10024256

Price Range
£ 0.1183 - £ 0.1183

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #6-32
  • Body Diameter
    4.4 mm
Screw & Lock Support 9.5 mm Nylon 6/6

10638682

Price Range
£ 0.1219 - £ 0.1219

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #6-32
  • Body Diameter
    4.4 mm