Menu Search

Hexagonal Threaded Supports

In stock

These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
193 results
Product SKUs information
Essentra Part Number Price range Availability Panel Thickness Compatible Thread Sizes (All) Spacer Length View
£ 0.5145 - £ 0.5244 Request the lead time here
M2.5
8.0 mm
£ 0.1803 - £ 0.2052 955 In stock
12.7 mm
£ 0.0996 - £ 0.106 Request the lead time here
M4
6.0 mm
£ 0.2017 - £ 0.2303 7100 In stock
M4
15.9 mm
£ 0.1654 - £ 0.189 Request the lead time here
M3
11.1 mm
£ 0.1654 - £ 0.189 46 In stock
M3
12.7 mm
10017067 £ 0.1654 - £ 0.189 3900 In stock
M3
6.4 mm
£ 0.1654 - £ 0.189 Request the lead time here
M4
3.2 mm
£ 0.1654 - £ 0.189 Request the lead time here
M4
12.7 mm
£ 0.1654 - £ 0.189 1000 In stock
M3
7.9 mm
£ 0.1654 - £ 0.189 Request the lead time here
M3
14.3 mm
£ 0.6406 - £ 0.6534 Request the lead time here
10.0 mm
10175330 £ 0.5357 - £ 0.5357 3158 In stock
3.0 mm
£ 0.0996 - £ 0.106 81 In stock
M4
10.0 mm
£ 0.5995 - £ 0.5995 Request the lead time here
M2.5
3.0 mm
£ 0.2017 - £ 0.2303 4000 In stock
M4
19.1 mm
£ 0.2017 - £ 0.2303 Request the lead time here
M4
9.5 mm
£ 0.2905 - £ 0.2962 Request the lead time here
M4
12.7 mm
£ 0.2112 - £ 0.2197 Request the lead time here
19.1 mm
£ 0.14 - £ 0.16 35 In stock
M4
15.9 mm
  • of 10
Screw & Lock Support 8.0 mm PA

10175286

Price Range
£ 0.5244 - £ 0.5145

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M2.5
  • Hole Diameter A
    3.0 mm
Screw Support #8-32 12.7 mm UL94 V-2 Nylon 6/6

10024232

Price Range
£ 0.2052 - £ 0.1803

Stock Levels
955 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Hole Diameter A
    4.0 mm
  • Spacer Length
    12.7 mm
Screw & Lock Support 6.0 mm PA

10175439

Price Range
£ 0.106 - £ 0.0996

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Hole Diameter A
    3.8 mm
Screw & Lock Support M4 15.9 mm PA Natural

10013779

Price Range
£ 0.2303 - £ 0.2017

Stock Levels
7100 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    7.1 mm
Screw & Lock Support M3 UL94 V-2 11.1 mm PA

10017098

Price Range
£ 0.189 - £ 0.1654

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    4.4 mm
Screw & Lock Support M3 UL94 V-2 12.7 mm PA

10017104

Price Range
£ 0.189 - £ 0.1654

Stock Levels
46 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    4.4 mm
Screw & Lock Support M3 UL94 V-2 6.4 mm PA

10017067

Price Range
£ 0.189 - £ 0.1654

Stock Levels
3900 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    4.4 mm
Screw & Lock Support M4 UL94 V-2 3.2 mm PA

10017135

Price Range
£ 0.189 - £ 0.1654

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    4.4 mm
Screw & Lock Support M4 UL94 V-2 12.7 mm PA

10017173

Price Range
£ 0.189 - £ 0.1654

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    4.4 mm
Screw & Lock Support M3 UL94 V-2 7.9 mm PA

10017074

Price Range
£ 0.189 - £ 0.1654

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    4.4 mm
Screw & Lock Support M3 UL94 V-2 14.3 mm PA

10017111

Price Range
£ 0.189 - £ 0.1654

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    4.4 mm
Screw & Lock Support 10.0 mm Nylon 6/6

10175293

Price Range
£ 0.6534 - £ 0.6406

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Hole Diameter A
    3.0 mm
  • Spacer Length
    10.0 mm
Screw & Lock Support 3.0 mm Nylon 6/6

10175330

Price Range
£ 0.5357 - £ 0.5357

Stock Levels
3158 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Hole Diameter A
    3.0 mm
  • Spacer Length
    3.0 mm
Screw & Lock Support 10.0 mm PA

10175378

Price Range
£ 0.106 - £ 0.0996

Stock Levels
81 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Hole Diameter A
    3.8 mm
Screw & Lock Support 3.0 mm PA

10175255

Price Range
£ 0.5995 - £ 0.5995

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M2.5
  • Hole Diameter A
    3.0 mm
Threaded Screw Support 19.1 mm M4 Female Thread Fix

10013731

Price Range
£ 0.2303 - £ 0.2017

Stock Levels
4000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    7.1 mm
Threaded Screw Support 9.5 mm M4 Female Thread Fix

10011171

Price Range
£ 0.2303 - £ 0.2017

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    7.1 mm
Threaded Screw Support 12.7 mm M4 Female Thread Fix

10109229

Price Range
£ 0.2962 - £ 0.2905

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    7.1 mm
Screw Fastened Spacer 19.1 mm UL94 V-2

10184325

Price Range
£ 0.2197 - £ 0.2112

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread Fix
  • Hole Diameter A
    4.0 mm
  • Spacer Length
    19.1 mm
Threaded Screw Support 15.9 mm M4 Female Thread Fix

10108154

Price Range
£ 0.16 - £ 0.14

Stock Levels
35 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Female Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    7.1 mm