Menu Search

Hexagonal Threaded Supports

In stock

These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
193 results
Product SKUs information
Essentra Part Number Price range Availability Panel Thickness Compatible Thread Sizes (All) Spacer Length View
£ 0.1431 - £ 0.1488 Request the lead time here
23.4 mm
10017081 £ 0.1654 - £ 0.189 7036 In stock
M3
9.5 mm
£ 0.1654 - £ 0.189 2998 In stock
M4
15.9 mm
£ 0.2786 - £ 0.3022 4000 In stock
M4 x 0.7
31.7 mm
£ 0.2239 - £ 0.2324 28795 In stock
M4
7.9 mm
£ 0.2438 - £ 0.2537 Request the lead time here
M4
14.3 mm
£ 0.2636 - £ 0.2749 31000 In stock
M4
20.6 mm
£ 0.2962 - £ 0.3075 39900 In stock
M4
28.6 mm
£ 0.2763 - £ 0.2891 200 In stock
M4
23.8 mm
£ 0.1754 - £ 0.2002 5020 In stock
9.5 mm
£ 0.1885 - £ 0.197 3000 In stock
M4
25.4 mm
£ 0.2225 - £ 0.231 40400 In stock
M4
6.4 mm
£ 0.2381 - £ 0.248 Request the lead time here
M4
12.7 mm
£ 0.2593 - £ 0.2707 16719 In stock
M4
19.1 mm
£ 0.282 - £ 0.2948 10800 In stock
M4
25.4 mm
£ 0.2197 - £ 0.2282 100 In stock
M4
6.0 mm
£ 0.2338 - £ 0.2438 186 In stock
M4
11.1 mm
£ 0.2537 - £ 0.265 50894 In stock
M4
17.5 mm
£ 0.0987 - £ 0.1128 Request the lead time here
19.1 mm
£ 0.1754 - £ 0.2002 Request the lead time here
M4
28.6 mm
  • of 10
Screw & Lock Support M4 23.4 mm Nylon 6/6 Natural

10013861

Price Range
£ 0.1488 - £ 0.1431

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.8 mm
Screw & Lock Support M3 UL94 V-2 9.5 mm PA

10017081

Price Range
£ 0.189 - £ 0.1654

Stock Levels
7036 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    4.4 mm
Screw & Lock Support M4 UL94 V-2 15.9 mm PA

10017128

Price Range
£ 0.189 - £ 0.1654

Stock Levels
2998 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    4.4 mm
Screw & Lock Support 31.7 mm PA

10110935

Price Range
£ 0.3022 - £ 0.2786

Stock Levels
4000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4 x 0.7
  • Hole Diameter A
    4.0 mm
Screw & Lock Support 7.9 mm PA

10119853

Price Range
£ 0.2324 - £ 0.2239

Stock Levels
28795 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Hole Diameter A
    4.0 mm
Screw & Lock Support 14.3 mm PA

10119891

Price Range
£ 0.2537 - £ 0.2438

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Hole Diameter A
    4.0 mm
Screw & Lock Support 20.6 mm PA

10119938

Price Range
£ 0.2749 - £ 0.2636

Stock Levels
31000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Hole Diameter A
    4.0 mm
Screw & Lock Support 28.6 mm PA

10119983

Price Range
£ 0.3075 - £ 0.2962

Stock Levels
39900 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Hole Diameter A
    4.0 mm
Screw & Lock Support 23.8 mm PA

10119969

Price Range
£ 0.2891 - £ 0.2763

Stock Levels
200 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Hole Diameter A
    4.0 mm
Threaded Screw Support 9.5 mm Female Thread Fix

10011164

Price Range
£ 0.2002 - £ 0.1754

Stock Levels
5020 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Threaded Screw Support 25.4 mm M4 Female Thread Fix

10109212

Price Range
£ 0.197 - £ 0.1885

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    7.1 mm
Screw & Lock Support 6.4 mm PA

10119846

Price Range
£ 0.231 - £ 0.2225

Stock Levels
40400 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Hole Diameter A
    4.0 mm
Screw & Lock Support 12.7 mm PA

10119884

Price Range
£ 0.248 - £ 0.2381

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Hole Diameter A
    4.0 mm
Screw & Lock Support 19.1 mm PA

10119921

Price Range
£ 0.2707 - £ 0.2593

Stock Levels
16719 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Hole Diameter A
    4.0 mm
Screw & Lock Support 25.4 mm PA

10119976

Price Range
£ 0.2948 - £ 0.282

Stock Levels
10800 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Hole Diameter A
    4.0 mm
Screw & Lock Support 6.0 mm PA

10119839

Price Range
£ 0.2282 - £ 0.2197

Stock Levels
100 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Hole Diameter A
    4.0 mm
Screw & Lock Support 11.1 mm PA

10119877

Price Range
£ 0.2438 - £ 0.2338

Stock Levels
186 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Hole Diameter A
    4.0 mm
Screw & Lock Support 17.5 mm PA

10119914

Price Range
£ 0.265 - £ 0.2537

Stock Levels
50894 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Hole Diameter A
    4.0 mm
Threaded Screw Support 19.1 mm Female Thread Fix

10108161

Price Range
£ 0.1128 - £ 0.0987

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Female Thread Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Screw & Lock Support 28.6 mm PA

10109205

Price Range
£ 0.2002 - £ 0.1754

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    7.1 mm