Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Panel Thickness | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|
| £ 0.3019 - £ 0.3075 | 13200 In stock |
|
#6
|
1.378 in
35.0 mm
|
||
| £ 0.2017 - £ 0.2303 | 4000 In stock |
|
M4
|
0.752 in
19.1 mm
|
||
| £ 0.14 - £ 0.16 | Request the lead time here |
|
M4
|
0.374 in
9.5 mm
|
||
| £ 0.1754 - £ 0.2002 | 80 In stock |
|
|
1 in
25.4 mm
|
||
| £ 0.2786 - £ 0.3022 | 4000 In stock |
|
M4 x 0.7
|
1.248 in
31.7 mm
|
||
| £ 0.2239 - £ 0.2324 | 28695 In stock |
|
M4
|
0.311 in
7.9 mm
|
||
| £ 0.2017 - £ 0.2303 | Request the lead time here |
|
|
0.374 in
9.5 mm
|
||
| £ 0.2438 - £ 0.2537 | Request the lead time here |
|
M4
|
0.563 in
14.3 mm
|
||
| £ 0.2636 - £ 0.2749 | 31000 In stock |
|
M4
|
0.811 in
20.6 mm
|
||
| £ 0.231 - £ 0.2409 | Request the lead time here |
|
M4
|
0.374 in
9.5 mm
|
||
| £ 0.2508 - £ 0.2608 | Request the lead time here |
|
M4
|
0.626 in
15.9 mm
|
||
| £ 0.2721 - £ 0.2834 | 50150 In stock |
|
M4
|
0.874 in
22.2 mm
|
||
| £ 0.194 - £ 0.2201 | 1963 In stock |
|
|
0.252 in
6.4 mm
|
||
| £ 0.194 - £ 0.2201 | 2 In stock |
|
|
0.437 in
11.1 mm
|
||
| £ 0.1816 - £ 0.2065 | Request the lead time here |
|
|
0.626 in
15.9 mm
|
||
| £ 0.2188 - £ 0.2503 | 998 In stock |
|
M4
|
0.189 in
4.8 mm
|
||
| £ 0.1754 - £ 0.2002 | 5020 In stock |
|
|
0.374 in
9.5 mm
|
||
| £ 0.1885 - £ 0.197 | 3000 In stock |
|
M4
|
1 in
25.4 mm
|
||
| £ 0.1842 - £ 0.1927 | 4655 In stock |
|
|
0.5 in
12.7 mm
|
||
| £ 0.1816 - £ 0.2065 | 61 In stock |
|
|
0.189 in
4.8 mm