Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Panel Thickness | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|
| £ 0.1284 - £ 0.1284 | Request the lead time here |
|
#6-32
|
0.5 in
12.7 mm
|
||
| £ 0.1183 - £ 0.1183 | Request the lead time here |
|
#6-32
|
0.126 in
3.2 mm
|
||
| £ 0.1219 - £ 0.1219 | Request the lead time here |
|
#6-32
|
0.374 in
9.5 mm
|
||
| £ 0.1192 - £ 0.1217 | Request the lead time here |
|
#6-32
|
0.252 in
6.4 mm
|
||
| £ 0.1321 - £ 0.1321 | Request the lead time here |
|
#6-32
|
0.626 in
15.9 mm
|
||
| £ 0.1231 - £ 0.1231 | Request the lead time here |
|
#6-32
|
0.311 in
7.9 mm
|
||
| £ 0.127 - £ 0.127 | Request the lead time here |
|
#6-32
|
0.437 in
11.1 mm
|
||
| £ 0.1199 - £ 0.1199 | 3000 In stock |
|
#6-32
|
0.189 in
4.8 mm
|
||
| £ 0.225 - £ 0.25 | 14500 In stock |
|
#8-32
|
0.874 in
22.2 mm
|
||
| £ 0.1654 - £ 0.189 | Request the lead time here |
|
M4
|
0.5 in
12.7 mm
|
||
| 10017067 | £ 0.1654 - £ 0.189 | 3900 In stock |
|
M3
|
0.252 in
6.4 mm
|
|
| £ 0.0289 - £ 0.0464 | Request the lead time here |
|
M4
|
0.752 in
19.1 mm
|
||
| £ 0.1654 - £ 0.189 | Request the lead time here |
|
M3
|
0.5 in
12.7 mm
|
||
| 10010266 | £ 0.0807 - £ 0.0858 | 2968 In stock |
|
M4
|
0.189 in
4.8 mm
|
|
| £ 0.0996 - £ 0.106 | 500 In stock |
|
M2.5
|
0.394 in
10.0 mm
|
||
| £ 0.0993 - £ 0.1103 | Request the lead time here |
|
|
0.5 in
12.7 mm
|
||
| 10017142 | £ 0.1654 - £ 0.189 | Request the lead time here |
|
M4
|
0.189 in
4.8 mm
|
|
| £ 0.1654 - £ 0.189 | 998 In stock |
|
M4
|
0.563 in
14.3 mm
|
||
| £ 0.0839 - £ 0.0892 | Request the lead time here |
|
M3
|
0.374 in
9.5 mm
|
||
| £ 0.5995 - £ 0.5995 | 1058 In stock |
|
M2.5
|
0.118 in
3.0 mm