10175217
TCBNS-M2.5-10
| Quantity | Unit price |
|---|---|
| 500 - 4999 | £ 0.106 |
| 5000 - 9999 | £ 0.1039 |
| 10000 - 19999 | £ 0.1017 |
| 20000 + | £ 0.0996 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Hole A Fix Type | Snap Lock Fix |
| Hole B Fix Type | Male Thread Fix |
| Compatible Thread Sizes (All) | M2.5 |
| Hole Diameter A | 3.0 mm |
| Hole Diameter A | 0.118 in |
| Spacer Length | 0.394 in |
| Spacer Length | 10.0 mm |
| Thread Length | 0.236 in |
| Thread Length | 6.0 mm |
| Full Material | Polyamide 66 |
| Material Flammability Standard | UL94 HB |
| Locking Head Height A | 0.157 in |
| Locking Head Height A | 4.0 mm |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue