Menu Search

Hexagonal Threaded Supports

In stock

These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
193 results
Product SKUs information
Essentra Part Number Price range Availability Panel Thickness Compatible Thread Sizes (All) Spacer Length View
£ 0.2017 - £ 0.2303 11990 In stock
M4
15.9 mm
£ 0.2017 - £ 0.2303 Request the lead time here
M4
22.2 mm
£ 0.2017 - £ 0.2303 Request the lead time here
M4
12.7 mm
£ 0.1871 - £ 0.1956 Request the lead time here
9.6 mm
£ 0.9737 - £ 0.9737 500 In stock
#6
4.9 mm
£ 0.1754 - £ 0.2002 430 In stock
15.9 mm
£ 0.1754 - £ 0.2002 Request the lead time here
22.2 mm
£ 0.1754 - £ 0.2002 2701 In stock
12.7 mm
£ 0.1885 - £ 0.197 1000 In stock
M4
13.6 mm
£ 0.2877 - £ 0.299 9599 In stock
28.5 mm
£ 0.14 - £ 0.16 Request the lead time here
M4
25.4 mm
£ 0.1754 - £ 0.2002 Request the lead time here
15.9 mm
£ 0.2508 - £ 0.2608 Request the lead time here
M4
15.9 mm
£ 0.2721 - £ 0.2834 50150 In stock
M4
22.2 mm
£ 0.2017 - £ 0.2303 3000 In stock
12.7 mm
£ 0.2197 - £ 0.2282 100 In stock
M4
6.0 mm
£ 0.2338 - £ 0.2438 186 In stock
M4
11.1 mm
£ 0.2188 - £ 0.2503 2800 In stock
M4
9.5 mm
£ 0.1803 - £ 0.2052 6000 In stock
6.4 mm
10017029 £ 0.1816 - £ 0.2065 Request the lead time here
12.7 mm
  • of 10
Threaded Screw Support 15.9 mm M4 Female Thread Fix

10013717

Price Range
£ 0.2303 - £ 0.2017

Stock Levels
11990 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    7.1 mm
Threaded Screw Support 22.2 mm M4 Female Thread Fix

10013755

Price Range
£ 0.2303 - £ 0.2017

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    7.1 mm
Threaded Screw Support 12.7 mm M4 Female Thread Fix

10011195

Price Range
£ 0.2303 - £ 0.2017

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    7.1 mm
Screw Fastened Spacer 9.6 mm UL94 V-2

10184301

Price Range
£ 0.1956 - £ 0.1871

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread Fix
  • Hole Diameter A
    4.0 mm
  • Spacer Length
    9.6 mm
Screw Fastened Spacer 4.9 mm #6 UL94 V-2

10378830

Price Range
£ 0.9737 - £ 0.9737

Stock Levels
500 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Compatible Thread Sizes (All)
    #6
  • Hole Diameter A
    4.0 mm
Threaded Screw Support 15.9 mm Female Thread Fix

10013700

Price Range
£ 0.2002 - £ 0.1754

Stock Levels
430 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Threaded Screw Support 22.2 mm Female Thread Fix

10013748

Price Range
£ 0.2002 - £ 0.1754

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Threaded Screw Support 12.7 mm Female Thread Fix

10011188

Price Range
£ 0.2002 - £ 0.1754

Stock Levels
2701 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Threaded Screw Support 13.6 mm M4 Female Thread Fix

10109236

Price Range
£ 0.197 - £ 0.1885

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    7.1 mm
Screw Fastened Spacer 28.5 mm UL94 V-2

10184332

Price Range
£ 0.299 - £ 0.2877

Stock Levels
9599 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread Fix
  • Hole Diameter A
    4.0 mm
  • Spacer Length
    28.5 mm
Threaded Screw Support 25.4 mm M4 Female Thread Fix

10108208

Price Range
£ 0.16 - £ 0.14

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Female Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    7.1 mm
Screw Support 15.9 mm Female Thread Fix Nylon 6/6 Natural

10011201

Price Range
£ 0.2002 - £ 0.1754

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Screw & Lock Support 15.9 mm PA

10119907

Price Range
£ 0.2608 - £ 0.2508

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Hole Diameter A
    4.0 mm
Screw & Lock Support 22.2 mm PA

10119945

Price Range
£ 0.2834 - £ 0.2721

Stock Levels
50150 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Hole Diameter A
    4.0 mm
Screw & Lock Support 12.7 mm Nylon 6/6

10109182

Price Range
£ 0.2303 - £ 0.2017

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Screw & Lock Support 6.0 mm PA

10119839

Price Range
£ 0.2282 - £ 0.2197

Stock Levels
100 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Hole Diameter A
    4.0 mm
Screw & Lock Support 11.1 mm PA

10119877

Price Range
£ 0.2438 - £ 0.2338

Stock Levels
186 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Hole Diameter A
    4.0 mm
Screw & Lock Support M4 UL94 V-0 9.5 mm PA

10017005

Price Range
£ 0.2503 - £ 0.2188

Stock Levels
2800 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    4.4 mm
Screw & Lock Support #8-32 6.4 mm UL94 V-2 Nylon 6/6

10024218

Price Range
£ 0.2052 - £ 0.1803

Stock Levels
6000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Hole Diameter A
    4.0 mm
  • Spacer Length
    6.4 mm
Screw & Lock Support M4 UL94 V-2 12.7 mm Nylon 6/6

10017029

Price Range
£ 0.2065 - £ 0.1816

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter A
    3.2 mm