Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Panel Thickness | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|
| 10010167 | £ 0.087 - £ 0.0925 | 2564 In stock |
|
M3
|
0.626 in
15.9 mm
|
|
| £ 0.0839 - £ 0.0892 | Request the lead time here |
|
M3
|
0.374 in
9.5 mm
|
||
| 10010273 | £ 0.0822 - £ 0.0874 | 1351 In stock |
|
M4
|
0.252 in
6.4 mm
|
|
| 10010204 | £ 0.0792 - £ 0.0843 | 1000 In stock |
|
M3
|
0.126 in
3.2 mm
|
|
| £ 0.0851 - £ 0.0905 | 3000 In stock |
|
M3
|
0.5 in
12.7 mm
|
||
| £ 0.1217 - £ 0.1352 | 3000 In stock |
|
|
0.626 in
15.9 mm
|
||
| £ 0.0993 - £ 0.1103 | Request the lead time here |
|
|
0.5 in
12.7 mm
|
||
| £ 0.1754 - £ 0.2002 | Request the lead time here |
|
|
1 in
25.4 mm
|
||
| 10011256 | £ 0.1754 - £ 0.2002 | 5920 In stock |
|
|
0.374 in
9.5 mm
|
|
| £ 0.1903 - £ 0.2176 | 2307 In stock |
|
|
0.626 in
15.9 mm
|
||
| £ 0.1903 - £ 0.2176 | Request the lead time here |
|
|
0.874 in
22.2 mm
|
||
| 10016985 | £ 0.1816 - £ 0.2065 | 1021 In stock |
|
M4
|
0.311 in
7.9 mm
|
|
| £ 0.1803 - £ 0.2052 | 9 In stock |
|
|
0.752 in
19.1 mm
|
||
| £ 0.2188 - £ 0.2503 | Request the lead time here |
|
M3
|
0.5 in
12.7 mm
|
||
| 10016947 | £ 0.1816 - £ 0.2065 | Request the lead time here |
|
|
0.126 in
3.2 mm
|
|
| £ 0.4479 - £ 0.4677 | 872 In stock |
|
|
0.236 in
6.0 mm
|
||
| £ 0.2849 - £ 0.2976 | 985 In stock |
|
M4
|
0.591 in
15.0 mm
|
||
| 10175323 | £ 0.5046 - £ 0.5046 | Request the lead time here |
|
|
0.787 in
20.0 mm
|
|
| £ 0.0996 - £ 0.106 | Request the lead time here |
|
|
0.315 in
8.0 mm
|
||
| £ 0.2593 - £ 0.265 | Request the lead time here |
|
M2.5
|
0.787 in
20.0 mm