Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Panel Thickness | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|
| £ 0.5145 - £ 0.5244 | Request the lead time here |
|
M2.5
|
0.315 in
8.0 mm
|
||
| £ 0.1803 - £ 0.2052 | 955 In stock |
|
|
0.5 in
12.7 mm
|
||
| £ 0.0996 - £ 0.106 | Request the lead time here |
|
M4
|
0.236 in
6.0 mm
|
||
| £ 0.2017 - £ 0.2303 | 7100 In stock |
|
M4
|
0.626 in
15.9 mm
|
||
| £ 0.1654 - £ 0.189 | Request the lead time here |
|
M3
|
0.437 in
11.1 mm
|
||
| £ 0.1654 - £ 0.189 | 46 In stock |
|
M3
|
0.5 in
12.7 mm
|
||
| 10017067 | £ 0.1654 - £ 0.189 | 3900 In stock |
|
M3
|
0.252 in
6.4 mm
|
|
| £ 0.1654 - £ 0.189 | Request the lead time here |
|
M4
|
0.126 in
3.2 mm
|
||
| £ 0.1654 - £ 0.189 | Request the lead time here |
|
M4
|
0.5 in
12.7 mm
|
||
| £ 0.1654 - £ 0.189 | 1000 In stock |
|
M3
|
0.311 in
7.9 mm
|
||
| £ 0.1654 - £ 0.189 | Request the lead time here |
|
M3
|
0.563 in
14.3 mm
|
||
| £ 0.6406 - £ 0.6534 | Request the lead time here |
|
|
0.394 in
10.0 mm
|
||
| 10175330 | £ 0.5357 - £ 0.5357 | 3658 In stock |
|
|
0.118 in
3.0 mm
|
|
| £ 0.0996 - £ 0.106 | 81 In stock |
|
M4
|
0.394 in
10.0 mm
|
||
| £ 0.5995 - £ 0.5995 | Request the lead time here |
|
M2.5
|
0.118 in
3.0 mm
|
||
| £ 0.2017 - £ 0.2303 | 4000 In stock |
|
M4
|
0.752 in
19.1 mm
|
||
| £ 0.2017 - £ 0.2303 | Request the lead time here |
|
M4
|
0.374 in
9.5 mm
|
||
| £ 0.2905 - £ 0.2962 | Request the lead time here |
|
M4
|
0.5 in
12.7 mm
|
||
| £ 0.2112 - £ 0.2197 | Request the lead time here |
|
|
0.752 in
19.1 mm
|
||
| £ 0.14 - £ 0.16 | 35 In stock |
|
M4
|
0.626 in
15.9 mm