Menu Search

Hexagonal Threaded Supports

In stock

These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
193 results
Product SKUs information
Essentra Part Number Price range Availability Panel Thickness Compatible Thread Sizes (All) Spacer Length View
£ 0.1754 - £ 0.2002 2701 In stock
12.7 mm
£ 0.2017 - £ 0.2303 Request the lead time here
M4
12.7 mm
£ 0.1885 - £ 0.197 1000 In stock
M4
13.6 mm
£ 0.2877 - £ 0.299 Request the lead time here
28.5 mm
£ 0.1871 - £ 0.1956 Request the lead time here
9.6 mm
10013885 £ 0.12 - £ 0.125 8000 In stock
13.9 mm
£ 0.1257 - £ 0.1309 Request the lead time here
17.1 mm
£ 0.119 - £ 0.124 4000 In stock
10.7 mm
£ 0.1431 - £ 0.1488 Request the lead time here
23.4 mm
10013878 £ 0.119 - £ 0.124 3838 In stock
10.7 mm
£ 0.1345 - £ 0.1401 Request the lead time here
20.2 mm
10017081 £ 0.1654 - £ 0.189 7036 In stock
M3
9.5 mm
£ 0.1654 - £ 0.189 2998 In stock
M4
15.9 mm
£ 0.1654 - £ 0.189 Request the lead time here
M4
11.1 mm
10017050 £ 0.1654 - £ 0.189 903 In stock
M3
4.8 mm
10010266 £ 0.0807 - £ 0.0858 2968 In stock
M4
4.8 mm
£ 0.5995 - £ 0.5995 Request the lead time here
M2.5
3.0 mm
£ 0.1654 - £ 0.189 Request the lead time here
M3
11.1 mm
£ 0.1654 - £ 0.189 Request the lead time here
M4
3.2 mm
£ 0.6406 - £ 0.6534 Request the lead time here
10.0 mm
  • of 10
Threaded Screw Support 12.7 mm Female Thread Fix

10011188

Price Range
£ 0.2002 - £ 0.1754

Stock Levels
2701 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Threaded Screw Support 12.7 mm M4 Female Thread Fix

10011195

Price Range
£ 0.2303 - £ 0.2017

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    7.1 mm
Threaded Screw Support 13.6 mm M4 Female Thread Fix

10109236

Price Range
£ 0.197 - £ 0.1885

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    7.1 mm
Screw Fastened Spacer 28.5 mm UL94 V-2

10184332

Price Range
£ 0.299 - £ 0.2877

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread Fix
  • Hole Diameter A
    4.0 mm
  • Spacer Length
    28.5 mm
Screw Fastened Spacer 9.6 mm UL94 V-2

10184301

Price Range
£ 0.1956 - £ 0.1871

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread Fix
  • Hole Diameter A
    4.0 mm
  • Spacer Length
    9.6 mm
Screw & Lock Support M4 13.9 mm Nylon 6/6 Natural

10013885

Price Range
£ 0.125 - £ 0.12

Stock Levels
8000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.8 mm
Screw & Lock Support M4 17.1 mm Nylon 6/6 Natural

10013847

Price Range
£ 0.1309 - £ 0.1257

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.8 mm
Screw & Lock Support #6-32 10.7 mm Nylon 6/6 Natural

10013830

Price Range
£ 0.124 - £ 0.119

Stock Levels
4000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.8 mm
Screw & Lock Support M4 23.4 mm Nylon 6/6 Natural

10013861

Price Range
£ 0.1488 - £ 0.1431

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.8 mm
Screw & Lock Support M4 10.7 mm Nylon 6/6 Natural

10013878

Price Range
£ 0.124 - £ 0.119

Stock Levels
3838 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.8 mm
Screw & Lock Support M4 20.2 mm Nylon 6/6 Natural

10013854

Price Range
£ 0.1401 - £ 0.1345

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.8 mm
Screw & Lock Support M3 UL94 V-2 9.5 mm PA

10017081

Price Range
£ 0.189 - £ 0.1654

Stock Levels
7036 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    4.4 mm
Screw & Lock Support M4 UL94 V-2 15.9 mm PA

10017128

Price Range
£ 0.189 - £ 0.1654

Stock Levels
2998 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    4.4 mm
Screw & Lock Support M4 UL94 V-2 11.1 mm PA

10017166

Price Range
£ 0.189 - £ 0.1654

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    4.4 mm
Screw & Lock Support M3 UL94 V-2 4.8 mm PA

10017050

Price Range
£ 0.189 - £ 0.1654

Stock Levels
903 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    4.4 mm
Screw & Lock Support M4 4.8 mm PA Natural

10010266

Price Range
£ 0.0858 - £ 0.0807

Stock Levels
2968 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Hole Diameter A
    3.9 mm
Screw & Lock Support 3.0 mm PA

10175255

Price Range
£ 0.5995 - £ 0.5995

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M2.5
  • Hole Diameter A
    3.0 mm
Screw & Lock Support M3 UL94 V-2 11.1 mm PA

10017098

Price Range
£ 0.189 - £ 0.1654

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    4.4 mm
Screw & Lock Support M4 UL94 V-2 3.2 mm PA

10017135

Price Range
£ 0.189 - £ 0.1654

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    4.4 mm
Screw & Lock Support 10.0 mm Nylon 6/6

10175293

Price Range
£ 0.6534 - £ 0.6406

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Hole Diameter A
    3.0 mm
  • Spacer Length
    10.0 mm