Menu Search

Hexagonal Insulation Standoffs

In stock

These Standoffs are designed to be installed by hand and do not require assembly equipment. The hexagonal standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
137 results
Product SKUs information
Essentra Part Number Price range Availability External Thread Size Distance Across Flats Thread Length Spacer Length View
10314517 £ 1.65 - £ 1.68 Request the lead time here
7.0 mm
6.0 mm
6.0 mm
£ 1.65 - £ 1.68 287 In stock
7.0 mm
6.0 mm
5.0 mm
£ 1.845 - £ 1.875 Request the lead time here
M3
6.0 mm
6.0 mm
10.0 mm
£ 1.107 - £ 1.1294 Request the lead time here
6.4 mm
6.0 mm
15.0 mm
£ 1.1025 - £ 1.1475 100 In stock
6.4 mm
6.0 mm
20.0 mm
£ 1.152 - £ 1.20 Request the lead time here
6.4 mm
6.0 mm
25.0 mm
£ 1.0956 - £ 1.1183 102 In stock
6.4 mm
6.0 mm
15.0 mm
£ 1.1463 - £ 1.1936 98 In stock
6.4 mm
6.0 mm
30.0 mm
£ 1.1055 - £ 1.1279 Request the lead time here
6.4 mm
6.0 mm
20.0 mm
£ 2.61 - £ 2.61 97 In stock
6.4 mm
6.0 mm
40.0 mm
£ 2.955 - £ 2.955 296 In stock
8.0 mm
6.0 mm
30.0 mm
£ 3.1609 - £ 3.1609 Request the lead time here
9.5 mm
9.0 mm
25.0 mm
£ 1.7999 - £ 1.875 153 In stock
12.7 mm
12.7 mm
30.0 mm
£ 2.325 - £ 2.415 Request the lead time here
12.7 mm
12.7 mm
55.0 mm
£ 2.82 - £ 2.82 197 In stock
9.5 mm
9.0 mm
20.0 mm
£ 3.9599 - £ 3.9599 100 In stock
12.7 mm
12.7 mm
25.0 mm
£ 2.205 - £ 2.295 200 In stock
12.7 mm
12.7 mm
50.0 mm
£ 1.0582 - £ 1.079 200 In stock
6.4 mm
6.0 mm
18.0 mm
£ 1.3755 - £ 1.404 Request the lead time here
8.0 mm
6.0 mm
18.0 mm
£ 1.3725 - £ 1.4294 527 In stock
8.0 mm
6.0 mm
40.0 mm
  • of 7
Male To Male Standoff Hexagonal 7.0 mm M2.5 6.0 mm PA

10314517

Price Range
£ 1.68 - £ 1.65

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    6.0 mm
  • Thread Length
    6.0 mm
Male To Male Standoff Hexagonal 7.0 mm M2.5 5.0 mm PA

10161593

Price Range
£ 1.68 - £ 1.65

Stock Levels
287 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    5.0 mm
  • Thread Length
    6.0 mm
Male To Male Standoff Hexagonal 6.0 mm M2.5 10.0 mm Nylon 6;Brass

10161562

Price Range
£ 1.875 - £ 1.845

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.0 mm
  • External Thread Size
    M3
  • Spacer Length
    10.0 mm
Male To Male Standoff Hexagonal 6.4 mm M2.5 15.0 mm Nylon 6

10156186

Price Range
£ 1.1294 - £ 1.107

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    6.0 mm
Male To Male Standoff Hexagonal 6.4 mm M2.5 20.0 mm Nylon 6

10156216

Price Range
£ 1.1475 - £ 1.1025

Stock Levels
100 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    6.0 mm
Male To Male Standoff Hexagonal 6.4 mm M2.5 25.0 mm Nylon 6

10156230

Price Range
£ 1.20 - £ 1.152

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    6.0 mm
Male To Male Standoff Hexagonal M3 15.0 mm Nylon 6;Brass

10010662

Price Range
£ 1.1183 - £ 1.0956

Stock Levels
102 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    6.0 mm
Male To Male Standoff Hexagonal M3 30.0 mm Nylon 6

10156346

Price Range
£ 1.1936 - £ 1.1463

Stock Levels
98 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    6.0 mm
Male To Male Standoff Hexagonal M3 20.0 mm Nylon 6

10156292

Price Range
£ 1.1279 - £ 1.1055

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    6.0 mm
Male To Male Standoff Hexagonal M3 40.0 mm Nylon 6

10156377

Price Range
£ 2.61 - £ 2.61

Stock Levels
97 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Spacer Length
    40.0 mm
  • Thread Length
    6.0 mm
Male To Male Standoff Hexagonal M4 30.0 mm Nylon 6

10156506

Price Range
£ 2.955 - £ 2.955

Stock Levels
296 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    6.0 mm
Male To Male Standoff Hexagonal M5 25.0 mm Nylon 6

10429488

Price Range
£ 3.1609 - £ 3.1609

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    9.5 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    9.0 mm
Male To Male Standoff Hexagonal 12.7 mm M6 30.0 mm Nylon 6

10156759

Price Range
£ 1.875 - £ 1.7999

Stock Levels
153 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    12.7 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    12.7 mm
Male To Male Standoff Hexagonal 12.7 mm M6 55.0 mm Polyamide

10156858

Price Range
£ 2.415 - £ 2.325

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    12.7 mm
  • Spacer Length
    55.0 mm
  • Thread Length
    12.7 mm
Male To Male Standoff Hexagonal M5 20.0 mm Polyamide

10156605

Price Range
£ 2.82 - £ 2.82

Stock Levels
197 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    9.5 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    9.0 mm
Male To Male Standoff Hexagonal 12.7 mm M6 25.0 mm Polyamide

10156728

Price Range
£ 3.9599 - £ 3.9599

Stock Levels
100 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    12.7 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    12.7 mm
Male To Male Standoff Hexagonal 12.7 mm M6 50.0 mm Nylon 6

10156834

Price Range
£ 2.295 - £ 2.205

Stock Levels
200 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    12.7 mm
  • Spacer Length
    50.0 mm
  • Thread Length
    12.7 mm
Male To Male Standoff Hexagonal M3 18.0 mm Polyamide

10156261

Price Range
£ 1.079 - £ 1.0582

Stock Levels
200 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    6.0 mm
Male To Male Standoff Hexagonal M4 18.0 mm Polyamide

10156438

Price Range
£ 1.404 - £ 1.3755

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    6.0 mm
Male To Male Standoff Hexagonal M4 40.0 mm Nylon 6

10156537

Price Range
£ 1.4294 - £ 1.3725

Stock Levels
527 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    40.0 mm
  • Thread Length
    6.0 mm