| Quantity | Unit price |
|---|---|
| 100 - 499 | £ 1.875 |
| 500 - 999 | £ 1.845 |
| 1000 + | £ 1.7999 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Spacer Shape | Hexagonal |
| Distance Across Flats | 0.5 in |
| Distance Across Flats | 12.7 mm |
| Spacer Length | 30.0 mm |
| Spacer Length | 1.181 in |
| Thread Length | 0.5 in |
| Thread Length | 12.7 mm |
| Material Flammability Standard | UL94 HB |
| Full Material | Polyamide 6 |
| Commodity Code | 7415330000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue