| Quantity | Unit price |
|---|---|
| 100 + | £ 3.1609 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Spacer Shape | Hexagonal |
| Distance Across Flats | 9.5 mm |
| Distance Across Flats | 0.374 in |
| Spacer Length | 0.984 in |
| Spacer Length | 25.0 mm |
| Thread Length | 0.354 in |
| Thread Length | 9.0 mm |
| Material Flammability Standard | UL94 HB |
| Full Material | Polyamide 6 |
| Commodity Code | 7415330000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue