Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Standoffs are designed to be installed by hand and do not require assembly equipment. The hexagonal standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | External Thread Size | Distance Across Flats | Thread Length | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| £ 1.875 - £ 1.875 | Request the lead time here |
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
||
| 10161586 | £ 0.801 - £ 0.8174 | 288 In stock |
|
0.276 in
7.0 mm
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
|
| £ 1.74 - £ 1.74 | 2500 In stock |
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
0.354 in
9.0 mm
|
||
| £ 3.1609 - £ 3.1609 | Request the lead time here |
|
0.374 in
9.5 mm
|
0.354 in
9.0 mm
|
0.984 in
25.0 mm
|
||
| £ 1.7999 - £ 1.875 | 153 In stock |
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
1.181 in
30.0 mm
|
||
| £ 2.325 - £ 2.415 | Request the lead time here |
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
2.165 in
55.0 mm
|
||
| £ 1.0956 - £ 1.1183 | 102 In stock |
|
0.252 in
6.4 mm
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
||
| 10161555 | £ 1.845 - £ 1.875 | 660 In stock |
|
0.276 in
7.0 mm
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
|
| £ 1.695 - £ 1.74 | 100 In stock |
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
0.276 in
7.0 mm
|
||
| £ 1.65 - £ 1.71 | 89 In stock |
|
0.374 in
9.5 mm
|
0.354 in
9.0 mm
|
1.772 in
45.0 mm
|
||
| £ 1.9949 - £ 2.085 | 198 In stock |
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
1.575 in
40.0 mm
|
||
| £ 1.1055 - £ 1.1279 | Request the lead time here |
|
0.252 in
6.4 mm
|
0.236 in
6.0 mm
|
0.787 in
20.0 mm
|
||
| £ 1.0762 - £ 1.0762 | Request the lead time here |
|
0.252 in
6.4 mm
|
0.236 in
6.0 mm
|
0.787 in
20.0 mm
|
||
| £ 1.3005 - £ 1.3274 | 98 In stock |
|
0.252 in
6.4 mm
|
0.236 in
6.0 mm
|
1.772 in
45.0 mm
|
||
| £ 1.152 - £ 1.20 | 96 In stock |
|
0.252 in
6.4 mm
|
0.236 in
6.0 mm
|
0.984 in
25.0 mm
|
||
| £ 2.325 - £ 2.415 | 52 In stock |
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
2.165 in
55.0 mm
|
||
| £ 1.0991 - £ 1.1206 | 99 In stock |
|
0.252 in
6.4 mm
|
0.236 in
6.0 mm
|
0.709 in
18.0 mm
|
||
| £ 3.1056 - £ 3.1056 | Request the lead time here |
|
0.252 in
6.4 mm
|
0.236 in
6.0 mm
|
1.575 in
40.0 mm
|
||
| 10156520 | £ 3.0055 - £ 3.0055 | Request the lead time here |
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
1.575 in
40.0 mm
|
|
| £ 3.0913 - £ 3.0913 | Request the lead time here |
|
0.374 in
9.5 mm
|
0.354 in
9.0 mm
|
0.984 in
25.0 mm