Menu Search

Hexagon Steel Nuts

In production

Hexagon steel nuts give a solid grip while preventing loosening due to vibration or motion. They are simple to tighten and relax with a normal wrench or pliers. Hexagon steel nuts give a solid grip while preventing loosening due to vibration or motion. They are simple to tighten and relax with a normal wrench or pliers. They are used with steel or stainless steel lead screws for low rotational speeds, manual control, clamping or locking actions, and dead weight reception.

Due to its material, it is used in applications that need high strength and durability but require lubrication to prevent the nut seizing with the screw.

These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment. Available as standard right-hand thread hexagon steel nuts as well as left-hand threaded.

Please note: Steel to steel contact surfaces are inappropriate for motorised motion.

  • Used in a variety of industrial applications, including in automotive, aerospace, and medical equipment.
  • Hexagon steel nuts give a solid grip while preventing loosening due to vibration or motion.
  • It is used in applications that need high strength and durability but require lubrication to prevent the nut seizing with the screw.
Material: Steel Series Code: SRL1338

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
46 results
Product SKUs information
Item Code Price range Availability Thread Size A/F tol. h11 d1 tol 7H Lead Thread Direction No. of starts View
£ 23.46 - £ 39.0966 Request the lead time here
TR44 x 7
65.0
44.0
7.0
Right Hand
1.0
£ 29.7126 - £ 49.521 Request the lead time here
TR40 x 14
60.0
40.0
14.0
Right Hand
2.0
£ 99.8988 - £ 166.5048 Request the lead time here
TR50 x 8
75.0
50.0
8.0
Left Hand
1.0
£ 7.7214 - £ 12.8724 Request the lead time here
TR24 x 5
36.0
24.0
5.0
Left Hand
1.0
£ 9.996 - £ 16.6566 Request the lead time here
TR24 x 10
36.0
24.0
10.0
Right Hand
2.0
£ 8.3028 - £ 13.8312 Request the lead time here
TR26 x 5
36.0
26.0
5.0
Right Hand
1.0
£ 6.1506 - £ 10.251 Request the lead time here
TR14 x 3
22.0
14.0
3.0
Left Hand
1.0
£ 7.6092 - £ 12.6888 Request the lead time here
TR26 x 10
36.0
26.0
10.0
Right Hand
2.0
£ 21.0936 - £ 35.1492 Request the lead time here
TR40 x 7
60.0
40.0
7.0
Right Hand
1.0
£ 17.0952 - £ 28.4886 Request the lead time here
TR36 x 6
55.0
36.0
6.0
Left Hand
1.0
£ 4.8756 - £ 8.1294 Request the lead time here
TR18 x 4
27.0
18.0
4.0
Right Hand
1.0
£ 12.4848 - £ 20.808 Request the lead time here
TR32 x 6
50.0
32.0
6.0
Right Hand
1.0
£ 10.6386 - £ 17.7276 Request the lead time here
TR28 x 5
41.0
28.0
5.0
Left Hand
1.0
£ 3.927 - £ 6.5382 Request the lead time here
TR14 x 3
22.0
14.0
3.0
Right Hand
1.0
£ 11.883 - £ 19.8084 Request the lead time here
TR30 x 6
46.0
30.0
6.0
Left Hand
1.0
£ 5.0898 - £ 8.4864 Request the lead time here
TR16 x 4
24.0
16.0
4.0
Left Hand
1.0
£ 4.947 - £ 8.2518 Request the lead time here
TR20 x 4
30.0
20.0
4.0
Right Hand
1.0
£ 9.3534 - £ 15.5856 Request the lead time here
TR30 x 6
46.0
30.0
6.0
Right Hand
1.0
£ 7.2726 - £ 12.1176 Request the lead time here
TR18 x 8
27.0
18.0
8.0
Right Hand
2.0
£ 7.0482 - £ 11.7504 Request the lead time here
TR20 x 8
30.0
20.0
8.0
Right Hand
2.0
  • of 3
Hexagon Nut TR44 x 7 66.0 Steel

20148584

Price Range
£ 39.0966 - £ 23.46

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR44 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    44.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
Hexagon Nut TR40 x 14 60.0 Steel

20148553

Price Range
£ 49.521 - £ 29.7126

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 14
  • No. of starts
    2.0
  • d1 tol 7H
    40.0
  • Lead
    14.0
  • Thread Direction
    Right Hand
Hexagon Nut TR50 x 8 75.0 Steel

20148614

Price Range
£ 166.5048 - £ 99.8988

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR50 x 8
  • No. of starts
    1.0
  • d1 tol 7H
    50.0
  • Lead
    8.0
  • Thread Direction
    Left Hand
Hexagon Nut TR24 x 5 36.0 Steel

20148423

Price Range
£ 12.8724 - £ 7.7214

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    24.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
Hexagon Nut TR24 x 10 36.0 Steel

20148409

Price Range
£ 16.6566 - £ 9.996

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 10
  • No. of starts
    2.0
  • d1 tol 7H
    24.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
Hexagon Nut TR26 x 5 39.0 Steel

20148430

Price Range
£ 13.8312 - £ 8.3028

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR26 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    26.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Hexagon Nut TR14 x 3 21.0 Steel

20148270

Price Range
£ 10.251 - £ 6.1506

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    14.0
  • Lead
    3.0
  • Thread Direction
    Left Hand
Hexagon Nut TR26 x 10 39.0 Steel

20149703

Price Range
£ 12.6888 - £ 7.6092

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR26 x 10
  • No. of starts
    2.0
  • d1 tol 7H
    26.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
Hexagon Nut TR40 x 7 60.0 Steel

20148560

Price Range
£ 35.1492 - £ 21.0936

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
Hexagon Nut TR36 x 6 54.0 Steel

20148546

Price Range
£ 28.4886 - £ 17.0952

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    36.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
Hexagon Nut TR18 x 4 27.0 Steel

20148324

Price Range
£ 8.1294 - £ 4.8756

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Hexagon Nut TR32 x 6 48.0 Steel

20148508

Price Range
£ 20.808 - £ 12.4848

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    32.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Hexagon Nut TR28 x 5 42.0 Steel

20148461

Price Range
£ 17.7276 - £ 10.6386

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR28 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    28.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
Hexagon Nut TR14 x 3 21.0 Steel

20148263

Price Range
£ 6.5382 - £ 3.927

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    14.0
  • Lead
    3.0
  • Thread Direction
    Right Hand
Hexagon Nut TR30 x 6 45.0 Steel

20148492

Price Range
£ 19.8084 - £ 11.883

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
Hexagon Nut TR16 x 4 24.0 Steel

20148300

Price Range
£ 8.4864 - £ 5.0898

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
Hexagon Nut TR20 x 4 30.0 Steel

20148355

Price Range
£ 8.2518 - £ 4.947

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Hexagon Nut TR30 x 6 45.0 Steel

20148485

Price Range
£ 15.5856 - £ 9.3534

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Hexagon Nut TR18 x 8 27.0 Steel

20148348

Price Range
£ 12.1176 - £ 7.2726

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 8
  • No. of starts
    2.0
  • d1 tol 7H
    18.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
Hexagon Nut TR20 x 8 30.0 Steel

20148379

Price Range
£ 11.7504 - £ 7.0482

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 8
  • No. of starts
    2.0
  • d1 tol 7H
    20.0
  • Lead
    8.0
  • Thread Direction
    Right Hand