20148508
20148508
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 20.808 |
| 10 - 19 | £ 18.7272 |
| 20 - 39 | £ 17.6868 |
| 40 - 49 | £ 15.606 |
| 50 - 99 | £ 14.5656 |
| 100 + | £ 12.4848 |
| Thread Size | TR32 x 6 |
|---|---|
| No. of starts | 1.0 |
| d1 tol 7H | 32.0 |
| Lead | 6.0 |
| Thread Direction | Right Hand |
| Contact Surface | 1430.0 |
| A/F tol. h11 | 50.0 |
| Weight kg | 0.567 |
| Material | Steel |
| Commodity Code | 7318290090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue