A Cap Screw, sometimes referred to as a Cap Head Bolt, are a type of threaded fastener that is commonly used when making mechanical connections between mating components. The Cap Head Screws ensure the objects are held together securely.
Cap Screws have a large head and a cylindrical shaft with an external thread. The head of the plastic cap screw is hexagonal in shape; these Hex Head Screws are available as either a flat head bolt or with a slotted drive.
Our Hexagon Head Cap Screw range is lightweight and also resistant to corrosion, oil, abraision, and most chemicals.
Our Hex Screw range is available in a choice of plastic materials, including;
Our Hex Head Screw colour options include; Black, Light Brown, Clear (Transparent), Maroon, Natural and White.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Pitch/TPI | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.0294 - £ 0.0362 | Request the lead time here |
M3
|
0.5 mm
|
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.0395 - £ 0.0488 | Request the lead time here |
M5
|
0.8 mm
|
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.0289 - £ 0.0357 | Request the lead time here |
M2.5 x 0.45
|
0.45 mm
|
Natural
|
Nylon 6/6
|
0.197 in
5.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.0294 - £ 0.0362 | Request the lead time here |
M2 x 0.4
|
0.4 mm
|
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.0867 - £ 0.1071 | Request the lead time here |
M6
|
1.0 mm
|
Natural
|
Nylon 6/6
|
1.969 in
50.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.2437 - £ 0.3008 | 500 In stock |
M10
|
1.5 mm
|
Natural
|
Nylon 6/6
|
2.362 in
60.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.0705 - £ 0.087 | Request the lead time here |
M4 x 0.7
|
0.7 mm
|
Natural
|
Nylon 6/6
|
0.984 in
25.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.1882 - £ 0.2323 | Request the lead time here |
M10 x 1.5
|
1.5 mm
|
Natural
|
Nylon 6/6
|
0.984 in
25.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.0306 - £ 0.0378 | Request the lead time here |
M2.5 x 0.45
|
0.45 mm
|
Natural
|
Nylon 6/6
|
0.984 in
25.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.0294 - £ 0.0362 | Request the lead time here |
M2.5 x 0.45
|
0.45 mm
|
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.0304 - £ 0.0375 | Request the lead time here |
M3
|
0.5 mm
|
Natural
|
Nylon 6/6
|
0.787 in
20.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.0527 - £ 0.0651 | Request the lead time here |
M5 x 0.8
|
0.8 mm
|
Natural
|
Nylon 6/6
|
1.378 in
35.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.0705 - £ 0.087 | Request the lead time here |
M5
|
0.8 mm
|
Natural
|
Nylon 6/6
|
0.236 in
6.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.0855 - £ 0.1055 | Request the lead time here |
M6
|
1.0 mm
|
Natural
|
Nylon 6/6
|
2.362 in
60.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.0491 - £ 0.0607 | Request the lead time here |
M5
|
0.8 mm
|
Natural
|
Nylon 6/6
|
0.984 in
25.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.0469 - £ 0.0579 | Request the lead time here |
M4 x 0.7
|
0.7 mm
|
Natural
|
Nylon 6/6
|
1.575 in
40.0 mm
|
External Hexagonal Slotted Drive
|
||
| 10297599 | £ 0.0356 - £ 0.044 | Request the lead time here |
M5 x 0.8
|
0.8 mm
|
Natural
|
Nylon 6/6
|
0.472 in
12.0 mm
|
External Hexagonal Slotted Drive
|
|
| £ 0.0563 - £ 0.0695 | 845 In stock |
M6
|
1.0 mm
|
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.0494 - £ 0.061 | Request the lead time here |
M5
|
0.8 mm
|
Natural
|
Nylon 6/6
|
1.181 in
30.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.056 - £ 0.0691 | Request the lead time here |
M6
|
1.0 mm
|
Natural
|
Nylon 6/6
|
0.472 in
12.0 mm
|
External Hexagonal Slotted Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue