Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A Cap Screw, sometimes referred to as a Cap Head Bolt, are a type of threaded fastener that is commonly used when making mechanical connections between mating components. The Cap Head Screws ensure the objects are held together securely.
Cap Screws have a large head and a cylindrical shaft with an external thread. The head of the plastic cap screw is hexagonal in shape; these Hex Head Screws are available as either a flat head bolt or with a slotted drive.
Our Hexagon Head Cap Screw range is lightweight and also resistant to corrosion, oil, abraision, and most chemicals.
Our Hex Screw range is available in a choice of plastic materials, including;
Our Hex Head Screw colour options include; Black, Light Brown, Clear (Transparent), Maroon, Natural and White.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Pitch/TPI | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 3.2175 - £ 3.2884 | Request the lead time here |
M16
|
2.0 mm
|
Natural
|
PA
|
2.362 in
60.0 mm
|
Hexagonal Drive
|
||
| £ 0.2239 - £ 0.2324 | Request the lead time here |
M6
|
|
Natural
|
PP
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
| £ 0.1545 - £ 0.1601 | Request the lead time here |
M3
|
|
Natural
|
PP
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
| £ 0.6917 - £ 0.7214 | Request the lead time here |
M8
|
|
Natural
|
PP
|
1.575 in
40.0 mm
|
Slotted Drive
|
||
| £ 0.1941 - £ 0.2026 | Request the lead time here |
M5
|
|
Natural
|
PP
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
| £ 3.2459 - £ 3.3876 | Request the lead time here |
M6
|
|
Natural
|
PVDF
|
0.984 in
25.0 mm
|
Hexagonal Drive
|
||
| £ 2.7214 - £ 2.8348 | Request the lead time here |
M6
|
|
Natural
|
PVDF
|
0.472 in
12.0 mm
|
Hexagonal Drive
|
||
| £ 0.1748 - £ 0.2158 | Request the lead time here |
M10 x 1.5
|
1.5 mm
|
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 2.764 - £ 2.8206 | Request the lead time here |
M16
|
2.0 mm
|
Natural
|
PA
|
1.181 in
30.0 mm
|
Hexagonal Drive
|
||
| £ 0.2097 - £ 0.2182 | Request the lead time here |
M5
|
|
Natural
|
PP
|
0.984 in
25.0 mm
|
Hexagonal Drive
|
||
| £ 0.1814 - £ 0.1899 | Request the lead time here |
M4
|
|
Natural
|
PP
|
0.394 in
10.0 mm
|
Hexagonal Drive
|
||
| £ 0.7611 - £ 0.7937 | Request the lead time here |
M8
|
|
Natural
|
PP
|
2.362 in
60.0 mm
|
Hexagonal Drive
|
||
| £ 0.0402 - £ 0.0496 | Request the lead time here |
M6
|
1.0 mm
|
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.0296 - £ 0.0366 | Request the lead time here |
M3
|
0.5 mm
|
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.0601 - £ 0.0742 | Request the lead time here |
M6
|
1.0 mm
|
Natural
|
Nylon 6/6
|
0.984 in
25.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.0306 - £ 0.0378 | Request the lead time here |
M3 x 0.5
|
0.5 mm
|
Natural
|
Nylon 6/6
|
0.984 in
25.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.0302 - £ 0.0373 | 1000 In stock |
M2.5 x 0.45
|
0.45 mm
|
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.029 - £ 0.0358 | Request the lead time here |
M2.5 x 0.45
|
0.45 mm
|
Natural
|
Nylon 6/6
|
0.236 in
6.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.1696 - £ 0.2093 | 500 In stock |
M8
|
1.25 mm
|
Natural
|
Nylon 6/6
|
1.181 in
30.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.0304 - £ 0.0375 | Request the lead time here |
M2 x 0.4
|
0.4 mm
|
Natural
|
Nylon 6/6
|
0.787 in
20.0 mm
|
External Hexagonal Slotted Drive