Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A Cap Screw, sometimes referred to as a Cap Head Bolt, are a type of threaded fastener that is commonly used when making mechanical connections between mating components. The Cap Head Screws ensure the objects are held together securely.
Cap Screws have a large head and a cylindrical shaft with an external thread. The head of the plastic cap screw is hexagonal in shape; these Hex Head Screws are available as either a flat head bolt or with a slotted drive.
Our Hexagon Head Cap Screw range is lightweight and also resistant to corrosion, oil, abraision, and most chemicals.
Our Hex Screw range is available in a choice of plastic materials, including;
Our Hex Head Screw colour options include; Black, Light Brown, Clear (Transparent), Maroon, Natural and White.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Pitch/TPI | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.1956 - £ 0.1956 | 22233 In stock |
M8
|
1.25 mm
|
Black
|
Nylon 6/6
|
0.787 in
20.0 mm
|
External Hexagonal Drive
|
||
| £ 0.0744 - £ 0.0744 | 20565 In stock |
M6
|
1.0 mm
|
Black
|
Nylon 6/6
|
0.394 in
10.0 mm
|
External Hexagonal Drive
|
||
| 10040621 | £ 0.1071 - £ 0.1071 | 6400 In stock |
M6
|
1.0 mm
|
Black
|
Nylon 6/6
|
1.575 in
40.0 mm
|
External Hexagonal Drive
|
|
| £ 0.265 - £ 0.2707 | 933 In stock |
M8
|
1.25 mm
|
Black
|
Nylon 6/6
|
2.362 in
60.0 mm
|
External Hexagonal Drive
|
||
| £ 0.4153 - £ 0.4153 | 125 In stock |
M10
|
1.5 mm
|
Black
|
Nylon 6/6
|
2.362 in
60.0 mm
|
External Hexagonal Drive
|
||
| £ 0.6392 - £ 0.6392 | 129 In stock |
M12
|
1.75 mm
|
Black
|
Nylon 6/6
|
2.362 in
60.0 mm
|
External Hexagonal Drive
|
||
| £ 0.0527 - £ 0.055 | 1000 In stock |
M3
|
0.5 mm
|
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
External Hexagonal Drive
|
||
| £ 0.0853 - £ 0.0853 | 2227 In stock |
M6
|
1.0 mm
|
Black
|
Nylon 6/6
|
0.787 in
20.0 mm
|
External Hexagonal Drive
|
||
| £ 0.2154 - £ 0.2154 | 22076 In stock |
M8
|
1.25 mm
|
Black
|
Nylon 6/6
|
1.181 in
30.0 mm
|
External Hexagonal Drive
|
||
| £ 0.2919 - £ 0.2919 | 600 In stock |
M10
|
1.5 mm
|
Black
|
Nylon 6/6
|
1.181 in
30.0 mm
|
External Hexagonal Drive
|
||
| £ 0.2268 - £ 0.2352 | 267 In stock |
M8
|
1.25 mm
|
Natural
|
Nylon 6/6
|
2.756 in
70.0 mm
|
External Hexagonal Drive
|
||
| £ 0.1601 - £ 0.1644 | 1000 In stock |
M5
|
0.8 mm
|
Natural
|
PA
|
1.969 in
50.0 mm
|
Hexagonal Drive
|
||
| £ 0.6066 - £ 0.6194 | 2165 In stock |
M16
|
2.0 mm
|
Natural
|
Nylon 6/6
|
0.787 in
20.0 mm
|
External Hexagonal Drive
|
||
| £ 0.7767 - £ 0.7937 | 769 In stock |
M16
|
2.0 mm
|
Natural
|
Nylon 6/6
|
2.362 in
60.0 mm
|
External Hexagonal Drive
|
||
| £ 0.8306 - £ 0.8476 | Request the lead time here |
M18
|
2.5 mm
|
Natural
|
PA
|
1.969 in
50.0 mm
|
Hexagonal Drive
|
||
| £ 0.7342 - £ 0.7498 | 4425 In stock |
M16
|
2.0 mm
|
Natural
|
Nylon 6/6
|
1.969 in
50.0 mm
|
External Hexagonal Drive
|
||
| £ 0.8632 - £ 0.8802 | 80 In stock |
M16
|
2.0 mm
|
Natural
|
Nylon 6/6
|
3.15 in
80.0 mm
|
External Hexagonal Drive
|
||
| £ 0.0538 - £ 0.0559 | 23400 In stock |
M2.5
|
0.45 mm
|
Natural
|
Nylon 6/6
|
0.236 in
6.0 mm
|
External Hexagonal Drive
|
||
| £ 0.163 - £ 0.1672 | Request the lead time here |
M8
|
1.25 mm
|
Natural
|
Nylon 6/6
|
0.984 in
25.0 mm
|
External Hexagonal Drive
|
||
| £ 0.197 - £ 0.2055 | 8417 In stock |
M8
|
1.25 mm
|
Natural
|
Nylon 6/6
|
1.969 in
50.0 mm
|
External Hexagonal Drive