Quantity | Unit price |
---|---|
250 - 2499 | £ 0.8476 |
2500 + | £ 0.8306 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Distance Across Flats | 1.063 in |
---|---|
Distance Across Flats | 27.0 mm |
Head Height | 11.5 mm |
Head Height | 0.453 in |
Thread Length | 50.0 mm |
Thread Length | 1.969 in |
Thread Size | M18 |
Colour | Natural |
Material | PA |
Head Type | Knurled w/Washer Face Head |
Screw Type | Fully Threaded Screw |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue