Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Male Heavy Duty Rods end with Integral Spherical Plain Bearing and are used to connect two rods, cables, or other components. They are made up of a threaded male stud on one end and an integrated spherical plain bearing on the other. The spherical plain bearing allows for angular misalignment and accepts radial and axial loads, making it ideal for applications requiring flexibility and load-carrying capabilities.
The rod end ball moves on a plastic bearing shell made of a glass fibre-filled nylon/Teflon composite. This design ensures a maintenance-free rod end. Heavy-duty plain-bearing rod ends feature less initial movement friction and almost no clearance. Another advantage of the plastic substance is that it can absorb numerous foreign particles, preventing harm.
It is threaded into the corresponding component. It can also endure temperatures ranging from -30C to +60C without losing load capacity. Higher temperatures lower load capacity. It is utilised in steering systems, suspension systems, and linkages for automotive, construction, and industrial automation applications.
Material: Steel Series Code: SRR3553, SRR3550
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread hand | d4 | l1 | d2 | d1 | d3 | l2 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 15.3918 - £ 21.9912 | Request the lead time here |
Left Hand
|
18.0
|
33.0
|
M5
|
5.0
|
11.11
|
20.0
|
||
| £ 51.7752 - £ 73.9704 | Request the lead time here |
Left Hand
|
50.0
|
78.0
|
M20
|
20.0
|
34.92
|
47.0
|
||
| £ 15.3918 - £ 21.9912 | Request the lead time here |
Right Hand
|
18.0
|
33.0
|
M5
|
5.0
|
11.11
|
20.0
|
||
| £ 32.9562 - £ 47.0832 | Request the lead time here |
Right Hand
|
36.0
|
60.0
|
M14
|
14.0
|
25.40
|
36.0
|
||
| £ 49.7556 - £ 71.0736 | Request the lead time here |
Right Hand
|
46.0
|
72.0
|
M18
|
18.0
|
31.75
|
44.0
|
||
| £ 15.3918 - £ 21.9912 | Request the lead time here |
Left Hand
|
20.0
|
36.0
|
M6
|
6.0
|
12.70
|
22.0
|
||
| £ 18.6864 - £ 26.6934 | Request the lead time here |
Right Hand
|
28.0
|
48.0
|
M10
|
10.0
|
19.05
|
29.0
|
||
| £ 76.3368 - £ 109.0584 | Request the lead time here |
Right Hand
|
60.0
|
94.0
|
M24
|
25.0
|
42.85
|
57.0
|
||
| £ 32.9562 - £ 47.0832 | Request the lead time here |
Left Hand
|
36.0
|
60.0
|
M14
|
14.0
|
25.40
|
36.0
|
||
| £ 24.072 - £ 34.3944 | Request the lead time here |
Left Hand
|
32.0
|
54.0
|
M12
|
12.0
|
22.22
|
33.0
|
||
| £ 76.3368 - £ 109.0584 | Request the lead time here |
Left Hand
|
60.0
|
94.0
|
M24
|
25.0
|
42.85
|
57.0
|
||
| £ 17.0748 - £ 24.3984 | Request the lead time here |
Right Hand
|
24.0
|
42.0
|
M8
|
8.0
|
15.87
|
25.0
|
||
| £ 106.1514 - £ 151.6434 | Request the lead time here |
Right Hand
|
70.0
|
110.0
|
M30
|
30.0
|
50.75
|
66.0
|
||
| £ 24.072 - £ 34.3944 | Request the lead time here |
Right Hand
|
32.0
|
54.0
|
M12
|
12.0
|
22.22
|
33.0
|
||
| £ 51.7752 - £ 73.9704 | Request the lead time here |
Right Hand
|
50.0
|
78.0
|
M20
|
20.0
|
34.92
|
47.0
|
||
| £ 15.3918 - £ 21.9912 | Request the lead time here |
Right Hand
|
20.0
|
36.0
|
M6
|
6.0
|
12.70
|
22.0
|
||
| £ 348.1872 - £ 497.403 | Request the lead time here |
Right Hand
|
102.0
|
163.0
|
M42
|
45.0
|
60.0
|
98.0
|
||
| £ 376.2066 - £ 537.438 | Request the lead time here |
Right Hand
|
112.0
|
185.0
|
M45
|
50.0
|
66.0
|
110.0
|
||
| £ 673.8324 - £ 962.6148 | Request the lead time here |
Right Hand
|
|
210.0
|
M60
|
60.0
|
80.0
|
125.0
|
||
| £ 410.3256 - £ 586.1736 | Request the lead time here |
Left Hand
|
112.0
|
185.0
|
M45
|
50.0
|
66.0
|
110.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue