Heavy Duty Pipe Caps protect the end of pipes from dust, debris and contaminants. Features a reinforced design foundation. Can resist temperatures ranging from 66C up to -40C.
Material: LDPE, PE Colour: Yellow, Black Series Code: SR1389
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | h | d1 | View | |
|---|---|---|---|---|---|---|---|
| £ 1.0347 - £ 2.6497 | 450 In stock |
Yellow
|
LDPE - PIR
|
1.181 in
30.0 mm
|
2.756 in
70.0 mm
|
||
| £ 0.0727 - £ 0.1788 | 4400 In stock |
Yellow
|
LDPE - PIR
|
0.5 in
12.7 mm
|
0.748 in
19.0 mm
|
||
| £ 0.4479 - £ 1.0125 | 11200 In stock |
Yellow
|
LDPE - PIR
|
1.047 in
26.6 mm
|
1.626 in
41.3 mm
|
||
| £ 0.4195 - £ 0.9966 | 350 In stock |
Yellow
|
LDPE - PIR
|
1.118 in
28.4 mm
|
1.496 in
38.0 mm
|
||
| £ 0.5598 - £ 1.1242 | 100 In stock |
Yellow
|
LDPE - PIR
|
1.047 in
26.6 mm
|
1.752 in
44.5 mm
|
||
| 10068922 | £ 0.6491 - £ 1.5946 | 240 In stock |
Yellow
|
LDPE - PIR
|
0.957 in
24.3 mm
|
2 in
50.8 mm
|
|
| £ 1.4316 - £ 3.1626 | 100 In stock |
Yellow
|
LDPE - PIR
|
1.22 in
31.0 mm
|
3.248 in
82.5 mm
|
||
| £ 0.6718 - £ 1.6477 | 420 In stock |
Yellow
|
LDPE - PIR
|
1.118 in
28.4 mm
|
2.126 in
54.0 mm
|
||
| £ 0.6846 - £ 1.754 | 3600 In stock |
Yellow
|
LDPE - PIR
|
1 in
25.4 mm
|
2.252 in
57.2 mm
|
||
| £ 0.5698 - £ 1.4271 | 760 In stock |
Yellow
|
LDPE - PIR
|
1.118 in
28.4 mm
|
1.878 in
47.7 mm
|
||
| £ 0.2693 - £ 0.8398 | 1549 In stock |
Yellow
|
LDPE - PIR
|
1 in
25.4 mm
|
1.252 in
31.8 mm
|
||
| £ 1.209 - £ 2.95 | 15 In stock |
Yellow
|
LDPE - PIR
|
1.22 in
31.0 mm
|
2.996 in
76.1 mm
|
||
| £ 0.4039 - £ 0.9913 | 800 In stock |
Yellow
|
LDPE - PIR
|
0.969 in
24.6 mm
|
1.378 in
35.0 mm
|
||
| 10083383 | £ 0.0978 - £ 0.2896 | 3250 In stock |
Yellow
|
LDPE - PIR
|
0.677 in
17.2 mm
|
0.843 in
21.4 mm
|
|
| 10139639 | £ 1.5449 - £ 3.5613 | 800 In stock |
Black
|
LDPE - PIR
|
1.201 in
30.5 mm
|
3.5 in
88.9 mm
|
|
| £ 0.4394 - £ 1.0816 | 300 In stock |
Black
|
LDPE - PIR
|
1.047 in
26.6 mm
|
1.626 in
41.3 mm
|
||
| £ 0.3855 - £ 0.9434 | 240 In stock |
Yellow
|
LDPE - PIR
|
0.898 in
22.8 mm
|
1.343 in
34.1 mm
|
||
| £ 0.866 - £ 1.7301 | 60 In stock |
Yellow
|
LDPE - PIR
|
1.197 in
30.4 mm
|
2.5 in
63.5 mm
|
||
| 10104408 | £ 0.7115 - £ 1.972 | 3225 In stock |
Black
|
LDPE - PIR
|
1.047 in
26.6 mm
|
2.374 in
60.3 mm
|
|
| £ 0.3401 - £ 0.8743 | 960 In stock |
Yellow
|
LDPE - PIR
|
0.976 in
24.8 mm
|
1.315 in
33.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue