| Quantity | Unit price |
|---|---|
| 30 - 299 | £ 1.754 |
| 300 + | £ 0.6846 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d1 | 2.252 in |
|---|---|
| d1 | 57.2 mm |
| h | 25.4 mm |
| h | 1 in |
| Colour | Yellow |
| Material | LDPE - PIR |
| Commodity Code | 3926909790 |
| Recycled Content Percentage % | 98% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue