10083376
12080
| Quantity | Unit price |
|---|---|
| 400 - 3999 | £ 0.1788 |
| 4000 + | £ 0.0727 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d1 | 19.0 mm |
|---|---|
| d1 | 0.748 in |
| h | 12.7 mm |
| h | 0.5 in |
| Colour | Yellow |
| Material | LDPE - PIR |
| Commodity Code | 3926909790 |
| Recycled Content Percentage % | 98% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue