Menu Search

Hardened Steel Shafts

In production

These Hardened Steel Shafts are robust and reliable components used in various mechanical applications. They are used with all types of linear bushings. They combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.

The shafts are made from high-quality steel that undergoes a specialised hardening process, resulting in increased strength, longevity, and resistance to wear and corrosion. When combined with a linear ball bushing, it ensures smooth and precise rotational motion.

Their material makes them suitable for applications that require heavy-duty performance, such as industrial machinery, automotive systems, and medical devices.

  • Combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.
  • Suitable for applications such as industrial machinery, automotive systems, and medical devices.
  • Shafts made from high-quality steel that undergoes a specialised hardening process.
Material: Steel Series Code: SRL177060, SRL177050, SRL177040, SRL177030, SRL177025, SRL177020, SRL177016, SRL177012, SRL177010, SRL177008, SRL177006, SRL177005

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1,427 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 l1 View
£ 106.9572 - £ 178.2552 Request the lead time here
0.4
5.0
4600.0
£ 125.2254 - £ 208.7022 Request the lead time here
0.4
5.0
5550.0
£ 103.8258 - £ 173.043 Request the lead time here
0.4
5.0
4450.0
£ 112.5366 - £ 187.5678 Request the lead time here
0.4
5.0
4900.0
£ 100.266 - £ 167.1168 Request the lead time here
0.4
5.0
4250.0
£ 110.0784 - £ 183.4674 Request the lead time here
0.4
5.0
4750.0
£ 128.2548 - £ 213.7614 Request the lead time here
0.4
5.0
5700.0
£ 14.7594 - £ 24.5922 Request the lead time here
0.4
5.0
250.0
£ 11.2098 - £ 18.6762 Request the lead time here
0.4
5.0
150.0
£ 22.2054 - £ 37.0158 Request the lead time here
0.4
5.0
550.0
£ 28.0602 - £ 46.767 Request the lead time here
0.4
5.0
800.0
£ 20.9406 - £ 34.9044 Request the lead time here
0.4
5.0
500.0
£ 38.3826 - £ 63.9642 Request the lead time here
0.4
5.0
1200.0
£ 36.5466 - £ 60.9144 Request the lead time here
0.4
5.0
1100.0
£ 45.2472 - £ 75.4188 Request the lead time here
0.4
5.0
1550.0
£ 42.3198 - £ 70.533 Request the lead time here
0.4
5.0
1400.0
£ 41.2998 - £ 68.8296 Request the lead time here
0.4
5.0
1350.0
£ 50.082 - £ 83.4666 Request the lead time here
0.4
5.0
1800.0
£ 25.7958 - £ 42.993 Request the lead time here
0.4
5.0
700.0
£ 23.4498 - £ 39.0762 Request the lead time here
0.4
5.0
600.0
  • of 72
Hardened Shaft 5.0 4600.0 0.4 Steel

20337834

Price Range
£ 178.2552 - £ 106.9572

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    4600.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.736
  • Material
    Steel
Hardened Shaft 5.0 5550.0 0.4 Steel

20338022

Price Range
£ 208.7022 - £ 125.2254

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    5550.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.888
  • Material
    Steel
Hardened Shaft 5.0 4450.0 0.4 Steel

20337803

Price Range
£ 173.043 - £ 103.8258

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    4450.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.715
  • Material
    Steel
Hardened Shaft 5.0 4900.0 0.4 Steel

20337896

Price Range
£ 187.5678 - £ 112.5366

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    4900.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.784
  • Material
    Steel
Hardened Shaft 5.0 4250.0 0.4 Steel

20337766

Price Range
£ 167.1168 - £ 100.266

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    4250.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.680
  • Material
    Steel
Hardened Shaft 5.0 4750.0 0.4 Steel

20337865

Price Range
£ 183.4674 - £ 110.0784

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    4750.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.760
  • Material
    Steel
Hardened Shaft 5.0 5700.0 0.4 Steel

20338053

Price Range
£ 213.7614 - £ 128.2548

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    5700.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.912
  • Material
    Steel
Hardened Shaft 5.0 250.0 0.4 Steel

20336967

Price Range
£ 24.5922 - £ 14.7594

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    250.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.040
  • Material
    Steel
Hardened Shaft 5.0 150.0 0.4 Steel

20336943

Price Range
£ 18.6762 - £ 11.2098

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    150.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.024
  • Material
    Steel
Hardened Shaft 5.0 550.0 0.4 Steel

20337025

Price Range
£ 37.0158 - £ 22.2054

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    550.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.088
  • Material
    Steel
Hardened Shaft 5.0 800.0 0.4 Steel

20337070

Price Range
£ 46.767 - £ 28.0602

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    800.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.128
  • Material
    Steel
Hardened Shaft 5.0 500.0 0.4 Steel

20337018

Price Range
£ 34.9044 - £ 20.9406

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    500.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.080
  • Material
    Steel
Hardened Shaft 5.0 1200.0 0.4 Steel

20337155

Price Range
£ 63.9642 - £ 38.3826

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    1200.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.192
  • Material
    Steel
Hardened Shaft 5.0 1100.0 0.4 Steel

20337131

Price Range
£ 60.9144 - £ 36.5466

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    1100.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.176
  • Material
    Steel
Hardened Shaft 5.0 1550.0 0.4 Steel

20337223

Price Range
£ 75.4188 - £ 45.2472

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    1550.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.248
  • Material
    Steel
Hardened Shaft 5.0 1400.0 0.4 Steel

20337193

Price Range
£ 70.533 - £ 42.3198

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    1400.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.224
  • Material
    Steel
Hardened Shaft 5.0 1350.0 0.4 Steel

20337186

Price Range
£ 68.8296 - £ 41.2998

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    1350.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.216
  • Material
    Steel
Hardened Shaft 5.0 1800.0 0.4 Steel

20337278

Price Range
£ 83.4666 - £ 50.082

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    1800.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.288
  • Material
    Steel
Hardened Shaft 5.0 700.0 0.4 Steel

20337056

Price Range
£ 42.993 - £ 25.7958

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    700.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.112
  • Material
    Steel
Hardened Shaft 5.0 600.0 0.4 Steel

20337032

Price Range
£ 39.0762 - £ 23.4498

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    600.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.096
  • Material
    Steel