Menu Search

Hardened Steel Shafts

In production

These Hardened Steel Shafts are robust and reliable components used in various mechanical applications. They are used with all types of linear bushings. They combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.

The shafts are made from high-quality steel that undergoes a specialised hardening process, resulting in increased strength, longevity, and resistance to wear and corrosion. When combined with a linear ball bushing, it ensures smooth and precise rotational motion.

Their material makes them suitable for applications that require heavy-duty performance, such as industrial machinery, automotive systems, and medical devices.

  • Combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.
  • Suitable for applications such as industrial machinery, automotive systems, and medical devices.
  • Shafts made from high-quality steel that undergoes a specialised hardening process.
Material: Steel Series Code: SRL177060, SRL177050, SRL177040, SRL177030, SRL177025, SRL177020, SRL177016, SRL177012, SRL177010, SRL177008, SRL177006, SRL177005

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1,427 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 l1 View
£ 144.2484 - £ 240.414 Request the lead time here
1.5
60.0
1100.0
£ 394.128 - £ 656.88 Request the lead time here
1.5
50.0
5350.0
£ 426.3396 - £ 710.5728 Request the lead time here
1.5
50.0
5800.0
£ 404.8686 - £ 674.781 Request the lead time here
1.5
50.0
5500.0
£ 401.2986 - £ 668.8242 Request the lead time here
1.5
50.0
5450.0
£ 415.599 - £ 692.6718 Request the lead time here
1.5
50.0
5650.0
£ 19.7676 - £ 32.946 Request the lead time here
0.4
5.0
450.0
£ 18.5946 - £ 30.9978 Request the lead time here
0.4
5.0
400.0
£ 15.9528 - £ 26.5812 Request the lead time here
0.4
5.0
300.0
£ 12.3726 - £ 20.6244 Request the lead time here
0.4
5.0
200.0
£ 84.4458 - £ 140.7498 Request the lead time here
0.4
5.0
3450.0
£ 80.6718 - £ 134.4564 Request the lead time here
0.4
5.0
3250.0
£ 91.392 - £ 152.3166 Request the lead time here
0.4
5.0
3800.0
£ 88.2198 - £ 147.033 Request the lead time here
0.4
5.0
3650.0
£ 97.1142 - £ 161.8638 Request the lead time here
0.4
5.0
4100.0
£ 113.5362 - £ 189.2304 Request the lead time here
0.4
5.0
4950.0
£ 127.2552 - £ 212.0988 Request the lead time here
0.4
5.0
5650.0
£ 46.3794 - £ 77.3058 Request the lead time here
0.9
25.0
1050.0
£ 102.816 - £ 171.36 Request the lead time here
0.4
5.0
4400.0
£ 93.4932 - £ 155.8152 Request the lead time here
0.4
5.0
3900.0
  • of 72
Hardened Shaft 60.0 1100.0 1.5 Steel

20284978

Price Range
£ 240.414 - £ 144.2484

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    1100.0
  • Depth of hardness min
    1.5
  • Weight kg
    24.420
  • Material
    Steel
Hardened Shaft 50.0 5350.0 1.5 Steel

20284633

Price Range
£ 656.88 - £ 394.128

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    5350.0
  • Depth of hardness min
    1.5
  • Weight kg
    82.390
  • Material
    Steel
Hardened Shaft 50.0 5800.0 1.5 Steel

20284725

Price Range
£ 710.5728 - £ 426.3396

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    5800.0
  • Depth of hardness min
    1.5
  • Weight kg
    89.320
  • Material
    Steel
Hardened Shaft 50.0 5500.0 1.5 Steel

20284664

Price Range
£ 674.781 - £ 404.8686

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    5500.0
  • Depth of hardness min
    1.5
  • Weight kg
    84.700
  • Material
    Steel
Hardened Shaft 50.0 5450.0 1.5 Steel

20284657

Price Range
£ 668.8242 - £ 401.2986

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    5450.0
  • Depth of hardness min
    1.5
  • Weight kg
    83.930
  • Material
    Steel
Hardened Shaft 50.0 5650.0 1.5 Steel

20284695

Price Range
£ 692.6718 - £ 415.599

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    5650.0
  • Depth of hardness min
    1.5
  • Weight kg
    87.010
  • Material
    Steel
Hardened Shaft 5.0 450.0 0.4 Steel

20337001

Price Range
£ 32.946 - £ 19.7676

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    450.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.072
  • Material
    Steel
Hardened Shaft 5.0 400.0 0.4 Steel

20336998

Price Range
£ 30.9978 - £ 18.5946

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    400.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.064
  • Material
    Steel
Hardened Shaft 5.0 300.0 0.4 Steel

20336974

Price Range
£ 26.5812 - £ 15.9528

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    300.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.048
  • Material
    Steel
Hardened Shaft 5.0 200.0 0.4 Steel

20336950

Price Range
£ 20.6244 - £ 12.3726

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    200.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.032
  • Material
    Steel
Hardened Shaft 5.0 3450.0 0.4 Steel

20337605

Price Range
£ 140.7498 - £ 84.4458

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    3450.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.552
  • Material
    Steel
Hardened Shaft 5.0 3250.0 0.4 Steel

20337568

Price Range
£ 134.4564 - £ 80.6718

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    3250.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.520
  • Material
    Steel
Hardened Shaft 5.0 3800.0 0.4 Steel

20337674

Price Range
£ 152.3166 - £ 91.392

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    3800.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.608
  • Material
    Steel
Hardened Shaft 5.0 3650.0 0.4 Steel

20337643

Price Range
£ 147.033 - £ 88.2198

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    3650.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.584
  • Material
    Steel
Hardened Shaft 5.0 4100.0 0.4 Steel

20337735

Price Range
£ 161.8638 - £ 97.1142

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    4100.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.656
  • Material
    Steel
Hardened Shaft 5.0 4950.0 0.4 Steel

20337902

Price Range
£ 189.2304 - £ 113.5362

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    4950.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.792
  • Material
    Steel
Hardened Shaft 5.0 5650.0 0.4 Steel

20338046

Price Range
£ 212.0988 - £ 127.2552

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    5650.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.904
  • Material
    Steel
Hardened Shaft 25.0 1050.0 0.9 Steel

20338145

Price Range
£ 77.3058 - £ 46.3794

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    1050.0
  • Depth of hardness min
    0.9
  • Weight kg
    4.043
  • Material
    Steel
Hardened Shaft 5.0 4400.0 0.4 Steel

20337797

Price Range
£ 171.36 - £ 102.816

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    4400.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.704
  • Material
    Steel
Hardened Shaft 5.0 3900.0 0.4 Steel

20337698

Price Range
£ 155.8152 - £ 93.4932

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    3900.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.624
  • Material
    Steel