Menu Search

Hardened Steel Shafts

In production

These Hardened Steel Shafts are robust and reliable components used in various mechanical applications. They are used with all types of linear bushings. They combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.

The shafts are made from high-quality steel that undergoes a specialised hardening process, resulting in increased strength, longevity, and resistance to wear and corrosion. When combined with a linear ball bushing, it ensures smooth and precise rotational motion.

Their material makes them suitable for applications that require heavy-duty performance, such as industrial machinery, automotive systems, and medical devices.

  • Combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.
  • Suitable for applications such as industrial machinery, automotive systems, and medical devices.
  • Shafts made from high-quality steel that undergoes a specialised hardening process.
Material: Steel Series Code: SRL177060, SRL177050, SRL177040, SRL177030, SRL177025, SRL177020, SRL177016, SRL177012, SRL177010, SRL177008, SRL177006, SRL177005

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1,427 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 l1 View
£ 305.9796 - £ 509.9694 Request the lead time here
1.5
60.0
2450.0
£ 336.0696 - £ 560.1126 Request the lead time here
1.5
60.0
2700.0
£ 318.0258 - £ 530.043 Request the lead time here
1.5
60.0
2550.0
£ 281.9382 - £ 469.9038 Request the lead time here
1.5
60.0
2250.0
£ 114.1992 - £ 190.332 Request the lead time here
1.5
60.0
900.0
£ 330.072 - £ 550.1268 Request the lead time here
1.5
60.0
2650.0
£ 348.1158 - £ 580.1964 Request the lead time here
1.5
60.0
2800.0
£ 844.4784 - £ 1,407.4674 Request the lead time here
1.5
60.0
5350.0
£ 922.3146 - £ 1,537.191 Request the lead time here
1.5
60.0
5850.0
£ 649.7706 - £ 1,082.9544 Request the lead time here
1.5
60.0
4100.0
£ 945.6828 - £ 1,576.1346 Request the lead time here
1.5
60.0
6000.0
£ 805.5246 - £ 1,342.5342 Request the lead time here
1.5
60.0
5100.0
£ 891.2046 - £ 1,485.3342 Request the lead time here
1.5
60.0
5650.0
£ 898.9566 - £ 1,498.2576 Request the lead time here
1.5
60.0
5700.0
£ 937.9206 - £ 1,563.201 Request the lead time here
1.5
60.0
5950.0
£ 688.7244 - £ 1,147.8774 Request the lead time here
1.5
60.0
4350.0
£ 727.6884 - £ 1,212.8106 Request the lead time here
1.5
60.0
4600.0
£ 883.3608 - £ 1,472.268 Request the lead time here
1.5
60.0
5600.0
£ 860.0028 - £ 1,433.3346 Request the lead time here
1.5
60.0
5450.0
£ 766.5708 - £ 1,277.6112 Request the lead time here
1.5
60.0
4850.0
  • of 72
Hardened Shaft 60.0 2450.0 1.5 Steel

20285241

Price Range
£ 509.9694 - £ 305.9796

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    2450.0
  • Depth of hardness min
    1.5
  • Weight kg
    54.390
  • Material
    Steel
Hardened Shaft 60.0 2700.0 1.5 Steel

20285296

Price Range
£ 560.1126 - £ 336.0696

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    2700.0
  • Depth of hardness min
    1.5
  • Weight kg
    59.940
  • Material
    Steel
Hardened Shaft 60.0 2550.0 1.5 Steel

20285265

Price Range
£ 530.043 - £ 318.0258

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    2550.0
  • Depth of hardness min
    1.5
  • Weight kg
    56.610
  • Material
    Steel
Hardened Shaft 60.0 2250.0 1.5 Steel

20285203

Price Range
£ 469.9038 - £ 281.9382

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    2250.0
  • Depth of hardness min
    1.5
  • Weight kg
    49.950
  • Material
    Steel
Hardened Shaft 60.0 900.0 1.5 Steel

20284930

Price Range
£ 190.332 - £ 114.1992

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    900.0
  • Depth of hardness min
    1.5
  • Weight kg
    19.980
  • Material
    Steel
Hardened Shaft 60.0 2650.0 1.5 Steel

20285289

Price Range
£ 550.1268 - £ 330.072

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    2650.0
  • Depth of hardness min
    1.5
  • Weight kg
    58.830
  • Material
    Steel
Hardened Shaft 60.0 2800.0 1.5 Steel

20285319

Price Range
£ 580.1964 - £ 348.1158

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    2800.0
  • Depth of hardness min
    1.5
  • Weight kg
    62.160
  • Material
    Steel
Hardened Shaft 60.0 5350.0 1.5 Steel

20285821

Price Range
£ 1,407.4674 - £ 844.4784

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    5350.0
  • Depth of hardness min
    1.5
  • Weight kg
    118.770
  • Material
    Steel
Hardened Shaft 60.0 5850.0 1.5 Steel

20285920

Price Range
£ 1,537.191 - £ 922.3146

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    5850.0
  • Depth of hardness min
    1.5
  • Weight kg
    129.870
  • Material
    Steel
Hardened Shaft 60.0 4100.0 1.5 Steel

20285579

Price Range
£ 1,082.9544 - £ 649.7706

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    4100.0
  • Depth of hardness min
    1.5
  • Weight kg
    91.020
  • Material
    Steel
Hardened Shaft 60.0 6000.0 1.5 Steel

20285951

Price Range
£ 1,576.1346 - £ 945.6828

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    6000.0
  • Depth of hardness min
    1.5
  • Weight kg
    133.200
  • Material
    Steel
Hardened Shaft 60.0 5100.0 1.5 Steel

20285777

Price Range
£ 1,342.5342 - £ 805.5246

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    5100.0
  • Depth of hardness min
    1.5
  • Weight kg
    113.220
  • Material
    Steel
Hardened Shaft 60.0 5650.0 1.5 Steel

20285883

Price Range
£ 1,485.3342 - £ 891.2046

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    5650.0
  • Depth of hardness min
    1.5
  • Weight kg
    125.430
  • Material
    Steel
Hardened Shaft 60.0 5700.0 1.5 Steel

20285890

Price Range
£ 1,498.2576 - £ 898.9566

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    5700.0
  • Depth of hardness min
    1.5
  • Weight kg
    126.540
  • Material
    Steel
Hardened Shaft 60.0 5950.0 1.5 Steel

20285944

Price Range
£ 1,563.201 - £ 937.9206

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    5950.0
  • Depth of hardness min
    1.5
  • Weight kg
    132.090
  • Material
    Steel
Hardened Shaft 60.0 4350.0 1.5 Steel

20285623

Price Range
£ 1,147.8774 - £ 688.7244

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    4350.0
  • Depth of hardness min
    1.5
  • Weight kg
    96.570
  • Material
    Steel
Hardened Shaft 60.0 4600.0 1.5 Steel

20285678

Price Range
£ 1,212.8106 - £ 727.6884

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    4600.0
  • Depth of hardness min
    1.5
  • Weight kg
    102.120
  • Material
    Steel
Hardened Shaft 60.0 5600.0 1.5 Steel

20285876

Price Range
£ 1,472.268 - £ 883.3608

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    5600.0
  • Depth of hardness min
    1.5
  • Weight kg
    124.320
  • Material
    Steel
Hardened Shaft 60.0 5450.0 1.5 Steel

20285845

Price Range
£ 1,433.3346 - £ 860.0028

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    5450.0
  • Depth of hardness min
    1.5
  • Weight kg
    120.990
  • Material
    Steel
Hardened Shaft 60.0 4850.0 1.5 Steel

20285722

Price Range
£ 1,277.6112 - £ 766.5708

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    4850.0
  • Depth of hardness min
    1.5
  • Weight kg
    107.670
  • Material
    Steel