Menu Search

Hardened Steel Shafts

In production

These Hardened Steel Shafts are robust and reliable components used in various mechanical applications. They are used with all types of linear bushings. They combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.

The shafts are made from high-quality steel that undergoes a specialised hardening process, resulting in increased strength, longevity, and resistance to wear and corrosion. When combined with a linear ball bushing, it ensures smooth and precise rotational motion.

Their material makes them suitable for applications that require heavy-duty performance, such as industrial machinery, automotive systems, and medical devices.

  • Combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.
  • Suitable for applications such as industrial machinery, automotive systems, and medical devices.
  • Shafts made from high-quality steel that undergoes a specialised hardening process.
Material: Steel Series Code: SRL177060, SRL177050, SRL177040, SRL177030, SRL177025, SRL177020, SRL177016, SRL177012, SRL177010, SRL177008, SRL177006, SRL177005

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1,427 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 l1 View
£ 269.9022 - £ 449.8302 Request the lead time here
1.5
60.0
2150.0
£ 299.982 - £ 499.9734 Request the lead time here
1.5
60.0
2400.0
£ 96.5736 - £ 160.956 Request the lead time here
1.5
60.0
750.0
£ 161.0886 - £ 268.4844 Request the lead time here
1.5
60.0
1250.0
£ 167.2086 - £ 278.6742 Request the lead time here
1.5
60.0
1300.0
£ 197.5434 - £ 329.2458 Request the lead time here
1.5
60.0
1550.0
£ 23.6742 - £ 39.4638 Request the lead time here
1.5
60.0
150.0
£ 138.1284 - £ 230.214 Request the lead time here
1.5
60.0
1050.0
£ 126.5004 - £ 210.834 Request the lead time here
1.5
60.0
1000.0
£ 191.4948 - £ 319.158 Request the lead time here
1.5
60.0
1500.0
£ 78.7236 - £ 131.2128 Request the lead time here
1.5
60.0
600.0
£ 120.3192 - £ 200.532 Request the lead time here
1.5
60.0
950.0
£ 156.5496 - £ 260.916 Request the lead time here
1.5
60.0
1200.0
£ 55.0494 - £ 91.749 Request the lead time here
1.5
60.0
400.0
£ 735.4506 - £ 1,225.7442 Request the lead time here
1.5
60.0
4650.0
£ 494.0982 - £ 823.497 Request the lead time here
1.5
60.0
3100.0
£ 782.1564 - £ 1,303.6008 Request the lead time here
1.5
60.0
4950.0
£ 372.147 - £ 620.2518 Request the lead time here
1.5
60.0
3000.0
£ 501.8604 - £ 836.4306 Request the lead time here
1.5
60.0
3150.0
£ 525.2184 - £ 875.364 Request the lead time here
1.5
60.0
3300.0
  • of 72
Hardened Shaft 60.0 2150.0 1.5 Steel

20285180

Price Range
£ 449.8302 - £ 269.9022

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    2150.0
  • Depth of hardness min
    1.5
  • Weight kg
    47.730
  • Material
    Steel
Hardened Shaft 60.0 2400.0 1.5 Steel

20285234

Price Range
£ 499.9734 - £ 299.982

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    2400.0
  • Depth of hardness min
    1.5
  • Weight kg
    53.280
  • Material
    Steel
Hardened Shaft 60.0 750.0 1.5 Steel

20284909

Price Range
£ 160.956 - £ 96.5736

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    750.0
  • Depth of hardness min
    1.5
  • Weight kg
    16.650
  • Material
    Steel
Hardened Shaft 60.0 1250.0 1.5 Steel

20285005

Price Range
£ 268.4844 - £ 161.0886

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    1250.0
  • Depth of hardness min
    1.5
  • Weight kg
    27.750
  • Material
    Steel
Hardened Shaft 60.0 1300.0 1.5 Steel

20285012

Price Range
£ 278.6742 - £ 167.2086

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    1300.0
  • Depth of hardness min
    1.5
  • Weight kg
    28.860
  • Material
    Steel
Hardened Shaft 60.0 1550.0 1.5 Steel

20285067

Price Range
£ 329.2458 - £ 197.5434

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    1550.0
  • Depth of hardness min
    1.5
  • Weight kg
    34.410
  • Material
    Steel
Hardened Shaft 60.0 150.0 1.5 Steel

20284787

Price Range
£ 39.4638 - £ 23.6742

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    150.0
  • Depth of hardness min
    1.5
  • Weight kg
    3.330
  • Material
    Steel
Hardened Shaft 60.0 1050.0 1.5 Steel

20284961

Price Range
£ 230.214 - £ 138.1284

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    1050.0
  • Depth of hardness min
    1.5
  • Weight kg
    23.310
  • Material
    Steel
Hardened Shaft 60.0 1000.0 1.5 Steel

20284954

Price Range
£ 210.834 - £ 126.5004

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    1000.0
  • Depth of hardness min
    1.5
  • Weight kg
    22.200
  • Material
    Steel
Hardened Shaft 60.0 1500.0 1.5 Steel

20285050

Price Range
£ 319.158 - £ 191.4948

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    1500.0
  • Depth of hardness min
    1.5
  • Weight kg
    33.3600
  • Material
    Steel
Hardened Shaft 60.0 600.0 1.5 Steel

20284879

Price Range
£ 131.2128 - £ 78.7236

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    600.0
  • Depth of hardness min
    1.5
  • Weight kg
    13.320
  • Material
    Steel
Hardened Shaft 60.0 950.0 1.5 Steel

20284947

Price Range
£ 200.532 - £ 120.3192

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    950.0
  • Depth of hardness min
    1.5
  • Weight kg
    21.090
  • Material
    Steel
Hardened Shaft 60.0 1200.0 1.5 Steel

20284992

Price Range
£ 260.916 - £ 156.5496

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    1200.0
  • Depth of hardness min
    1.5
  • Weight kg
    26.640
  • Material
    Steel
Hardened Shaft 60.0 400.0 1.5 Steel

20284831

Price Range
£ 91.749 - £ 55.0494

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    400.0
  • Depth of hardness min
    1.5
  • Weight kg
    8.880
  • Material
    Steel
Hardened Shaft 60.0 4650.0 1.5 Steel

20285685

Price Range
£ 1,225.7442 - £ 735.4506

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    4650.0
  • Depth of hardness min
    1.5
  • Weight kg
    103.230
  • Material
    Steel
Hardened Shaft 60.0 3100.0 1.5 Steel

20285371

Price Range
£ 823.497 - £ 494.0982

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    3100.0
  • Depth of hardness min
    1.5
  • Weight kg
    68.820
  • Material
    Steel
Hardened Shaft 60.0 4950.0 1.5 Steel

20285746

Price Range
£ 1,303.6008 - £ 782.1564

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    4950.0
  • Depth of hardness min
    1.5
  • Weight kg
    109.890
  • Material
    Steel
Hardened Shaft 60.0 3000.0 1.5 Steel

20285357

Price Range
£ 620.2518 - £ 372.147

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    3000.0
  • Depth of hardness min
    1.5
  • Weight kg
    66.600
  • Material
    Steel
Hardened Shaft 60.0 3150.0 1.5 Steel

20285388

Price Range
£ 836.4306 - £ 501.8604

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    3150.0
  • Depth of hardness min
    1.5
  • Weight kg
    69.930
  • Material
    Steel
Hardened Shaft 60.0 3300.0 1.5 Steel

20285418

Price Range
£ 875.364 - £ 525.2184

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • l1
    3300.0
  • Depth of hardness min
    1.5
  • Weight kg
    73.260
  • Material
    Steel