Menu Search

Hardened Steel Shafts

In production

These Hardened Steel Shafts are robust and reliable components used in various mechanical applications. They are used with all types of linear bushings. They combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.

The shafts are made from high-quality steel that undergoes a specialised hardening process, resulting in increased strength, longevity, and resistance to wear and corrosion. When combined with a linear ball bushing, it ensures smooth and precise rotational motion.

Their material makes them suitable for applications that require heavy-duty performance, such as industrial machinery, automotive systems, and medical devices.

  • Combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.
  • Suitable for applications such as industrial machinery, automotive systems, and medical devices.
  • Shafts made from high-quality steel that undergoes a specialised hardening process.
Material: Steel Series Code: SRL177060, SRL177050, SRL177040, SRL177030, SRL177025, SRL177020, SRL177016, SRL177012, SRL177010, SRL177008, SRL177006, SRL177005

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1,427 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 l1 View
£ 81.5694 - £ 135.9456 Request the lead time here
0.4
10.0
5000.0
£ 72.6546 - £ 121.0944 Request the lead time here
0.4
10.0
4300.0
£ 79.7844 - £ 132.9672 Request the lead time here
0.4
10.0
4850.0
£ 79.1316 - £ 131.886 Request the lead time here
0.4
10.0
4800.0
£ 82.6302 - £ 137.7102 Request the lead time here
0.4
10.0
5100.0
£ 86.0982 - £ 143.5038 Request the lead time here
0.4
10.0
5350.0
£ 92.9118 - £ 154.8564 Request the lead time here
0.4
10.0
5900.0
£ 93.6156 - £ 156.0294 Request the lead time here
0.4
10.0
5950.0
£ 74.256 - £ 123.7566 Request the lead time here
0.4
6.0
3050.0
£ 75.2352 - £ 125.3988 Request the lead time here
0.4
6.0
3100.0
£ 92.055 - £ 153.4182 Request the lead time here
0.4
6.0
4000.0
£ 84.7518 - £ 141.2496 Request the lead time here
0.4
6.0
3600.0
£ 72.4812 - £ 120.7986 Request the lead time here
0.4
6.0
2950.0
£ 78.03 - £ 130.05 Request the lead time here
0.4
6.0
3250.0
£ 83.7726 - £ 139.6176 Request the lead time here
0.4
6.0
3550.0
£ 80.0598 - £ 133.4262 Request the lead time here
0.4
6.0
3350.0
£ 88.4238 - £ 147.3696 Request the lead time here
0.4
6.0
3800.0
£ 97.6242 - £ 162.7002 Request the lead time here
0.4
6.0
4300.0
£ 105.1518 - £ 175.2462 Request the lead time here
0.4
6.0
4700.0
£ 90.0558 - £ 150.093 Request the lead time here
0.4
6.0
3900.0
  • of 72
Hardened Shaft 10.0 5000.0 0.4 Steel

20276263

Price Range
£ 135.9456 - £ 81.5694

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    5000.0
  • Depth of hardness min
    0.4
  • Weight kg
    3.100
  • Material
    Steel
Hardened Shaft 10.0 4300.0 0.4 Steel

20276126

Price Range
£ 121.0944 - £ 72.6546

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    4300.0
  • Depth of hardness min
    0.4
  • Weight kg
    2.666
  • Material
    Steel
Hardened Shaft 10.0 4850.0 0.4 Steel

20276232

Price Range
£ 132.9672 - £ 79.7844

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    4850.0
  • Depth of hardness min
    0.4
  • Weight kg
    3.007
  • Material
    Steel
Hardened Shaft 10.0 4800.0 0.4 Steel

20276225

Price Range
£ 131.886 - £ 79.1316

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    4800.0
  • Depth of hardness min
    0.4
  • Weight kg
    2.976
  • Material
    Steel
Hardened Shaft 10.0 5100.0 0.4 Steel

20276287

Price Range
£ 137.7102 - £ 82.6302

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    5100.0
  • Depth of hardness min
    0.4
  • Weight kg
    3.1626
  • Material
    Steel
Hardened Shaft 10.0 5350.0 0.4 Steel

20276331

Price Range
£ 143.5038 - £ 86.0982

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    5350.0
  • Depth of hardness min
    0.4
  • Weight kg
    3.317
  • Material
    Steel
Hardened Shaft 10.0 5900.0 0.4 Steel

20276447

Price Range
£ 154.8564 - £ 92.9118

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    5900.0
  • Depth of hardness min
    0.4
  • Weight kg
    3.658
  • Material
    Steel
Hardened Shaft 10.0 5950.0 0.4 Steel

20276454

Price Range
£ 156.0294 - £ 93.6156

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    5950.0
  • Depth of hardness min
    0.4
  • Weight kg
    3.689
  • Material
    Steel
Hardened Shaft 6.0 3050.0 0.4 Steel

20273491

Price Range
£ 123.7566 - £ 74.256

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    3050.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.702
  • Material
    Steel
Hardened Shaft 6.0 3100.0 0.4 Steel

20273507

Price Range
£ 125.3988 - £ 75.2352

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    3100.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.713
  • Material
    Steel
Hardened Shaft 6.0 4000.0 0.4 Steel

20273682

Price Range
£ 153.4182 - £ 92.055

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    4000.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.920
  • Material
    Steel
Hardened Shaft 6.0 3600.0 0.4 Steel

20273606

Price Range
£ 141.2496 - £ 84.7518

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    3600.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.828
  • Material
    Steel
Hardened Shaft 6.0 2950.0 0.4 Steel

20273477

Price Range
£ 120.7986 - £ 72.4812

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    2950.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.679
  • Material
    Steel
Hardened Shaft 6.0 3250.0 0.4 Steel

20273538

Price Range
£ 130.05 - £ 78.03

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    3250.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.748
  • Material
    Steel
Hardened Shaft 6.0 3550.0 0.4 Steel

20273590

Price Range
£ 139.6176 - £ 83.7726

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    3550.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.817
  • Material
    Steel
Hardened Shaft 6.0 3350.0 0.4 Steel

20273552

Price Range
£ 133.4262 - £ 80.0598

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    3350.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.771
  • Material
    Steel
Hardened Shaft 6.0 3800.0 0.4 Steel

20273644

Price Range
£ 147.3696 - £ 88.4238

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    3800.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.874
  • Material
    Steel
Hardened Shaft 6.0 4300.0 0.4 Steel

20273743

Price Range
£ 162.7002 - £ 97.6242

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    4300.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.989
  • Material
    Steel
Hardened Shaft 6.0 4700.0 0.4 Steel

20273828

Price Range
£ 175.2462 - £ 105.1518

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    4700.0
  • Depth of hardness min
    0.4
  • Weight kg
    1.081
  • Material
    Steel
Hardened Shaft 6.0 3900.0 0.4 Steel

20273668

Price Range
£ 150.093 - £ 90.0558

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • l1
    3900.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.897
  • Material
    Steel