| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 133.4262 |
| 10 - 19 | £ 120.0846 |
| 20 - 39 | £ 113.4138 |
| 40 - 49 | £ 100.0722 |
| 50 - 99 | £ 93.4014 |
| 100 + | £ 80.0598 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d1 tol. h6 | 6.0 |
|---|---|
| l1 | 3350.0 |
| Depth of hardness min | 0.4 |
| Weight kg | 0.771 |
| Material | Steel |
| Commodity Code | 7215508000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue