Menu Search

Hardened Steel Shafts

In production

These Hardened Steel Shafts are robust and reliable components used in various mechanical applications. They are used with all types of linear bushings. They combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.

The shafts are made from high-quality steel that undergoes a specialised hardening process, resulting in increased strength, longevity, and resistance to wear and corrosion. When combined with a linear ball bushing, it ensures smooth and precise rotational motion.

Their material makes them suitable for applications that require heavy-duty performance, such as industrial machinery, automotive systems, and medical devices.

  • Combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.
  • Suitable for applications such as industrial machinery, automotive systems, and medical devices.
  • Shafts made from high-quality steel that undergoes a specialised hardening process.
Material: Steel Series Code: SRL177060, SRL177050, SRL177040, SRL177030, SRL177025, SRL177020, SRL177016, SRL177012, SRL177010, SRL177008, SRL177006, SRL177005

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1,427 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 l1 View
£ 47.1138 - £ 78.5196 Request the lead time here
0.4
5.0
1650.0
£ 49.1538 - £ 81.9264 Request the lead time here
0.4
5.0
1750.0
£ 64.923 - £ 108.2016 Request the lead time here
0.4
5.0
2450.0
£ 66.7998 - £ 111.333 Request the lead time here
0.4
5.0
2550.0
£ 77.469 - £ 129.1116 Request the lead time here
0.4
5.0
3100.0
£ 78.5502 - £ 130.917 Request the lead time here
0.4
5.0
3150.0
£ 89.2398 - £ 148.7364 Request the lead time here
0.4
5.0
3700.0
£ 85.5372 - £ 142.5552 Request the lead time here
0.4
5.0
3500.0
£ 43.2684 - £ 72.114 Request the lead time here
0.4
5.0
1450.0
£ 41.2998 - £ 68.8296 Request the lead time here
0.4
5.0
1350.0
£ 50.082 - £ 83.4666 Request the lead time here
0.4
5.0
1800.0
£ 42.3198 - £ 70.533 Request the lead time here
0.4
5.0
1400.0
£ 48.2256 - £ 80.376 Request the lead time here
0.4
5.0
1700.0
£ 46.155 - £ 76.9284 Request the lead time here
0.4
5.0
1600.0
£ 29.4678 - £ 49.113 Request the lead time here
0.4
5.0
850.0
£ 40.3206 - £ 67.2078 Request the lead time here
0.4
5.0
1300.0
£ 37.5054 - £ 62.5158 Request the lead time here
0.4
5.0
1150.0
£ 35.4858 - £ 59.1498 Request the lead time here
0.4
5.0
1050.0
£ 30.6408 - £ 51.0714 Request the lead time here
0.4
5.0
900.0
£ 32.946 - £ 54.9066 Request the lead time here
0.4
5.0
1000.0
  • of 72
Hardened Shaft 5.0 1650.0 0.4 Steel

20337247

Price Range
£ 78.5196 - £ 47.1138

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    1650.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.264
  • Material
    Steel
Hardened Shaft 5.0 1750.0 0.4 Steel

20337261

Price Range
£ 81.9264 - £ 49.1538

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    1750.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.280
  • Material
    Steel
Hardened Shaft 5.0 2450.0 0.4 Steel

20337407

Price Range
£ 108.2016 - £ 64.923

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    2450.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.392
  • Material
    Steel
Hardened Shaft 5.0 2550.0 0.4 Steel

20337421

Price Range
£ 111.333 - £ 66.7998

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    2550.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.408
  • Material
    Steel
Hardened Shaft 5.0 3100.0 0.4 Steel

20337537

Price Range
£ 129.1116 - £ 77.469

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    3100.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.496
  • Material
    Steel
Hardened Shaft 5.0 3150.0 0.4 Steel

20337544

Price Range
£ 130.917 - £ 78.5502

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    3150.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.504
  • Material
    Steel
Hardened Shaft 5.0 3700.0 0.4 Steel

20337650

Price Range
£ 148.7364 - £ 89.2398

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    3700.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.592
  • Material
    Steel
Hardened Shaft 5.0 3500.0 0.4 Steel

20337612

Price Range
£ 142.5552 - £ 85.5372

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    3500.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.560
  • Material
    Steel
Hardened Shaft 5.0 1450.0 0.4 Steel

20337209

Price Range
£ 72.114 - £ 43.2684

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    1450.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.232
  • Material
    Steel
Hardened Shaft 5.0 1350.0 0.4 Steel

20337186

Price Range
£ 68.8296 - £ 41.2998

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    1350.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.216
  • Material
    Steel
Hardened Shaft 5.0 1800.0 0.4 Steel

20337278

Price Range
£ 83.4666 - £ 50.082

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    1800.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.288
  • Material
    Steel
Hardened Shaft 5.0 1400.0 0.4 Steel

20337193

Price Range
£ 70.533 - £ 42.3198

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    1400.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.224
  • Material
    Steel
Hardened Shaft 5.0 1700.0 0.4 Steel

20337254

Price Range
£ 80.376 - £ 48.2256

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    1700.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.272
  • Material
    Steel
Hardened Shaft 5.0 1600.0 0.4 Steel

20337230

Price Range
£ 76.9284 - £ 46.155

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    1600.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.256
  • Material
    Steel
Hardened Shaft 5.0 850.0 0.4 Steel

20337087

Price Range
£ 49.113 - £ 29.4678

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    850.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.136
  • Material
    Steel
Hardened Shaft 5.0 1300.0 0.4 Steel

20337179

Price Range
£ 67.2078 - £ 40.3206

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    1300.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.208
  • Material
    Steel
Hardened Shaft 5.0 1150.0 0.4 Steel

20337148

Price Range
£ 62.5158 - £ 37.5054

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    1150.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.184
  • Material
    Steel
Hardened Shaft 5.0 1050.0 0.4 Steel

20337124

Price Range
£ 59.1498 - £ 35.4858

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    1050.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.168
  • Material
    Steel
Hardened Shaft 5.0 900.0 0.4 Steel

20337094

Price Range
£ 51.0714 - £ 30.6408

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    900.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.144
  • Material
    Steel
Hardened Shaft 5.0 1000.0 0.4 Steel

20337117

Price Range
£ 54.9066 - £ 32.946

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    1000.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.160
  • Material
    Steel