Menu Search

Hardened Steel Shafts

In production

These Hardened Steel Shafts are robust and reliable components used in various mechanical applications. They are used with all types of linear bushings. They combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.

The shafts are made from high-quality steel that undergoes a specialised hardening process, resulting in increased strength, longevity, and resistance to wear and corrosion. When combined with a linear ball bushing, it ensures smooth and precise rotational motion.

Their material makes them suitable for applications that require heavy-duty performance, such as industrial machinery, automotive systems, and medical devices.

  • Combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.
  • Suitable for applications such as industrial machinery, automotive systems, and medical devices.
  • Shafts made from high-quality steel that undergoes a specialised hardening process.
Material: Steel Series Code: SRL177060, SRL177050, SRL177040, SRL177030, SRL177025, SRL177020, SRL177016, SRL177012, SRL177010, SRL177008, SRL177006, SRL177005

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1,427 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 l1 View
£ 69.4212 - £ 115.7088 Request the lead time here
0.9
20.0
2150.0
£ 45.1248 - £ 75.2046 Request the lead time here
0.9
20.0
1200.0
£ 26.5812 - £ 44.2986 Request the lead time here
0.9
20.0
650.0
£ 43.809 - £ 73.0218 Request the lead time here
0.9
20.0
1150.0
£ 52.0608 - £ 86.7612 Request the lead time here
0.9
20.0
1500.0
£ 41.5854 - £ 69.309 Request the lead time here
0.9
20.0
1050.0
£ 56.7222 - £ 94.5336 Request the lead time here
0.9
20.0
1700.0
£ 42.6666 - £ 71.1144 Request the lead time here
0.9
20.0
1100.0
£ 77.7342 - £ 129.5604 Request the lead time here
0.9
20.0
2500.0
£ 88.3014 - £ 147.1656 Request the lead time here
0.9
20.0
2950.0
£ 93.8298 - £ 156.3762 Request the lead time here
0.9
20.0
3200.0
£ 81.2634 - £ 135.4458 Request the lead time here
0.9
20.0
2650.0
£ 79.968 - £ 133.2732 Request the lead time here
0.9
20.0
2600.0
£ 95.0946 - £ 158.4978 Request the lead time here
0.9
20.0
3250.0
£ 31.3446 - £ 52.2342 Request the lead time here
0.9
20.0
850.0
£ 49.8066 - £ 83.0178 Request the lead time here
0.9
20.0
1400.0
£ 57.8238 - £ 96.3798 Request the lead time here
0.9
20.0
1750.0
£ 30.0696 - £ 50.1228 Request the lead time here
0.9
20.0
800.0
£ 25.3776 - £ 42.2994 Request the lead time here
0.9
20.0
600.0
£ 51.0306 - £ 85.0476 Request the lead time here
0.9
20.0
1450.0
  • of 72
Hardened Shaft 20.0 2150.0 0.9 Steel

20279264

Price Range
£ 115.7088 - £ 69.4212

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    2150.0
  • Depth of hardness min
    0.9
  • Weight kg
    5.311
  • Material
    Steel
Hardened Shaft 20.0 1200.0 0.9 Steel

20279073

Price Range
£ 75.2046 - £ 45.1248

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1200.0
  • Depth of hardness min
    0.9
  • Weight kg
    2.964
  • Material
    Steel
Hardened Shaft 20.0 650.0 0.9 Steel

20278960

Price Range
£ 44.2986 - £ 26.5812

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    650.0
  • Depth of hardness min
    0.9
  • Weight kg
    1.606
  • Material
    Steel
Hardened Shaft 20.0 1150.0 0.9 Steel

20279066

Price Range
£ 73.0218 - £ 43.809

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1150.0
  • Depth of hardness min
    0.9
  • Weight kg
    2.841
  • Material
    Steel
Hardened Shaft 20.0 1500.0 0.9 Steel

20279134

Price Range
£ 86.7612 - £ 52.0608

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1500.0
  • Depth of hardness min
    0.9
  • Weight kg
    3.705
  • Material
    Steel
Hardened Shaft 20.0 1050.0 0.9 Steel

20279042

Price Range
£ 69.309 - £ 41.5854

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1050.0
  • Depth of hardness min
    0.9
  • Weight kg
    2.594
  • Material
    Steel
Hardened Shaft 20.0 1700.0 0.9 Steel

20279172

Price Range
£ 94.5336 - £ 56.7222

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1700.0
  • Depth of hardness min
    0.9
  • Weight kg
    4.1499
  • Material
    Steel
Hardened Shaft 20.0 1100.0 0.9 Steel

20279059

Price Range
£ 71.1144 - £ 42.6666

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1100.0
  • Depth of hardness min
    0.9
  • Weight kg
    2.717
  • Material
    Steel
Hardened Shaft 20.0 2500.0 0.9 Steel

20279332

Price Range
£ 129.5604 - £ 77.7342

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    2500.0
  • Depth of hardness min
    0.9
  • Weight kg
    6.175
  • Material
    Steel
Hardened Shaft 20.0 2950.0 0.9 Steel

20279424

Price Range
£ 147.1656 - £ 88.3014

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    2950.0
  • Depth of hardness min
    0.9
  • Weight kg
    7.287
  • Material
    Steel
Hardened Shaft 20.0 3200.0 0.9 Steel

20279479

Price Range
£ 156.3762 - £ 93.8298

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    3200.0
  • Depth of hardness min
    0.9
  • Weight kg
    7.904
  • Material
    Steel
Hardened Shaft 20.0 2650.0 0.9 Steel

20279363

Price Range
£ 135.4458 - £ 81.2634

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    2650.0
  • Depth of hardness min
    0.9
  • Weight kg
    6.546
  • Material
    Steel
Hardened Shaft 20.0 2600.0 0.9 Steel

20279356

Price Range
£ 133.2732 - £ 79.968

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    2600.0
  • Depth of hardness min
    0.9
  • Weight kg
    6.422
  • Material
    Steel
Hardened Shaft 20.0 3250.0 0.9 Steel

20279486

Price Range
£ 158.4978 - £ 95.0946

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    3250.0
  • Depth of hardness min
    0.9
  • Weight kg
    8.028
  • Material
    Steel
Hardened Shaft 20.0 850.0 0.9 Steel

20279004

Price Range
£ 52.2342 - £ 31.3446

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    850.0
  • Depth of hardness min
    0.9
  • Weight kg
    2.100
  • Material
    Steel
Hardened Shaft 20.0 1400.0 0.9 Steel

20279110

Price Range
£ 83.0178 - £ 49.8066

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1400.0
  • Depth of hardness min
    0.9
  • Weight kg
    3.458
  • Material
    Steel
Hardened Shaft 20.0 1750.0 0.9 Steel

20279189

Price Range
£ 96.3798 - £ 57.8238

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1750.0
  • Depth of hardness min
    0.9
  • Weight kg
    4.323
  • Material
    Steel
Hardened Shaft 20.0 800.0 0.9 Steel

20278991

Price Range
£ 50.1228 - £ 30.0696

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    800.0
  • Depth of hardness min
    0.9
  • Weight kg
    1.976
  • Material
    Steel
Hardened Shaft 20.0 600.0 0.9 Steel

20278953

Price Range
£ 42.2994 - £ 25.3776

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    600.0
  • Depth of hardness min
    0.9
  • Weight kg
    1.482
  • Material
    Steel
Hardened Shaft 20.0 1450.0 0.9 Steel

20279127

Price Range
£ 85.0476 - £ 51.0306

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1450.0
  • Depth of hardness min
    0.9
  • Weight kg
    3.582
  • Material
    Steel