Menu Search

Hardened Steel Shafts

In production

These Hardened Steel Shafts are robust and reliable components used in various mechanical applications. They are used with all types of linear bushings. They combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.

The shafts are made from high-quality steel that undergoes a specialised hardening process, resulting in increased strength, longevity, and resistance to wear and corrosion. When combined with a linear ball bushing, it ensures smooth and precise rotational motion.

Their material makes them suitable for applications that require heavy-duty performance, such as industrial machinery, automotive systems, and medical devices.

  • Combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.
  • Suitable for applications such as industrial machinery, automotive systems, and medical devices.
  • Shafts made from high-quality steel that undergoes a specialised hardening process.
Material: Steel Series Code: SRL177060, SRL177050, SRL177040, SRL177030, SRL177025, SRL177020, SRL177016, SRL177012, SRL177010, SRL177008, SRL177006, SRL177005

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1,427 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 l1 View
£ 227.613 - £ 379.3584 Request the lead time here
1.5
30.0
5350.0
£ 205.377 - £ 342.3018 Request the lead time here
1.5
30.0
4800.0
£ 251.8992 - £ 419.832 Request the lead time here
1.5
30.0
5950.0
£ 34.5066 - £ 57.5076 Request the lead time here
1.5
40.0
550.0
£ 199.3488 - £ 332.2446 Request the lead time here
1.5
30.0
4650.0
£ 209.4468 - £ 349.0848 Request the lead time here
1.5
30.0
4900.0
£ 241.7808 - £ 402.9714 Request the lead time here
1.5
30.0
5700.0
£ 19.941 - £ 33.2418 Request the lead time here
1.5
40.0
300.0
£ 98.1852 - £ 163.6488 Request the lead time here
0.4
5.0
4150.0
£ 108.018 - £ 180.03 Request the lead time here
0.4
5.0
4650.0
£ 126.2148 - £ 210.3648 Request the lead time here
0.4
5.0
5600.0
£ 29.8146 - £ 49.6944 Request the lead time here
1.5
30.0
650.0
£ 123.1242 - £ 205.2138 Request the lead time here
0.4
5.0
5450.0
£ 134.436 - £ 224.0532 Request the lead time here
0.4
5.0
6000.0
£ 117.708 - £ 196.1766 Request the lead time here
0.4
5.0
5150.0
£ 131.3454 - £ 218.9022 Request the lead time here
0.4
5.0
5850.0
£ 114.597 - £ 190.995 Request the lead time here
0.4
5.0
5000.0
£ 133.3956 - £ 222.3192 Request the lead time here
0.4
5.0
5950.0
£ 110.0784 - £ 183.4674 Request the lead time here
0.4
5.0
4750.0
£ 128.2548 - £ 213.7614 Request the lead time here
0.4
5.0
5700.0
  • of 72
Hardened Shaft 30.0 5350.0 1.5 Steel

20282264

Price Range
£ 379.3584 - £ 227.613

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    5350.0
  • Depth of hardness min
    1.5
  • Weight kg
    29.693
  • Material
    Steel
Hardened Shaft 30.0 4800.0 1.5 Steel

20282158

Price Range
£ 342.3018 - £ 205.377

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    4800.0
  • Depth of hardness min
    1.5
  • Weight kg
    26.640
  • Material
    Steel
Hardened Shaft 30.0 5950.0 1.5 Steel

20282387

Price Range
£ 419.832 - £ 251.8992

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    5950.0
  • Depth of hardness min
    1.5
  • Weight kg
    33.023
  • Material
    Steel
Hardened Shaft 40.0 550.0 1.5 Steel

20282493

Price Range
£ 57.5076 - £ 34.5066

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    550.0
  • Depth of hardness min
    1.5
  • Weight kg
    5.429
  • Material
    Steel
Hardened Shaft 30.0 4650.0 1.5 Steel

20282127

Price Range
£ 332.2446 - £ 199.3488

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    4650.0
  • Depth of hardness min
    1.5
  • Weight kg
    25.808
  • Material
    Steel
Hardened Shaft 30.0 4900.0 1.5 Steel

20282172

Price Range
£ 349.0848 - £ 209.4468

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    4900.0
  • Depth of hardness min
    1.5
  • Weight kg
    27.195
  • Material
    Steel
Hardened Shaft 30.0 5700.0 1.5 Steel

20282332

Price Range
£ 402.9714 - £ 241.7808

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    5700.0
  • Depth of hardness min
    1.5
  • Weight kg
    31.635
  • Material
    Steel
Hardened Shaft 40.0 300.0 1.5 Steel

20282448

Price Range
£ 33.2418 - £ 19.941

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    300.0
  • Depth of hardness min
    1.5
  • Weight kg
    2.961
  • Material
    Steel
Hardened Shaft 5.0 4150.0 0.4 Steel

20337742

Price Range
£ 163.6488 - £ 98.1852

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    4150.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.6641
  • Material
    Steel
Hardened Shaft 5.0 4650.0 0.4 Steel

20337841

Price Range
£ 180.03 - £ 108.018

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    4650.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.744
  • Material
    Steel
Hardened Shaft 5.0 5600.0 0.4 Steel

20338039

Price Range
£ 210.3648 - £ 126.2148

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    5600.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.896
  • Material
    Steel
Hardened Shaft 30.0 650.0 1.5 Steel

20338138

Price Range
£ 49.6944 - £ 29.8146

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    650.0
  • Depth of hardness min
    1.5
  • Weight kg
    3.608
  • Material
    Steel
Hardened Shaft 5.0 5450.0 0.4 Steel

20338008

Price Range
£ 205.2138 - £ 123.1242

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    5450.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.872
  • Material
    Steel
Hardened Shaft 5.0 6000.0 0.4 Steel

20338114

Price Range
£ 224.0532 - £ 134.436

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    6000.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.960
  • Material
    Steel
Hardened Shaft 5.0 5150.0 0.4 Steel

20337940

Price Range
£ 196.1766 - £ 117.708

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    5150.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.824
  • Material
    Steel
Hardened Shaft 5.0 5850.0 0.4 Steel

20338084

Price Range
£ 218.9022 - £ 131.3454

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    5850.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.936
  • Material
    Steel
Hardened Shaft 5.0 5000.0 0.4 Steel

20337919

Price Range
£ 190.995 - £ 114.597

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    5000.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.800
  • Material
    Steel
Hardened Shaft 5.0 5950.0 0.4 Steel

20338107

Price Range
£ 222.3192 - £ 133.3956

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    5950.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.952
  • Material
    Steel
Hardened Shaft 5.0 4750.0 0.4 Steel

20337865

Price Range
£ 183.4674 - £ 110.0784

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    4750.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.760
  • Material
    Steel
Hardened Shaft 5.0 5700.0 0.4 Steel

20338053

Price Range
£ 213.7614 - £ 128.2548

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    5.0
  • l1
    5700.0
  • Depth of hardness min
    0.4
  • Weight kg
    0.912
  • Material
    Steel