Menu Search

Hardened Steel Shafts

In production

These Hardened Steel Shafts are robust and reliable components used in various mechanical applications. They are used with all types of linear bushings. They combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.

The shafts are made from high-quality steel that undergoes a specialised hardening process, resulting in increased strength, longevity, and resistance to wear and corrosion. When combined with a linear ball bushing, it ensures smooth and precise rotational motion.

Their material makes them suitable for applications that require heavy-duty performance, such as industrial machinery, automotive systems, and medical devices.

  • Combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.
  • Suitable for applications such as industrial machinery, automotive systems, and medical devices.
  • Shafts made from high-quality steel that undergoes a specialised hardening process.
Material: Steel Series Code: SRL177060, SRL177050, SRL177040, SRL177030, SRL177025, SRL177020, SRL177016, SRL177012, SRL177010, SRL177008, SRL177006, SRL177005

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1,427 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 l1 View
£ 71.502 - £ 119.1768 Request the lead time here
0.4
10.0
4200.0
£ 92.208 - £ 153.6834 Request the lead time here
0.4
10.0
5850.0
£ 87.8322 - £ 146.3802 Request the lead time here
0.4
10.0
5500.0
£ 75.8778 - £ 126.4596 Request the lead time here
0.4
10.0
4550.0
£ 74.103 - £ 123.5118 Request the lead time here
0.4
10.0
4400.0
£ 12.1278 - £ 20.2164 Request the lead time here
0.6
12.0
200.0
£ 13.9842 - £ 23.307 Request the lead time here
0.6
12.0
250.0
£ 72.6546 - £ 121.0944 Request the lead time here
0.4
10.0
4300.0
£ 89.4744 - £ 149.124 Request the lead time here
0.4
10.0
5650.0
£ 48.5826 - £ 80.9778 Request the lead time here
0.9
20.0
1350.0
£ 63.8418 - £ 106.3962 Request the lead time here
0.9
20.0
2000.0
£ 67.0038 - £ 111.6798 Request the lead time here
0.9
20.0
2050.0
£ 82.212 - £ 137.0166 Request the lead time here
0.9
20.0
2700.0
£ 61.4244 - £ 102.3774 Request the lead time here
0.9
20.0
1900.0
£ 71.7468 - £ 119.5848 Request the lead time here
0.9
20.0
2250.0
£ 73.134 - £ 121.89 Request the lead time here
0.9
20.0
2300.0
£ 78.6522 - £ 131.0904 Request the lead time here
0.9
20.0
2550.0
£ 53.2236 - £ 88.7094 Request the lead time here
0.9
20.0
1550.0
£ 70.7574 - £ 117.9324 Request the lead time here
0.9
20.0
2200.0
£ 54.3864 - £ 90.6474 Request the lead time here
0.9
20.0
1600.0
  • of 72
Hardened Shaft 10.0 4200.0 0.4 Steel

20276102

Price Range
£ 119.1768 - £ 71.502

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    4200.0
  • Depth of hardness min
    0.4
  • Weight kg
    2.604
  • Material
    Steel
Hardened Shaft 10.0 5850.0 0.4 Steel

20276430

Price Range
£ 153.6834 - £ 92.208

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    5850.0
  • Depth of hardness min
    0.4
  • Weight kg
    3.627
  • Material
    Steel
Hardened Shaft 10.0 5500.0 0.4 Steel

20276362

Price Range
£ 146.3802 - £ 87.8322

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    5500.0
  • Depth of hardness min
    0.4
  • Weight kg
    3.410
  • Material
    Steel
Hardened Shaft 10.0 4550.0 0.4 Steel

20276171

Price Range
£ 126.4596 - £ 75.8778

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    4550.0
  • Depth of hardness min
    0.4
  • Weight kg
    2.821
  • Material
    Steel
Hardened Shaft 10.0 4400.0 0.4 Steel

20276140

Price Range
£ 123.5118 - £ 74.103

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    4400.0
  • Depth of hardness min
    0.4
  • Weight kg
    2.728
  • Material
    Steel
Hardened Shaft 12.0 200.0 0.6 Steel

20276492

Price Range
£ 20.2164 - £ 12.1278

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    200.0
  • Depth of hardness min
    0.6
  • Weight kg
    0.178
  • Material
    Steel
Hardened Shaft 12.0 250.0 0.6 Steel

20276508

Price Range
£ 23.307 - £ 13.9842

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    250.0
  • Depth of hardness min
    0.6
  • Weight kg
    0.223
  • Material
    Steel
Hardened Shaft 10.0 4300.0 0.4 Steel

20276126

Price Range
£ 121.0944 - £ 72.6546

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    4300.0
  • Depth of hardness min
    0.4
  • Weight kg
    2.666
  • Material
    Steel
Hardened Shaft 10.0 5650.0 0.4 Steel

20276393

Price Range
£ 149.124 - £ 89.4744

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    5650.0
  • Depth of hardness min
    0.4
  • Weight kg
    3.503
  • Material
    Steel
Hardened Shaft 20.0 1350.0 0.9 Steel

20279103

Price Range
£ 80.9778 - £ 48.5826

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1350.0
  • Depth of hardness min
    0.9
  • Weight kg
    3.335
  • Material
    Steel
Hardened Shaft 20.0 2000.0 0.9 Steel

20279233

Price Range
£ 106.3962 - £ 63.8418

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    2000.0
  • Depth of hardness min
    0.9
  • Weight kg
    4.940
  • Material
    Steel
Hardened Shaft 20.0 2050.0 0.9 Steel

20279240

Price Range
£ 111.6798 - £ 67.0038

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    2050.0
  • Depth of hardness min
    0.9
  • Weight kg
    5.064
  • Material
    Steel
Hardened Shaft 20.0 2700.0 0.9 Steel

20279370

Price Range
£ 137.0166 - £ 82.212

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    2700.0
  • Depth of hardness min
    0.9
  • Weight kg
    6.669
  • Material
    Steel
Hardened Shaft 20.0 1900.0 0.9 Steel

20279219

Price Range
£ 102.3774 - £ 61.4244

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1900.0
  • Depth of hardness min
    0.9
  • Weight kg
    4.693
  • Material
    Steel
Hardened Shaft 20.0 2250.0 0.9 Steel

20279288

Price Range
£ 119.5848 - £ 71.7468

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    2250.0
  • Depth of hardness min
    0.9
  • Weight kg
    5.558
  • Material
    Steel
Hardened Shaft 20.0 2300.0 0.9 Steel

20279295

Price Range
£ 121.89 - £ 73.134

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    2300.0
  • Depth of hardness min
    0.9
  • Weight kg
    5.681
  • Material
    Steel
Hardened Shaft 20.0 2550.0 0.9 Steel

20279349

Price Range
£ 131.0904 - £ 78.6522

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    2550.0
  • Depth of hardness min
    0.9
  • Weight kg
    6.299
  • Material
    Steel
Hardened Shaft 20.0 1550.0 0.9 Steel

20279141

Price Range
£ 88.7094 - £ 53.2236

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1550.0
  • Depth of hardness min
    0.9
  • Weight kg
    3.829
  • Material
    Steel
Hardened Shaft 20.0 2200.0 0.9 Steel

20279271

Price Range
£ 117.9324 - £ 70.7574

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    2200.0
  • Depth of hardness min
    0.9
  • Weight kg
    5.434
  • Material
    Steel
Hardened Shaft 20.0 1600.0 0.9 Steel

20279158

Price Range
£ 90.6474 - £ 54.3864

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1600.0
  • Depth of hardness min
    0.9
  • Weight kg
    3.952
  • Material
    Steel