Menu Search

Hardened Hollow Shafts

In production

Hardened Hollow Shafts are robust and reliable components used in various mechanical applications. They are used with linear bushings when weight reduction is necessary, but the structural integrity is not compromised. This weight decrease enables greater efficiency, lower energy usage, and increased manoeuvrability.

Its design allows fluids, gases, or electrical wires to travel through the centre of it. When paired with a linear ball bushing, it offers smooth and accurate rotational motion.

It is used in applications where high strength and durability are required and where weight reduction is also important, such as industrial machinery, automotive systems, and medical devices.

  • It is used in applications such as industrial machinery, automotive systems and medical devices.
  • Its lighter weight enables greater efficiency, lower energy usage and increased manoeuvrability.
  • The design allows fluids, gases or electrical wires to travel through its centre.
Material: Steel Series Code: SRL177150, SRL177140, SRL177130, SRL177125, SRL177120, SRL177116, SRL177112

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
832 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 d2 l1 View
£ 91.3614 - £ 152.2758 Request the lead time here
0.4
16.0
3000.0
£ 122.2266 - £ 203.7042 Request the lead time here
0.4
16.0
3250.0
£ 72.3282 - £ 120.5538 Request the lead time here
0.4
16.0
2250.0
£ 87.5568 - £ 145.9212 Request the lead time here
0.4
16.0
2850.0
£ 74.6232 - £ 124.3686 Request the lead time here
0.4
16.0
2350.0
£ 117.045 - £ 195.075 Request the lead time here
0.4
16.0
3100.0
£ 8.2722 - £ 13.7802 Request the lead time here
0.4
16.0
100.0
£ 56.1612 - £ 93.6054 Request the lead time here
0.4
16.0
1700.0
£ 79.9986 - £ 133.3344 Request the lead time here
0.4
16.0
2550.0
£ 78.6522 - £ 131.0904 Request the lead time here
0.4
16.0
2500.0
£ 48.6336 - £ 81.0594 Request the lead time here
0.4
16.0
1400.0
£ 131.8044 - £ 219.6672 Request the lead time here
0.4
16.0
3550.0
£ 70.9818 - £ 118.3098 Request the lead time here
0.4
16.0
2200.0
£ 67.2792 - £ 112.1388 Request the lead time here
0.4
16.0
2050.0
£ 43.4418 - £ 72.4098 Request the lead time here
0.4
16.0
1200.0
£ 63.7806 - £ 106.3044 Request the lead time here
0.4
16.0
2000.0
£ 123.9198 - £ 206.5398 Request the lead time here
0.4
16.0
3300.0
£ 120.5232 - £ 200.8686 Request the lead time here
0.4
16.0
3200.0
£ 27.6726 - £ 46.1142 Request the lead time here
0.4
16.0
800.0
£ 17.4216 - £ 29.0394 Request the lead time here
0.4
16.0
400.0
  • of 42
Hardened Hollow Shaft 16.0 3000.0 0.4 Steel

20287726

Price Range
£ 152.2758 - £ 91.3614

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    3000.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 3250.0 0.4 Steel

20287771

Price Range
£ 203.7042 - £ 122.2266

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    3250.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 2250.0 0.4 Steel

20287573

Price Range
£ 120.5538 - £ 72.3282

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    2250.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 2850.0 0.4 Steel

20287696

Price Range
£ 145.9212 - £ 87.5568

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    2850.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 2350.0 0.4 Steel

20287597

Price Range
£ 124.3686 - £ 74.6232

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    2350.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 3100.0 0.4 Steel

20287740

Price Range
£ 195.075 - £ 117.045

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    3100.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 100.0 0.4 Steel

20287153

Price Range
£ 13.7802 - £ 8.2722

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    100.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 1700.0 0.4 Steel

20287467

Price Range
£ 93.6054 - £ 56.1612

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1700.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 2550.0 0.4 Steel

20287634

Price Range
£ 133.3344 - £ 79.9986

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    2550.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 2500.0 0.4 Steel

20287627

Price Range
£ 131.0904 - £ 78.6522

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    2500.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 1400.0 0.4 Steel

20287405

Price Range
£ 81.0594 - £ 48.6336

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1400.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 3550.0 0.4 Steel

20287832

Price Range
£ 219.6672 - £ 131.8044

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    3550.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 2200.0 0.4 Steel

20287566

Price Range
£ 118.3098 - £ 70.9818

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    2200.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 2050.0 0.4 Steel

20287535

Price Range
£ 112.1388 - £ 67.2792

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    2050.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 1200.0 0.4 Steel

20287368

Price Range
£ 72.4098 - £ 43.4418

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1200.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 2000.0 0.4 Steel

20287528

Price Range
£ 106.3044 - £ 63.7806

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    2000.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 3300.0 0.4 Steel

20287788

Price Range
£ 206.5398 - £ 123.9198

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    3300.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 3200.0 0.4 Steel

20287764

Price Range
£ 200.8686 - £ 120.5232

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    3200.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 800.0 0.4 Steel

20287290

Price Range
£ 46.1142 - £ 27.6726

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    800.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 400.0 0.4 Steel

20287214

Price Range
£ 29.0394 - £ 17.4216

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    400.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099