Hardened Hollow Shafts are robust and reliable components used in various mechanical applications. They are used with linear bushings when weight reduction is necessary, but the structural integrity is not compromised. This weight decrease enables greater efficiency, lower energy usage, and increased manoeuvrability.
Its design allows fluids, gases, or electrical wires to travel through the centre of it. When paired with a linear ball bushing, it offers smooth and accurate rotational motion.
It is used in applications where high strength and durability are required and where weight reduction is also important, such as industrial machinery, automotive systems, and medical devices.
Material: Steel Series Code: SRL177150, SRL177140, SRL177130, SRL177125, SRL177120, SRL177116, SRL177112
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Depth of hardness min | d1 tol. h6 | d2 | l1 | View | |
|---|---|---|---|---|---|---|---|
| £ 47.9706 - £ 79.9578 | Request the lead time here |
0.4
|
25.0
|
|
800.0
|
||
| £ 58.4052 - £ 97.3386 | Request the lead time here |
0.4
|
25.0
|
|
1000.0
|
||
| £ 276.2466 - £ 460.4076 | Request the lead time here |
0.4
|
20.0
|
|
5950.0
|
||
| £ 15.9018 - £ 26.5098 | Request the lead time here |
0.4
|
25.0
|
|
200.0
|
||
| £ 30.1308 - £ 50.2146 | Request the lead time here |
0.4
|
25.0
|
|
450.0
|
||
| £ 68.8398 - £ 114.7398 | Request the lead time here |
0.4
|
20.0
|
|
1650.0
|
||
| £ 77.4078 - £ 129.0096 | Request the lead time here |
0.4
|
20.0
|
|
1900.0
|
||
| £ 177.8574 - £ 296.4222 | Request the lead time here |
0.4
|
20.0
|
|
3700.0
|
||
| £ 274.023 - £ 456.705 | Request the lead time here |
0.4
|
20.0
|
|
5900.0
|
||
| £ 206.0808 - £ 343.4748 | Request the lead time here |
0.4
|
20.0
|
|
4350.0
|
||
| £ 217.26 - £ 362.10 | Request the lead time here |
0.4
|
20.0
|
|
4600.0
|
||
| £ 237.3744 - £ 395.6274 | Request the lead time here |
0.4
|
20.0
|
|
5050.0
|
||
| £ 245.1264 - £ 408.5406 | Request the lead time here |
0.4
|
20.0
|
|
5250.0
|
||
| £ 256.2342 - £ 427.0638 | Request the lead time here |
0.4
|
20.0
|
|
5500.0
|
||
| £ 106.3452 - £ 177.2352 | Request the lead time here |
0.4
|
20.0
|
|
2700.0
|
||
| £ 151.572 - £ 252.6132 | Request the lead time here |
0.4
|
20.0
|
|
3100.0
|
||
| £ 106.7634 - £ 177.939 | Request the lead time here |
0.6
|
50.0
|
|
800.0
|
||
| £ 131.3964 - £ 218.994 | Request the lead time here |
0.6
|
50.0
|
|
1000.0
|
||
| £ 143.2794 - £ 238.8024 | Request the lead time here |
0.6
|
50.0
|
|
1050.0
|
||
| £ 69.207 - £ 115.3416 | Request the lead time here |
0.6
|
50.0
|
|
500.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue