Menu Search

Hardened Hollow Shafts

In production

Hardened Hollow Shafts are robust and reliable components used in various mechanical applications. They are used with linear bushings when weight reduction is necessary, but the structural integrity is not compromised. This weight decrease enables greater efficiency, lower energy usage, and increased manoeuvrability.

Its design allows fluids, gases, or electrical wires to travel through the centre of it. When paired with a linear ball bushing, it offers smooth and accurate rotational motion.

It is used in applications where high strength and durability are required and where weight reduction is also important, such as industrial machinery, automotive systems, and medical devices.

  • It is used in applications such as industrial machinery, automotive systems and medical devices.
  • Its lighter weight enables greater efficiency, lower energy usage and increased manoeuvrability.
  • The design allows fluids, gases or electrical wires to travel through its centre.
Material: Steel Series Code: SRL177150, SRL177140, SRL177130, SRL177125, SRL177120, SRL177116, SRL177112

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
832 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 d2 l1 View
£ 513.7332 - £ 856.2288 Request the lead time here
0.6
40.0
5250.0
£ 518.5272 - £ 864.2052 Request the lead time here
0.6
40.0
5300.0
£ 358.6218 - £ 597.7098 Request the lead time here
0.6
40.0
3600.0
£ 30.5286 - £ 50.8878 Request the lead time here
0.6
50.0
200.0
£ 75.2046 - £ 125.3478 Request the lead time here
0.6
50.0
550.0
£ 100.2864 - £ 167.1474 Request the lead time here
0.6
50.0
750.0
£ 93.84 - £ 156.3966 Request the lead time here
0.6
50.0
700.0
£ 552.0444 - £ 920.0808 Request the lead time here
0.6
40.0
5650.0
£ 575.943 - £ 959.9016 Request the lead time here
0.6
40.0
5900.0
£ 44.1456 - £ 73.5828 Request the lead time here
0.6
50.0
300.0
£ 542.4564 - £ 904.0872 Request the lead time here
0.6
40.0
5550.0
£ 382.755 - £ 637.9182 Request the lead time here
0.6
40.0
3850.0
£ 585.531 - £ 975.885 Request the lead time here
0.6
40.0
6000.0
£ 571.1592 - £ 951.9252 Request the lead time here
0.6
40.0
5850.0
£ 427.6146 - £ 712.6944 Request the lead time here
0.6
40.0
4350.0
£ 63.2196 - £ 105.366 Request the lead time here
0.6
50.0
450.0
£ 106.7634 - £ 177.939 Request the lead time here
0.6
50.0
800.0
£ 131.3964 - £ 218.994 Request the lead time here
0.6
50.0
1000.0
£ 143.2794 - £ 238.8024 Request the lead time here
0.6
50.0
1050.0
£ 983.0454 - £ 1,638.4056 Request the lead time here
0.6
50.0
6000.0
  • of 42
Hardened Hollow Shaft 40.0 5250.0 0.6 Steel

20292935

Price Range
£ 856.2288 - £ 513.7332

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    5250.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 40.0 5300.0 0.6 Steel

20292942

Price Range
£ 864.2052 - £ 518.5272

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    5300.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 40.0 3600.0 0.6 Steel

20292607

Price Range
£ 597.7098 - £ 358.6218

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    3600.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 200.0 0.6 Steel

20293116

Price Range
£ 50.8878 - £ 30.5286

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    200.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 550.0 0.6 Steel

20293185

Price Range
£ 125.3478 - £ 75.2046

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    550.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 750.0 0.6 Steel

20293222

Price Range
£ 167.1474 - £ 100.2864

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    750.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 700.0 0.6 Steel

20293215

Price Range
£ 156.3966 - £ 93.84

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    700.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 40.0 5650.0 0.6 Steel

20293017

Price Range
£ 920.0808 - £ 552.0444

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    5650.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 40.0 5900.0 0.6 Steel

20293062

Price Range
£ 959.9016 - £ 575.943

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    5900.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 300.0 0.6 Steel

20293130

Price Range
£ 73.5828 - £ 44.1456

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    300.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 40.0 5550.0 0.6 Steel

20292997

Price Range
£ 904.0872 - £ 542.4564

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    5550.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 40.0 3850.0 0.6 Steel

20292652

Price Range
£ 637.9182 - £ 382.755

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    3850.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 40.0 6000.0 0.6 Steel

20293086

Price Range
£ 975.885 - £ 585.531

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    6000.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 40.0 5850.0 0.6 Steel

20293055

Price Range
£ 951.9252 - £ 571.1592

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    5850.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 40.0 4350.0 0.6 Steel

20292751

Price Range
£ 712.6944 - £ 427.6146

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    4350.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 450.0 0.6 Steel

20293161

Price Range
£ 105.366 - £ 63.2196

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    450.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 800.0 0.6 Steel

20293239

Price Range
£ 177.939 - £ 106.7634

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    800.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 1000.0 0.6 Steel

20293277

Price Range
£ 218.994 - £ 131.3964

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1000.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 1050.0 0.6 Steel

20293284

Price Range
£ 238.8024 - £ 143.2794

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1050.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 6000.0 0.6 Steel

20294274

Price Range
£ 1,638.4056 - £ 983.0454

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    6000.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099