Menu Search

Hardened Hollow Shafts

In production

Hardened Hollow Shafts are robust and reliable components used in various mechanical applications. They are used with linear bushings when weight reduction is necessary, but the structural integrity is not compromised. This weight decrease enables greater efficiency, lower energy usage, and increased manoeuvrability.

Its design allows fluids, gases, or electrical wires to travel through the centre of it. When paired with a linear ball bushing, it offers smooth and accurate rotational motion.

It is used in applications where high strength and durability are required and where weight reduction is also important, such as industrial machinery, automotive systems, and medical devices.

  • It is used in applications such as industrial machinery, automotive systems and medical devices.
  • Its lighter weight enables greater efficiency, lower energy usage and increased manoeuvrability.
  • The design allows fluids, gases or electrical wires to travel through its centre.
Material: Steel Series Code: SRL177150, SRL177140, SRL177130, SRL177125, SRL177120, SRL177116, SRL177112

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
832 results
Product SKUs information
Essentra Part Number Price range Availability Depth of hardness min d1 tol. h6 d2 l1 View
£ 81.7428 - £ 136.2414 Request the lead time here
0.6
50.0
600.0
£ 311.5284 - £ 519.2208 Request the lead time here
0.6
50.0
2400.0
£ 349.0644 - £ 581.7672 Request the lead time here
0.6
50.0
2700.0
£ 386.6004 - £ 644.334 Request the lead time here
0.6
50.0
3000.0
£ 179.826 - £ 299.7066 Request the lead time here
0.6
50.0
1350.0
£ 380.3172 - £ 633.8586 Request the lead time here
0.6
50.0
2950.0
£ 578.1768 - £ 963.6348 Request the lead time here
0.6
50.0
3500.0
£ 570.0576 - £ 950.0892 Request the lead time here
0.6
50.0
3450.0
£ 626.739 - £ 1,044.5718 Request the lead time here
0.6
50.0
3800.0
£ 667.2432 - £ 1,112.0754 Request the lead time here
0.6
50.0
4050.0
£ 537.6726 - £ 896.121 Request the lead time here
0.6
50.0
3250.0
£ 211.4154 - £ 352.359 Request the lead time here
0.6
50.0
1600.0
£ 561.9792 - £ 936.6252 Request the lead time here
0.6
50.0
3400.0
£ 27.489 - £ 45.8184 Request the lead time here
0.4
25.0
400.0
£ 119.1054 - £ 198.5124 Request the lead time here
0.4
25.0
2050.0
£ 133.8546 - £ 223.0944 Request the lead time here
0.4
25.0
2350.0
£ 149.481 - £ 249.135 Request the lead time here
0.4
25.0
2650.0
£ 165.138 - £ 275.2368 Request the lead time here
0.4
25.0
2950.0
£ 68.9214 - £ 114.8622 Request the lead time here
0.6
30.0
1100.0
£ 89.3316 - £ 148.8894 Request the lead time here
0.6
30.0
1500.0
  • of 42
Hardened Hollow Shaft 50.0 600.0 0.6 Steel

20293192

Price Range
£ 136.2414 - £ 81.7428

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    600.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 2400.0 0.6 Steel

20293550

Price Range
£ 519.2208 - £ 311.5284

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    2400.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 2700.0 0.6 Steel

20293611

Price Range
£ 581.7672 - £ 349.0644

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    2700.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 3000.0 0.6 Steel

20293673

Price Range
£ 644.334 - £ 386.6004

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    3000.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 1350.0 0.6 Steel

20293345

Price Range
£ 299.7066 - £ 179.826

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1350.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 2950.0 0.6 Steel

20293666

Price Range
£ 633.8586 - £ 380.3172

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    2950.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 3500.0 0.6 Steel

20293772

Price Range
£ 963.6348 - £ 578.1768

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    3500.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 3450.0 0.6 Steel

20293765

Price Range
£ 950.0892 - £ 570.0576

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    3450.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 3800.0 0.6 Steel

20293833

Price Range
£ 1,044.5718 - £ 626.739

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    3800.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 4050.0 0.6 Steel

20293888

Price Range
£ 1,112.0754 - £ 667.2432

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    4050.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 3250.0 0.6 Steel

20293727

Price Range
£ 896.121 - £ 537.6726

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    3250.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 1600.0 0.6 Steel

20293390

Price Range
£ 352.359 - £ 211.4154

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1600.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 50.0 3400.0 0.6 Steel

20293758

Price Range
£ 936.6252 - £ 561.9792

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    3400.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 400.0 0.4 Steel

20289584

Price Range
£ 45.8184 - £ 27.489

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    400.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 2050.0 0.4 Steel

20289911

Price Range
£ 198.5124 - £ 119.1054

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    2050.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 2350.0 0.4 Steel

20289973

Price Range
£ 223.0944 - £ 133.8546

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    2350.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 2650.0 0.4 Steel

20290030

Price Range
£ 249.135 - £ 149.481

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    2650.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 2950.0 0.4 Steel

20290092

Price Range
£ 275.2368 - £ 165.138

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    2950.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 30.0 1100.0 0.6 Steel

20290917

Price Range
£ 114.8622 - £ 68.9214

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    1100.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 30.0 1500.0 0.6 Steel

20290993

Price Range
£ 148.8894 - £ 89.3316

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    1500.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099