Menu Search

Hardened Hollow Shafts

In production

Hardened Hollow Shafts are robust and reliable components used in various mechanical applications. They are used with linear bushings when weight reduction is necessary, but the structural integrity is not compromised. This weight decrease enables greater efficiency, lower energy usage, and increased manoeuvrability.

Its design allows fluids, gases, or electrical wires to travel through the centre of it. When paired with a linear ball bushing, it offers smooth and accurate rotational motion.

It is used in applications where high strength and durability are required and where weight reduction is also important, such as industrial machinery, automotive systems, and medical devices.

  • It is used in applications such as industrial machinery, automotive systems and medical devices.
  • Its lighter weight enables greater efficiency, lower energy usage and increased manoeuvrability.
  • The design allows fluids, gases or electrical wires to travel through its centre.
Material: Steel Series Code: SRL177150, SRL177140, SRL177130, SRL177125, SRL177120, SRL177116, SRL177112

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
832 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 d2 l1 View
£ 94.605 - £ 157.6818 Request the lead time here
0.4
20.0
2350.0
£ 159.8748 - £ 266.4648 Request the lead time here
0.4
20.0
3300.0
£ 37.9338 - £ 63.2298 Request the lead time here
0.4
20.0
900.0
£ 51.8466 - £ 86.4042 Request the lead time here
0.4
20.0
1150.0
£ 171.105 - £ 285.1818 Request the lead time here
0.4
20.0
3550.0
£ 63.7806 - £ 106.3044 Request the lead time here
0.4
20.0
1500.0
£ 116.8818 - £ 194.8098 Request the lead time here
0.4
20.0
3000.0
£ 73.8174 - £ 123.0324 Request the lead time here
0.4
20.0
1800.0
£ 162.1188 - £ 270.198 Request the lead time here
0.4
20.0
3350.0
£ 386.2536 - £ 643.7526 Request the lead time here
0.4
25.0
5650.0
£ 335.274 - £ 558.7866 Request the lead time here
0.4
25.0
4850.0
£ 406.1946 - £ 676.9944 Request the lead time here
0.4
25.0
5950.0
£ 45.5226 - £ 75.8676 Request the lead time here
0.6
30.0
750.0
£ 55.6716 - £ 92.7792 Request the lead time here
0.6
30.0
950.0
£ 68.9214 - £ 114.8622 Request the lead time here
0.6
30.0
1100.0
£ 366.3636 - £ 610.6128 Request the lead time here
0.4
25.0
5350.0
£ 73.848 - £ 123.0732 Request the lead time here
0.6
30.0
1200.0
£ 89.3316 - £ 148.8894 Request the lead time here
0.6
30.0
1500.0
£ 37.9134 - £ 63.189 Request the lead time here
0.6
30.0
600.0
£ 301.8792 - £ 503.1252 Request the lead time here
0.4
25.0
4350.0
  • of 42
Hardened Hollow Shaft 20.0 2350.0 0.4 Steel

20288785

Price Range
£ 157.6818 - £ 94.605

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    2350.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 3300.0 0.4 Steel

20288976

Price Range
£ 266.4648 - £ 159.8748

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    3300.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 900.0 0.4 Steel

20288495

Price Range
£ 63.2298 - £ 37.9338

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    900.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 1150.0 0.4 Steel

20288549

Price Range
£ 86.4042 - £ 51.8466

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1150.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 3550.0 0.4 Steel

20289027

Price Range
£ 285.1818 - £ 171.105

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    3550.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 1500.0 0.4 Steel

20288617

Price Range
£ 106.3044 - £ 63.7806

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1500.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 3000.0 0.4 Steel

20288914

Price Range
£ 194.8098 - £ 116.8818

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    3000.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 1800.0 0.4 Steel

20288679

Price Range
£ 123.0324 - £ 73.8174

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    1800.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 20.0 3350.0 0.4 Steel

20288983

Price Range
£ 270.198 - £ 162.1188

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • l1
    3350.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 5650.0 0.4 Steel

20290634

Price Range
£ 643.7526 - £ 386.2536

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    5650.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 4850.0 0.4 Steel

20290474

Price Range
£ 558.7866 - £ 335.274

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    4850.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 5950.0 0.4 Steel

20290696

Price Range
£ 676.9944 - £ 406.1946

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    5950.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 30.0 750.0 0.6 Steel

20290849

Price Range
£ 75.8676 - £ 45.5226

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    750.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 30.0 950.0 0.6 Steel

20290887

Price Range
£ 92.7792 - £ 55.6716

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    950.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 30.0 1100.0 0.6 Steel

20290917

Price Range
£ 114.8622 - £ 68.9214

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    1100.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 5350.0 0.4 Steel

20290573

Price Range
£ 610.6128 - £ 366.3636

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    5350.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 30.0 1200.0 0.6 Steel

20290931

Price Range
£ 123.0732 - £ 73.848

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    1200.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 30.0 1500.0 0.6 Steel

20290993

Price Range
£ 148.8894 - £ 89.3316

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    1500.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 30.0 600.0 0.6 Steel

20290818

Price Range
£ 63.189 - £ 37.9134

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    600.0
  • Depth of hardness min
    0.6
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 4350.0 0.4 Steel

20290375

Price Range
£ 503.1252 - £ 301.8792

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    4350.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099