Menu Search

Hardened Hollow Shafts

In production

Hardened Hollow Shafts are robust and reliable components used in various mechanical applications. They are used with linear bushings when weight reduction is necessary, but the structural integrity is not compromised. This weight decrease enables greater efficiency, lower energy usage, and increased manoeuvrability.

Its design allows fluids, gases, or electrical wires to travel through the centre of it. When paired with a linear ball bushing, it offers smooth and accurate rotational motion.

It is used in applications where high strength and durability are required and where weight reduction is also important, such as industrial machinery, automotive systems, and medical devices.

  • It is used in applications such as industrial machinery, automotive systems and medical devices.
  • Its lighter weight enables greater efficiency, lower energy usage and increased manoeuvrability.
  • The design allows fluids, gases or electrical wires to travel through its centre.
Material: Steel Series Code: SRL177150, SRL177140, SRL177130, SRL177125, SRL177120, SRL177116, SRL177112

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
832 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 d2 l1 View
£ 80.8758 - £ 134.793 Request the lead time here
0.4
16.0
2600.0
£ 83.5482 - £ 139.2504 Request the lead time here
0.4
16.0
2700.0
£ 42.2178 - £ 70.3698 Request the lead time here
0.4
16.0
1150.0
£ 123.9198 - £ 206.5398 Request the lead time here
0.4
16.0
3300.0
£ 22.5624 - £ 37.5972 Request the lead time here
0.4
16.0
600.0
£ 25.1634 - £ 41.9322 Request the lead time here
0.4
16.0
700.0
£ 40.9836 - £ 68.3094 Request the lead time here
0.4
16.0
1100.0
£ 43.4418 - £ 72.4098 Request the lead time here
0.4
16.0
1200.0
£ 26.4282 - £ 44.0538 Request the lead time here
0.4
12.0
750.0
£ 32.946 - £ 54.9168 Request the lead time here
0.4
12.0
1000.0
£ 23.8476 - £ 39.7494 Request the lead time here
0.4
12.0
700.0
£ 168.30 - £ 280.50 Request the lead time here
0.4
12.0
4650.0
£ 176.7252 - £ 294.5454 Request the lead time here
0.4
12.0
4900.0
£ 117.045 - £ 195.075 Request the lead time here
0.4
12.0
3100.0
£ 178.4184 - £ 297.3606 Request the lead time here
0.4
12.0
4950.0
£ 133.4976 - £ 222.4926 Request the lead time here
0.4
12.0
3600.0
£ 207.7638 - £ 346.2696 Request the lead time here
0.4
12.0
5850.0
£ 10.2204 - £ 17.034 Request the lead time here
0.4
16.0
250.0
£ 166.617 - £ 277.695 Request the lead time here
0.4
12.0
4600.0
£ 18.6966 - £ 31.161 Request the lead time here
0.4
16.0
450.0
  • of 42
Hardened Hollow Shaft 16.0 2600.0 0.4 Steel

20287641

Price Range
£ 134.793 - £ 80.8758

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    2600.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 2700.0 0.4 Steel

20287665

Price Range
£ 139.2504 - £ 83.5482

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    2700.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 1150.0 0.4 Steel

20287351

Price Range
£ 70.3698 - £ 42.2178

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1150.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 3300.0 0.4 Steel

20287788

Price Range
£ 206.5398 - £ 123.9198

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    3300.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 600.0 0.4 Steel

20287252

Price Range
£ 37.5972 - £ 22.5624

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    600.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 700.0 0.4 Steel

20287276

Price Range
£ 41.9322 - £ 25.1634

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    700.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 1100.0 0.4 Steel

20287344

Price Range
£ 68.3094 - £ 40.9836

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1100.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 1200.0 0.4 Steel

20287368

Price Range
£ 72.4098 - £ 43.4418

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    1200.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 750.0 0.4 Steel

20286095

Price Range
£ 44.0538 - £ 26.4282

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    750.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 1000.0 0.4 Steel

20286149

Price Range
£ 54.9168 - £ 32.946

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    1000.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 700.0 0.4 Steel

20286071

Price Range
£ 39.7494 - £ 23.8476

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    700.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 4650.0 0.4 Steel

20286873

Price Range
£ 280.50 - £ 168.30

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    4650.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 4900.0 0.4 Steel

20286927

Price Range
£ 294.5454 - £ 176.7252

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    4900.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 3100.0 0.4 Steel

20286569

Price Range
£ 195.075 - £ 117.045

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    3100.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 4950.0 0.4 Steel

20286934

Price Range
£ 297.3606 - £ 178.4184

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    4950.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 3600.0 0.4 Steel

20286668

Price Range
£ 222.4926 - £ 133.4976

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    3600.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 5850.0 0.4 Steel

20287115

Price Range
£ 346.2696 - £ 207.7638

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    5850.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 250.0 0.4 Steel

20287184

Price Range
£ 17.034 - £ 10.2204

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    250.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 12.0 4600.0 0.4 Steel

20286866

Price Range
£ 277.695 - £ 166.617

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • l1
    4600.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 16.0 450.0 0.4 Steel

20287221

Price Range
£ 31.161 - £ 18.6966

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • l1
    450.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099