Menu Search

Hardened Hollow Shafts

In production

Hardened Hollow Shafts are robust and reliable components used in various mechanical applications. They are used with linear bushings when weight reduction is necessary, but the structural integrity is not compromised. This weight decrease enables greater efficiency, lower energy usage, and increased manoeuvrability.

Its design allows fluids, gases, or electrical wires to travel through the centre of it. When paired with a linear ball bushing, it offers smooth and accurate rotational motion.

It is used in applications where high strength and durability are required and where weight reduction is also important, such as industrial machinery, automotive systems, and medical devices.

  • It is used in applications such as industrial machinery, automotive systems and medical devices.
  • Its lighter weight enables greater efficiency, lower energy usage and increased manoeuvrability.
  • The design allows fluids, gases or electrical wires to travel through its centre.
Material: Steel Series Code: SRL177150, SRL177140, SRL177130, SRL177125, SRL177120, SRL177116, SRL177112

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
832 results
Product SKUs information
Item Code Price range Availability Depth of hardness min d1 tol. h6 d2 l1 View
£ 311.916 - £ 519.8532 Request the lead time here
0.4
25.0
4500.0
£ 331.9284 - £ 553.2174 Request the lead time here
0.4
25.0
4800.0
£ 348.6054 - £ 581.0022 Request the lead time here
0.4
25.0
5050.0
£ 308.5602 - £ 514.2738 Request the lead time here
0.4
25.0
4450.0
£ 321.8916 - £ 536.4894 Request the lead time here
0.4
25.0
4650.0
£ 219.7386 - £ 366.231 Request the lead time here
0.4
25.0
3100.0
£ 328.5828 - £ 547.638 Request the lead time here
0.4
25.0
4750.0
£ 373.014 - £ 621.69 Request the lead time here
0.4
25.0
5450.0
£ 268.4742 - £ 447.4638 Request the lead time here
0.4
25.0
3850.0
£ 376.329 - £ 627.2184 Request the lead time here
0.4
25.0
5500.0
£ 392.904 - £ 654.84 Request the lead time here
0.4
25.0
5750.0
£ 295.188 - £ 491.9766 Request the lead time here
0.4
25.0
4250.0
£ 315.2616 - £ 525.4326 Request the lead time here
0.4
25.0
4550.0
£ 341.9652 - £ 569.9352 Request the lead time here
0.4
25.0
4950.0
£ 356.388 - £ 593.9868 Request the lead time here
0.4
25.0
5200.0
£ 251.7972 - £ 419.6688 Request the lead time here
0.4
25.0
3600.0
£ 369.6888 - £ 616.1412 Request the lead time here
0.4
25.0
5400.0
£ 379.6032 - £ 632.6754 Request the lead time here
0.4
25.0
5550.0
£ 396.2292 - £ 660.3786 Request the lead time here
0.4
25.0
5800.0
£ 298.5336 - £ 497.556 Request the lead time here
0.4
25.0
4300.0
  • of 42
Hardened Hollow Shaft 25.0 4500.0 0.4 Steel

20290405

Price Range
£ 519.8532 - £ 311.916

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    4500.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 4800.0 0.4 Steel

20290467

Price Range
£ 553.2174 - £ 331.9284

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    4800.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 5050.0 0.4 Steel

20290511

Price Range
£ 581.0022 - £ 348.6054

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    5050.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 4450.0 0.4 Steel

20290399

Price Range
£ 514.2738 - £ 308.5602

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    4450.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 4650.0 0.4 Steel

20290436

Price Range
£ 536.4894 - £ 321.8916

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    4650.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 3100.0 0.4 Steel

20290122

Price Range
£ 366.231 - £ 219.7386

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    3100.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 4750.0 0.4 Steel

20290450

Price Range
£ 547.638 - £ 328.5828

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    4750.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 5450.0 0.4 Steel

20290597

Price Range
£ 621.69 - £ 373.014

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    5450.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 3850.0 0.4 Steel

20290276

Price Range
£ 447.4638 - £ 268.4742

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    3850.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 5500.0 0.4 Steel

20290603

Price Range
£ 627.2184 - £ 376.329

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    5500.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 5750.0 0.4 Steel

20290658

Price Range
£ 654.84 - £ 392.904

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    5750.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 4250.0 0.4 Steel

20290351

Price Range
£ 491.9766 - £ 295.188

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    4250.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 4550.0 0.4 Steel

20290412

Price Range
£ 525.4326 - £ 315.2616

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    4550.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 4950.0 0.4 Steel

20290498

Price Range
£ 569.9352 - £ 341.9652

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    4950.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 5200.0 0.4 Steel

20290542

Price Range
£ 593.9868 - £ 356.388

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    5200.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 3600.0 0.4 Steel

20290221

Price Range
£ 419.6688 - £ 251.7972

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    3600.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 5400.0 0.4 Steel

20290580

Price Range
£ 616.1412 - £ 369.6888

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    5400.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 5550.0 0.4 Steel

20290610

Price Range
£ 632.6754 - £ 379.6032

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    5550.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 5800.0 0.4 Steel

20290665

Price Range
£ 660.3786 - £ 396.2292

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    5800.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099
Hardened Hollow Shaft 25.0 4300.0 0.4 Steel

20290368

Price Range
£ 497.556 - £ 298.5336

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • l1
    4300.0
  • Depth of hardness min
    0.4
  • Material
    Steel
  • Commodity Code
    7304318099