Menu Search

Grommet Nuts

In stock

Grommet Nuts are intended to provide a reliable and durable fastening solution. The nut features a flanged base with a central hole that fits over a grommet. It is designed to snap into a pre-punched square hole and is used with a screw to connect numerous panels. The grommet serves as reinforcement, evenly dispersing the load and preventing the nut from pushing through or harming the surrounding material.

It is simple to install and remove by simply inserting it. Once in the hole, the grommet stretches and holds the material, ensuring a snug fit without using extra equipment. They also offer exceptional resistance to vibration and loosening. Used in various applications, including HVAC, automotive, electronics, and industrial.

  • Material: PA
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
45 results
Product SKUs information
Essentra Part Number Price range Availability Screw Size Head Height Head Diameter Maximum Panel Thickness View
£ 0.0937 - £ 0.125 Request the lead time here
#12
3.3 mm
13.6 mm
3.2 mm
£ 0.0864 - £ 0.1153 Request the lead time here
#8;#10
17.6 mm
12.5 mm
2.8 mm
£ 0.0915 - £ 0.0953 Request the lead time here
9.5 mm
12.7 mm
4.0 mm
£ 0.0882 - £ 0.2054 Request the lead time here
7.9 mm
12.6 mm
4.3 mm
£ 0.0432 - £ 0.0648 Request the lead time here
#8;#10
0.8 mm
3.6 mm
£ 0.0432 - £ 0.0648 3500 In stock
#8;#10
3.2 mm
9.5 mm
3.6 mm
£ 0.061 - £ 0.0753 Request the lead time here
#8;#10
7.9 mm
9.5 mm
3.6 mm
£ 0.0626 - £ 0.0773 2500 In stock
#8;#10
6.4 mm
3.6 mm
£ 0.069 - £ 0.072 2862 In stock
2.9
1.3 mm
8.0 mm
2.5 mm
£ 0.0837 - £ 0.1033 Request the lead time here
#6
18.3 mm
12.7 mm
3.8 mm
10404874 £ 0.0939 - £ 0.0979 Request the lead time here
#8;#10
6.4 mm
12.7 mm
3.2 mm
£ 0.0636 - £ 0.0848 Request the lead time here
#10
6.4 mm
14.3 mm
3.2 mm
£ 0.0518 - £ 0.1208 1000 In stock
#10
1.6 mm
14.4 mm
4.0 mm
£ 0.0637 - £ 0.0664 Request the lead time here
#10
0.9 mm
12.7 mm
4.1 mm
£ 0.1326 - £ 0.1382 60670 In stock
4.8
1.6 mm
14.0 mm
5.0 mm
£ 0.0837 - £ 0.0873 37903 In stock
3.5
1.4 mm
10.0 mm
3.0 mm
£ 0.1476 - £ 0.1973 Request the lead time here
5/16
1.6 mm
19.1 mm
3.4 mm
£ 0.1046 - £ 0.109 42250 In stock
4.2
1.5 mm
12.0 mm
4.0 mm
£ 0.1758 - £ 0.217 Request the lead time here
#8;#10
27.0 mm
13.9 mm
2.8 mm
£ 0.1879 - £ 0.232 Request the lead time here
1/4
27.0 mm
15.9 mm
3.2 mm
  • of 3
Sheet Metal Nut 8.9 x 9.0 mm 0.8 mm 3.2 mm #12 Nylon 6/6

10404980

Price Range
£ 0.125 - £ 0.0937

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #12
  • Head Diameter
    13.6 mm
  • Head Height
    3.3 mm
  • Overall Length
    10.4 mm
  • Colour
    Natural
Sheet Metal Nut 7.14 x 7.26 mm 0.8 mm 2.8 mm #8;#10 Nylon 6/6

10404966

Price Range
£ 0.1153 - £ 0.0864

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Diameter
    12.5 mm
  • Head Height
    17.6 mm
  • Overall Length
    24.7 mm
  • Colour
    Natural
Sheet Metal Nut 6.99 x 7.34 mm 0.8 mm 4.0 mm Nylon 6/6

10404911

Price Range
£ 0.0953 - £ 0.0915

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.7 mm
  • Head Height
    9.5 mm
  • Overall Length
    17.6 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Sheet Metal Nut 7.14 x 8.26 mm 1.6 mm 4.3 mm Nylon 6/6

10405055

Price Range
£ 0.2054 - £ 0.0882

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.6 mm
  • Head Height
    7.9 mm
  • Overall Length
    16.15 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Sheet Metal Nut 7.9 x 8.0 mm 0.5 mm 3.6 mm #8;#10 Nylon 6/6

10307205

Price Range
£ 0.0648 - £ 0.0432

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Height
    0.8 mm
  • Overall Length
    14.5 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Sheet Metal Nut 6.4 x 7.1 mm 0.5 mm 3.6 mm #8;#10 Nylon 6/6

10307243

Price Range
£ 0.0648 - £ 0.0432

Stock Levels
3500 In stock
Attributes
  • Screw Size
    #8;#10
  • Head Diameter
    9.5 mm
  • Head Height
    3.2 mm
  • Overall Length
    14.3 mm
  • Colour
    Natural
Sheet Metal Nut 6.9 x 7.4 mm 0.5 mm 3.6 mm #8;#10 Nylon 6/6

10307786

Price Range
£ 0.0753 - £ 0.061

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Diameter
    9.5 mm
  • Head Height
    7.9 mm
  • Overall Length
    21.8 mm
  • Colour
    Natural
Sheet Metal Nut 6.9 x 7.4 mm 0.5 mm 3.6 mm #8;#10 Nylon 6/6

10307199

Price Range
£ 0.0773 - £ 0.0626

Stock Levels
2500 In stock
Attributes
  • Screw Size
    #8;#10
  • Head Height
    6.4 mm
  • Overall Length
    20.1 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Sheet Metal Nut 5.0 x 5.0 mm 0.8 mm 2.5 mm 2.9 mm Nylon 6/6

10091388

Price Range
£ 0.072 - £ 0.069

Stock Levels
2862 In stock
Attributes
  • Screw Size
    2.9
  • Head Diameter
    8.0 mm
  • Head Height
    1.3 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Sheet Metal Nut 7.1 x 7.2 mm 0.8 mm 3.8 mm #6 Nylon 6/6

10404935

Price Range
£ 0.1033 - £ 0.0837

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #6
  • Head Diameter
    12.7 mm
  • Head Height
    18.3 mm
  • Overall Length
    27.0 mm
  • Colour
    Natural
Sheet Metal Nut 7.14 x 8.26 mm 0.8 mm 3.2 mm #8;#10 Nylon 6/6

10404874

Price Range
£ 0.0979 - £ 0.0939

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Diameter
    12.7 mm
  • Head Height
    6.4 mm
  • Overall Length
    13.5 mm
  • Colour
    Natural
Sheet Metal Nut 8.9 x 9.0 mm 0.8 mm 3.2 mm #10 Nylon 6/6

10404997

Price Range
£ 0.0848 - £ 0.0636

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #10
  • Head Diameter
    14.3 mm
  • Head Height
    6.4 mm
  • Overall Length
    14.5 mm
  • Colour
    Natural
Sheet Metal Nut 8.3 x 8.4 mm 0.8 mm 4.0 mm #10 Nylon 6/6

10405048

Price Range
£ 0.1208 - £ 0.0518

Stock Levels
1000 In stock
Attributes
  • Screw Size
    #10
  • Head Diameter
    14.4 mm
  • Head Height
    1.6 mm
  • Overall Length
    9.7 mm
  • Colour
    Natural
Sheet Metal Nut 7.9 mm 0.8 mm 4.1 mm #10 Nylon 6/6

10405000

Price Range
£ 0.0664 - £ 0.0637

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #10
  • Hole Size
    7.9 mm
  • Head Diameter
    12.7 mm
  • Head Height
    0.9 mm
  • Overall Length
    8.3 mm
Sheet Metal Nut 8.0 x 8.0 mm 0.8 mm 5.0 mm 4.8 mm Nylon 6/6

10091425

Price Range
£ 0.1382 - £ 0.1326

Stock Levels
60670 In stock
Attributes
  • Screw Size
    4.8
  • Head Diameter
    14.0 mm
  • Head Height
    1.6 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Sheet Metal Nut 6.0 x 6.0 mm 0.8 mm 3.0 mm 3.5 mm Nylon 6/6

10091401

Price Range
£ 0.0873 - £ 0.0837

Stock Levels
37903 In stock
Attributes
  • Screw Size
    3.5
  • Head Diameter
    10.0 mm
  • Head Height
    1.4 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Sheet Metal Nut 10.5 x 10.9 mm 0.8 mm 3.4 mm 5/16 in Nylon 6/6

10405031

Price Range
£ 0.1973 - £ 0.1476

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    5/16
  • Head Diameter
    19.1 mm
  • Head Height
    1.6 mm
  • Overall Length
    9.5 mm
  • Colour
    Natural
Sheet Metal Nut 7.0 x 7.0 mm 0.8 mm 4.0 mm 4.2 mm Nylon 6/6

10091418

Price Range
£ 0.109 - £ 0.1046

Stock Levels
42250 In stock
Attributes
  • Screw Size
    4.2
  • Head Diameter
    12.0 mm
  • Head Height
    1.5 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Sheet Metal Nut 7.0 x 7.4 mm 0.8 mm 2.8 mm #8;#10 Nylon 6/6

10404959

Price Range
£ 0.217 - £ 0.1758

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    #8;#10
  • Head Diameter
    13.9 mm
  • Head Height
    27.0 mm
  • Overall Length
    34.1 mm
  • Colour
    Natural
Sheet Metal Nut 9.5 mm 0.8 mm 3.2 mm 1/4 in Nylon 6/6

10404812

Price Range
£ 0.232 - £ 0.1879

Stock Levels
Request the lead time here
Attributes
  • Screw Size
    1/4
  • Hole Size
    9.5 mm
  • Head Diameter
    15.9 mm
  • Head Height
    27.0 mm
  • Overall Length
    34.1 mm