Quantity | Unit price |
---|---|
500 - 2499 | £ 0.0664 |
2500 - 4999 | £ 0.065 |
5000 + | £ 0.0637 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Screw Size | #10 |
---|---|
Hole Size | 7.9 mm |
Hole Size | 0.311 in |
Head Diameter | 0.5 in |
Head Diameter | 12.7 mm |
Head Height | 0.9 mm |
Head Height | 0.035 in |
Overall Length | 0.327 in |
Overall Length | 8.3 mm |
Colour | Natural |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Head Shape | Round |
Commodity Code | 3926909790 |
Head Size | 12.7 mm |
Head Size | 0.5 in |
Head Style | Square |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue